BUSOY - Oil-free copper alloy gasket
XUANMU
Comprehensive catalog
1-oil-free_bushing
Powered by
CAD모델 선택
{xuanmu/zonghexinglv/1-oil-free_bushing/busoy.prj},{NB=BUSOY-50},{SC=BUSOY},{TYPE=Taper hole shape },{MAT=High strength brass alloy (SP2) inlaid solid lubricant },{SPEC=50},{T=8},{T1=0/-0.1},{D=50.2},{DD1=0.2/0.1},{D1=100},{PCD=75},{NH=4},{FB=M6},{D11=5.5},{D12=9.0},{TT=4.0},{A=4.0},{C=0.6}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SC
sc
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
mat
ⁿ/ₐ
SPEC
Specifications
ⁿ/ₐ
T
[mm]
T1
Tolerance T
[mm]
D
[mm]
DD1
Tolerance D
[mm]
D1
[mm]
PCD
P.C.D.
[mm]
NH
Number of mounting holes
ⁿ/ₐ
FB
Flat head bolt
[mm]
D11
d1
[mm]
D12
d2
[mm]
TT
t
[mm]
A
a
[mm]
C
c
[mm]
BUSOY-6
BUSOY
Taper hole shape
High strength brass alloy...
6
3
0/-0.1
6.2
0.2/0.1
25
15
2
M3
3.5
6.0
2.4
1.5
0.3
BUSOY-8
BUSOY
Taper hole shape
High strength brass alloy...
8
3
0/-0.1
8.2
0.2/0.1
28
18
2
M3
3.5
6.0
2.4
1.5
0.3
BUSOY-10
BUSOY
Taper hole shape
High strength brass alloy...
10
3
0/-0.1
10.2
0.2/0.1
30
20
2
M3
3.5
6.0
2.4
1.5
0.3
BUSOY-12
BUSOY
Taper hole shape
High strength brass alloy...
12
3
0/-0.1
12.2
0.2/0.1
40
28
2
M3
3.5
6.0
2.4
2.0
0.4
BUSOY-13
BUSOY
Taper hole shape
High strength brass alloy...
13
3
0/-0.1
13.2
0.2/0.1
40
28
2
M3
3.5
6.0
2.4
2.0
0.4
BUSOY-15
BUSOY
Taper hole shape
High strength brass alloy...
15
3
0/-0.1
15.2
0.2/0.1
50
35
2
M3
3.5
6.0
2.4
2.0
0.4
BUSOY-16
BUSOY
Taper hole shape
High strength brass alloy...
16
3
0/-0.1
16.2
0.2/0.1
50
35
2
M3
3.5
6.0
2.4
2.0
0.4
BUSOY-18
BUSOY
Taper hole shape
High strength brass alloy...
18
3
0/-0.1
18.2
0.2/0.1
50
35
2
M3
3.5
6.0
2.4
2.0
0.4
BUSOY-20
BUSOY
Taper hole shape
High strength brass alloy...
20
5
0/-0.1
20.2
0.2/0.1
50
35
2
M5
4.5
7.5
3.0
2.5
0.4
BUSOY-25
BUSOY
Taper hole shape
High strength brass alloy...
25
5
0/-0.1
25.2
0.2/0.1
55
40
2
M5
4.5
7.5
3.0
2.5
0.4
BUSOY-30
BUSOY
Taper hole shape
High strength brass alloy...
30
5
0/-0.1
30.2
0.2/0.1
60
45
2
M5
4.5
7.5
3.0
2.5
0.4
BUSOY-35
BUSOY
Taper hole shape
High strength brass alloy...
35
5
0/-0.1
35.2
0.2/0.1
70
50
2
M5
4.5
7.5
3.0
2.5
0.4
BUSOY-40
BUSOY
Taper hole shape
High strength brass alloy...
40
7
0/-0.1
40.2
0.2/0.1
80
60
2
M6
5.5
9.0
4.0
3.0
0.5
BUSOY-50
BUSOY
Taper hole shape
High strength brass alloy...
50
8
0/-0.1
50.2
0.2/0.1
100
75
4
M6
5.5
9.0
4.0
4.0
0.6
BUSOZ-6
BUSOZ
Counterbore shape
High strength brass alloy...
6
4
0/-0.1
6.2
0.2/0.1
25
15
2
-
3.5
6.0
2.4
1.5
0.3
BUSOZ-8
BUSOZ
Counterbore shape
High strength brass alloy...
8
4
0/-0.1
8.2
0.2/0.1
28
18
2
-
3.5
6.0
2.4
1.5
0.3
BUSOZ-10
BUSOZ
Counterbore shape
High strength brass alloy...
10
4
0/-0.1
10.2
0.2/0.1
30
20
2
-
3.5
6.0
2.4
1.5
0.3
BUSOZ-12
BUSOZ
Counterbore shape
High strength brass alloy...
12
4
0/-0.1
12.2
0.2/0.1
40
28
2
-
3.5
6.0
2.4
2.0
0.4
BUSOZ-13
BUSOZ
Counterbore shape
High strength brass alloy...
13
4
0/-0.1
13.2
0.2/0.1
40
28
2
-
3.5
6.0
2.4
2.0
0.4
BUSOZ-15
BUSOZ
Counterbore shape
High strength brass alloy...
15
4
0/-0.1
15.2
0.2/0.1
50
35
2
-
3.5
6.0
2.4
2.0
0.4
BUSOZ-16
BUSOZ
Counterbore shape
High strength brass alloy...
16
4
0/-0.1
16.2
0.2/0.1
50
35
2
-
3.5
6.0
2.4
2.0
0.4
BUSOZ-18
BUSOZ
Counterbore shape
High strength brass alloy...
18
4
0/-0.1
18.2
0.2/0.1
50
35
2
-
3.5
6.0
2.4
2.0
0.4
BUSOZ-20
BUSOZ
Counterbore shape
High strength brass alloy...
20
5
0/-0.1
20.2
0.2/0.1
50
35
2
-
4.5
7.5
3.0
2.5
0.4
BUSOZ-25
BUSOZ
Counterbore shape
High strength brass alloy...
25
5
0/-0.1
25.2
0.2/0.1
55
40
2
-
4.5
7.5
3.0
2.5
0.4
BUSOZ-30
BUSOZ
Counterbore shape
High strength brass alloy...
30
5
0/-0.1
30.2
0.2/0.1
60
45
2
-
4.5
7.5
3.0
2.5
0.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FRS.A FRS.S FRB.B FRC.C FRA.A - Washers, Shims (Custom product)
STAMPINGMASTERS
21.06.2024
PW 5591 - Washers, Shims (Flat type)
STAMPINGMASTERS
30.03.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성