ECO GBP AF25 - GRID BASE PLATES
WITTE
ALUFIX ECO
GRID BASE PLATES
Powered by
CAD모델 선택
{witte/alufix_eco/grid_plates/grid_base_plates_af25.prj},{NB=22923-E2},{IDNR=22923-E2},{ARTICLE=WITTE-GRID BASE PLATES},{AF=25.000},{B=400.000},{L=500.000},{WEIGHT=13.300},{INFO=Witte Katalog},{CHEMSYMBOLS=AlMg4,5Mn0,7},{MATERIAL=EN AW-5083},{SURFACE=E-0 eco marineblau}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Identnr
ⁿ/ₐ
ARTICLE
designation
ⁿ/ₐ
AF
system
[mm]
B
[mm]
L
[mm]
WEIGHT
weight
[kg]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
20387-E
20387-E
WITTE-GRID BASE PLATES
25.000
200.000
400.000
5.500
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
20387-E1
20387-E1
WITTE-GRID BASE PLATES
25.000
200.000
400.000
5.500
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
20387-E2
20387-E2
WITTE-GRID BASE PLATES
25.000
200.000
400.000
5.500
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
20388-E
20388-E
WITTE-GRID BASE PLATES
25.000
250.000
500.000
8.600
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
20388-E1
20388-E1
WITTE-GRID BASE PLATES
25.000
250.000
500.000
8.600
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
20388-E2
20388-E2
WITTE-GRID BASE PLATES
25.000
250.000
500.000
8.600
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
20403-E
20403-E
WITTE-GRID BASE PLATES
25.000
300.000
400.000
8.400
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
20403-E1
20403-E1
WITTE-GRID BASE PLATES
25.000
300.000
400.000
8.400
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
20403-E2
20403-E2
WITTE-GRID BASE PLATES
25.000
300.000
400.000
8.400
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
20386-E
20386-E
WITTE-GRID BASE PLATES
25.000
200.000
600.000
12.400
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
20386-E1
20386-E1
WITTE-GRID BASE PLATES
25.000
200.000
600.000
12.400
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
20386-E2
20386-E2
WITTE-GRID BASE PLATES
25.000
200.000
600.000
12.400
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
22923-E
22923-E
WITTE-GRID BASE PLATES
25.000
400.000
500.000
13.300
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
22923-E1
22923-E1
WITTE-GRID BASE PLATES
25.000
400.000
500.000
13.300
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
22923-E2
22923-E2
WITTE-GRID BASE PLATES
25.000
400.000
500.000
13.300
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
22925-E
22925-E
WITTE-GRID BASE PLATES
25.000
400.000
600.000
16.800
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
22925-E1
22925-E1
WITTE-GRID BASE PLATES
25.000
400.000
600.000
16.800
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
22925-E2
22925-E2
WITTE-GRID BASE PLATES
25.000
400.000
600.000
16.800
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
20439-E
20439-E
WITTE-GRID BASE PLATES
25.000
500.000
500.000
17.500
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
20439-E1
20439-E1
WITTE-GRID BASE PLATES
25.000
500.000
500.000
17.500
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
20439-E2
20439-E2
WITTE-GRID BASE PLATES
25.000
500.000
500.000
17.500
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
20381-E
20381-E
WITTE-GRID BASE PLATES
25.000
500.000
1000.000
34.400
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
20381-E1
20381-E1
WITTE-GRID BASE PLATES
25.000
500.000
1000.000
34.400
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
20381-E2
20381-E2
WITTE-GRID BASE PLATES
25.000
500.000
1000.000
34.400
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
20382-E
20382-E
WITTE-GRID BASE PLATES
25.000
600.000
600.000
24.800
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성