카탈로그: WISKA
생성됨: 25.06.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EE - SPRINT EMV earthing cones to DIN 89345, EE, brass chromium plated
WISKA
EMC cable glands and accessories, brass / stainless steel
Powered by
CAD모델 선택
{wiska/emv_kabelver_zubehoer/ee.prj},{NB=EE 30-16 50084652},{CNSORDERNO=50084652},{TYP=EE 30-16},{L1=9.0},{L2=6.0},{D1=26.9},{D2=16.0},{D3=18.0},{CNSMAT=Brass chromium-plated},{FB=SPRINT 32 / KVM 30 / HatGLAND 32},{CNSQUANTITY=1},{INFO=HTML},{VERS=29},{INFOLINKDEU=https://www.wiska.com/de/143/pde/50084652/ee-30-16.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/50084652/ee-30-16.html},{WEIGHT=0.015}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
L1
Length screw-in thread
[mm]
L2
Length
[mm]
D1
Diameter
[mm]
D2
Cable diameter below cable shield
[mm]
D3
Diameter
[mm]
CNSMAT
material
ⁿ/ₐ
FB
Using for cable gland
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA EE 10-03 50101021
50101021
EE 10-03
7.0
4.0
7.9
3.0
5.2
Brass chromium-plated
HatGLAND 12
1
0.002
WISKA EE 12-05 50085887
50085887
EE 12-05
7.0
4.0
9.9
5.0
7.2
Brass chromium-plated
SPRINT 12
1
0.003
WISKA EE 14-07 50101022
50101022
EE 14-07
7.0
4.0
11.9
7.0
9.2
Brass chromium-plated
HatGLAND 16
1
0.004
WISKA EE 16-06 50084648
50084648
EE 16-06
9.0
6.0
13.9
6.0
8.2
Brass chromium-plated
SPRINT 16 / KVM 16
1
0.007
WISKA EE 16-07 50085652
50085652
EE 16-07
9.0
6.0
13.9
7.5
9.7
Brass chromium-plated
SPRINT 16 / KVM 16
1
0.007
WISKA EE 18-06 50084649
50084649
EE 18-06
9.0
6.0
15.9
6.0
8.2
Brass chromium-plated
SPRINT 20 / KVM 18 / HatG...
1
0.008
WISKA EE 18-07 50080958
50080958
EE 18-07
9.0
6.0
15.9
7.0
9.2
Brass chromium-plated
SPRINT 20 / KVM 18 / HatG...
1
0.008
WISKA EE 18-09 50085650
50085650
EE 18-09
9.0
6.0
15.9
9.5
11.7
Brass chromium-plated
SPRINT 20 / KVM 18 / HatG...
1
0.008
WISKA EE 22-14 50101023
50101023
EE 22-14
9.0
6.0
19.9
14.5
16.3
Brass chromium-plated
HatGLAND 25
1
0.009
WISKA EE 24-06 50084650
50084650
EE 24-06
9.0
6.0
21.9
6.0
8.2
Brass chromium-plated
SPRINT 25 / KVM 24
1
0.012
WISKA EE 24-07 50080960
50080960
EE 24-07
9.0
6.0
21.9
7.0
9.2
Brass chromium-plated
SPRINT 25 / KVM 24
1
0.013
WISKA EE 24-08 50084651
50084651
EE 24-08
9.0
6.0
21.9
8.0
10.2
Brass chromium-plated
SPRINT 25 / KVM 24
1
0.013
WISKA EE 24-10 50080962
50080962
EE 24-10
9.0
6.0
21.9
10.5
12.7
Brass chromium-plated
SPRINT 25 / KVM 24
1
0.012
WISKA EE 24-13 50080963
50080963
EE 24-13
9.0
6.0
21.9
13.0
15.2
Brass chromium-plated
SPRINT 25 / KVM 24
1
0.012
WISKA EE 24-14 50080964
50080964
EE 24-14
9.0
6.0
21.9
14.5
16.3
Brass chromium-plated
SPRINT 25 / KVM 24
1
0.011
WISKA EE 24-16 50085654
50085654
EE 24-16
9.0
6.0
21.9
16.0
17.8
Brass chromium-plated
SPRINT 25 / KVM 24
1
0.011
WISKA EE 30-16 50084652
50084652
EE 30-16
9.0
6.0
26.9
16.0
18.0
Brass chromium-plated
SPRINT 32 / KVM 30 / HatG...
1
0.015
WISKA EE 30-18 50081743
50081743
EE 30-18
9.0
6.0
26.9
18.0
20.0
Brass chromium-plated
SPRINT 32 / KVM 30 / HatG...
1
0.015
WISKA EE 30-20 50085655
50085655
EE 30-20
9.0
6.0
26.9
20.0
22.0
Brass chromium-plated
SPRINT 32 / KVM 30 / HatG...
1
0.014
WISKA EE 36-20 50080967
50080967
EE 36-20
9.0
6.0
32.9
20.0
22.0
Brass chromium-plated
SPRINT 40 / KVM 36 / HatG...
1
0.021
WISKA EE 36-22 50084653
50084653
EE 36-22
9.0
6.0
32.9
22.0
24.0
Brass chromium-plated
SPRINT 40 / KVM 36 / HatG...
1
0.021
WISKA EE 36-24 50080969
50080969
EE 36-24
9.0
6.0
32.9
24.0
26.0
Brass chromium-plated
SPRINT 40 / KVM 36 / HatG...
1
0.018
WISKA EE 36-26 50085656
50085656
EE 36-26
9.0
6.0
32.9
26.0
28.0
Brass chromium-plated
SPRINT 40 / KVM 36 / HatG...
1
0.017
WISKA EE 45-27 50081592
50081592
EE 45-27
9.0
6.0
42.0
27.0
29.0
Brass chromium-plated
SPRINT 50 / KVM 45 / HatG...
1
0.031
WISKA EE 45-30 50081407
50081407
EE 45-30
9.0
6.0
42.0
30.0
32.0
Brass chromium-plated
SPRINT 50 / KVM 45 / HatG...
1
0.027
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성