svenska
中文 (繁體)
English
1017690000 - BLF 5.00HC/04/180 SN BK BX
Weidmüller
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (conductor connection)
Powered by
CAD모델 선택
{weidmueller_qs/27/46/02/02/1017690000.prj},{NB=1017690000},{MANUID=1017690000},{AAF726=21},{AAT080=4},{AAZ315=400},{AAZ316=320},{AAZ317=250},{AAZ321=4},{AAZ322=4},{AAZ323=4},{AAZ327=5},{AAZ328=5},{AAZ333=0},{AAZ337=1},{AAZ341=0},{AAZ343=0.250},{AAZ344=2.500},{AAZ346=2.500},{AAZ358=0},{AAZ360=-50},{AAZ361=100},{BAA663=0},{BAA675=0},{BAC676=2.500},{BAC677=2.500},{BAC739=0.200},{BAC740=0.200},{AAF040=0.008},{BAB577=27.733},{BAA020=14.2},{BAF016=20},{AAD931=85366990},{AAO676=1017690000},{AAO663=4032248728824},{PREVIEW=../../../../_pool_/ef/4d/1017690000_iso_back.png},{MANUTYPEDESC=BLF 5.00HC/04/180 SN BK BX},{DESCSHORT=PCB plug-in connector (wire connection) 5.00 mm, Number of poles: 4, PUSH IN with actuator, Tension-clamp connection}
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
AAB230
Type of connection conductor
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAG644
down force size
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAT149
Colour actuating element
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ321
Rated surge voltage (II/2)
[kV]
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ323
Rated surge voltage (III/3)
[kV]
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ333
Functional depth
[mm]
AAZ335
Locking system
ⁿ/ₐ
AAZ337
Number of conductor connections per pole
ⁿ/ₐ
AAZ339
Actuation of the conductor connection
ⁿ/ₐ
AAZ341
Actuation direction
[°]
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm²]
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm²]
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm²]
AAZ358
Plug-in direction
[°]
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ365
Coating conductor contact area
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA663
functional width
[mm]
BAA675
functional height
[mm]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC676
Max. line cross section, flexible
[mm²]
BAC677
Max. line cross section, rigid
[mm²]
BAC739
Min. line cross section, flexible
[mm²]
BAC740
Min. line cross section, rigid
[mm²]
BAC818
Assembly
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1017690000
1017690000
BLF 5.00HC/04/180 SN BK B...
PCB plug-in connector (wi...
Pluggable PCB connection ...
4032248728824
Weidmueller Group
Push-in connection
without
Socket
Cardboard
Other copper alloys
21
0.6x3.5
CSA; CURUS; EAC
4
orange
400
320
250
4
4
4
5
5
0
none
1
Operating pusher
0
0.250
2.500
2.500
0
-50
100
Tin (Sn)
Tin (Sn)
black
0
0
V0
Polybutylene terephthalat...
2.500
2.500
0.200
0.200
plugged-in
plug-in
0.008
27.733
14.2
20
85366990
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성