svenska
中文 (繁體)
English
1642350000 - SLD 3.50V/48/90G 3.2SN OR BX
Weidmüller
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (board connector)
Powered by
CAD모델 선택
{weidmueller_qs/27/46/02/01/1642350000.prj},{NB=1642350000},{MANUID=1642350000},{AAF726=9},{AAH185=22},{AAT080=48},{AAZ315=200},{AAZ316=2.500},{AAZ317=125},{AAZ321=2.500},{AAZ322=2.500},{AAZ323=2.500},{AAZ327=3.500},{AAZ328=3.500},{AAZ332=3.200},{AAZ333=0},{AAZ352=1},{AAZ353=1.400},{AAZ354=1.400},{AAZ358=0},{AAZ360=-50},{AAZ361=100},{BAA020=25.200},{BAA663=0},{BAA675=0},{BAB577=24.200},{BAF016=85.400},{AAF040=0.032},{AAD931=85366990},{AAO676=1642350000},{AAO663=4008190280871},{PREVIEW=../../../../_pool_/21/ba/16422700009999.png},{MANUTYPEDESC=SLD 3.50V/48/90G 3.2SN OR BX},{DESCSHORT=PCB plug-in connector (board connection) 3.50 mm, Number of poles: 48, Outgoing elbow: 90°}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
GTIN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAC128
design of plug connection
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAH185
assembly height
[mm]
AAP798
Application standards
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ321
Rated surge voltage (II/2)
[kV]
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ323
Rated surge voltage (III/3)
[kV]
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ332
Pin length
[mm]
AAZ333
Functional depth
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ335
Locking system
ⁿ/ₐ
AAZ351
Layout of solder pins
ⁿ/ₐ
AAZ352
Number of solder pins per pole
ⁿ/ₐ
AAZ353
Recommended drill hole diameter
[mm]
AAZ354
Recommended drill hole diameter pin
[mm]
AAZ356
Pin dimensions (mm)
ⁿ/ₐ
AAZ358
Plug-in direction
[°]
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ364
Coating PCB contact area
ⁿ/ₐ
BAA020
height
[mm]
BAA097
color of housing
ⁿ/ₐ
BAA663
functional width
[mm]
BAA675
functional height
[mm]
BAB577
depth
[mm]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAF016
width
[mm]
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1642350000
1642350000
SLD 3.50V/48/90G 3.2SN OR...
PCB plug-in connector (bo...
Pluggable PCB connection ...
4008190280871
Weidmueller Group
without
Pin
Fixed plug connector
Cardboard
Tin
CuSn
9
22
CSA; EAC; UR
48
200
2.500
125
2.500
2.500
2.500
3.500
3.500
3.200
0
THT connection (Wave sold...
none
linear
1
1.400
1.400
Ø 1,2
0
Standard
-50
100
2...3 µm Ni / 5...7 µm Sn...
25.200
orange
0
0
24.200
V0
Thermoplast
soldering
Soldered connection
85.400
Print mounting
0.032
85366990
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
[CP] Ground Racks (KRG[CP])
KHK KOHARA GEAR
12.04.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성