카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 790
WAGO
PG 02 - Accessories
Powered by
CAD모델 선택
790-100 - Isolated mounting carrier, for busbar with screw M4 x 8 mm
17.04.2024
790-101 - Isolated mounting carrier, for busbar with sheet metal screw (3.5...
17.04.2024
790-108 - Shield clamping saddle, 11 mm wide, diameter of compatible conduc...
17.04.2024
790-110 - Carrier with grounding foot, parallel to carrier rail, 15 mm long...
16.05.2024
790-112 - Carrier with grounding foot, parallel to carrier rail, 25 mm long...
17.04.2024
790-113 - Carrier with grounding foot, 90° to carrier rail, 45 mm long, Cu ...
17.04.2024
790-114 - Carrier with grounding foot, parallel to carrier rail, 45 mm long...
17.04.2024
790-115 - Carrier with 2 grounding feet, parallel to carrier rail, 125 mm l...
17.04.2024
790-116 - Shield clamping saddle, 19 mm wide, diameter of compatible conduc...
17.04.2024
790-124 - Shield clamping saddle, 27 mm wide, diameter of compatible conduc...
17.04.2024
790-133 - Busbar, tin-plated, 30 mm long, Cu 10 mm x 3 mm
17.04.2024
790-134 - Busbar, tin-plated, 50 mm long, Cu 10 mm x 3 mm
17.04.2024
790-140 - Shield clamping saddle, diameter of compatible conductor
17.04.2024
790-144 - Stand off, for carrier rail, suitalble for M5 size screw, with sp...
17.04.2024
790-145 - Carrier rail, with special perforations, 1000 mm long, tin-plated
17.04.2024
790-190 - U-shaped busbar, Cu 10 mm x 3 mm, for 5 I/O, suitable for 750 Ser...
17.04.2024
790-191 - U-shaped busbar, Cu 10 mm x 3 mm, for 8 I/O, suitable for 750 Ser...
17.04.2024
790-192 - U-shaped busbar, Cu 10 mm x 3 mm, for 5 I/O, suitable for 750 Ser...
17.04.2024
790-193 - U-shaped busbar, Cu 10 mm x 3 mm, for 8 I/O, suitable for 750 Ser...
17.04.2024
790-208 - Shield clamping saddle, 12.4 mm wide, 3 ... 8 mm
17.04.2024
790-216 - Shield clamping saddle, 21.8 mm wide, 6 ... 16 mm
17.04.2024
790-220 - Shield clamping saddle, 30 mm wide, 6 ... 20 mm
17.04.2024
790-300 - Busbar carrier, for busbars Cu 10 mm x 3 mm, single side, straigh...
17.04.2024
790-301 - Busbar carrier, for busbars Cu 10 mm x 3 mm, single side, angled,...
17.04.2024
790-302 - Busbar carrier, for busbars Cu 10 mm x 3 mm, single side, straigh...
17.04.2024
790-310 - Busbar carrier, for busbars Cu 10 mm x 3 mm, both sides, straight...
17.04.2024
790-311 - Busbar carrier, for busbars Cu 10 mm x 3 mm, both sides, angled, ...
17.04.2024
790-312 - Busbar carrier, for busbars Cu 10 mm x 3 mm, both sides, straight...
17.04.2024
790-350/790-398 - Busbar carrier, for busbars Cu 10 mm x 3 mm, flexible, fo...
17.04.2024
790-352/790-398 - Busbar carrier, for busbars Cu 10 mm x 3 mm, flexible, fo...
17.04.2024
790-360/790-398 - Busbar carrier, for busbars Cu 10 mm x 3 mm, flexible, fo...
17.04.2024
790-362/790-398 - Busbar carrier, for busbars Cu 10 mm x 3 mm, flexible, fo...
17.04.2024
790-398 - T-connector, for busbars Cu 10 mm x 3 mm
17.04.2024
790-400 - Busbar carrier, for busbars Cu 10 mm x 3 mm, no contact to DIN ra...
17.04.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.