카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
216-202 - Ferrule, Sleeve for 0.75 mm² / 18 AWG, insulated, electro-tin plated
WAGO
PG 02 - Accessories
Series 216
Powered by
CAD모델 선택
{wago/pg02/serie216/0216-0202_0999-0962.prj},{NB=216-202},{BESTNR=216-202},{BEZEICHNUNG=Aderendhülse, grau},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.75},{QUERSCHNITT2=18},{ABISOLIERLAENGE=10},{FARBE=grau},{GEWICHT=0.093},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-40-02-01},{ECLASS81=27-40-02-01},{LINKDE=http://www.wago.com/de/p/216-202},{LINKEN=http://www.wago.com/global/p/216-202},{FILENAME=216-202}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
BEZEICHNUNG
Description
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
216-202
216-202
Ferrule, gray
0.75
18
10
gray
0.093
27-40-02-01
27-40-02-01
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성