카탈로그: VIPDO
생성됨: 18.02.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VIPDO
QHW-CB-HB-1
VIPDO
fagongchangzidonghua
zhixiangdaogui
qhw-cb-hb
Powered by
CAD모델 선택
{vipdo/fagongchangzidonghua/zhixiangdaogui/qhw-cb-hb/qhw-cb-hb-zpt.prj},{NB=LAE41-QHW25HB-R-L160-N-Z0},{CODE=LAE4},{NOBPR=1},{MODEL=QHW25HB},{QH=QH : QH Series},{BE=W : Flange Type},{ME=25},{LE=H : Super Heavy Load},{BG=B : Bottom},{BG1=R},{PG=Z0},{LR=160},{PE=N},{DN=},{H=36},{H1=5.5},{N=23.5},{W=70},{B=57},{B1=6.5},{C=45},{L1=78.6},{L=104.0},{K1=21.00},{K2=6.00},{G=12.0},{M=Φ7},{T=8.0},{T1=14.0},{T2=10.00},{H2=6.00},{H3=5.0},{WR=23},{HR=22.0},{D=11.0},{H4=9.0},{D2=7.0},{P=60},{E=20.0},{FBSOSR=M6x20},{BD=50.61},{BRD=60.94},{MR=0.50},{MP=0.45},{MY=0.45},{SW=0.80},{GRW=3.21},{CTK=11.0},{PPATH=qhw-cb-hb-0.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
QH
QH系列
ⁿ/ₐ
BE
Block Type
ⁿ/ₐ
ME
Model size
ⁿ/ₐ
LE
Load Type
ⁿ/ₐ
BG
Block Mounting
ⁿ/ₐ
H
Assembly specification
[mm]
H1
Assembly specification
[mm]
N
Assembly specification
[mm]
W
Slider size
[mm]
B
Slider size
[mm]
B1
Slider size
[mm]
C
Slider size
[mm]
L1
Slider size
[mm]
L
Slider size
[mm]
K1
Slider size
[mm]
K2
Slider size
[mm]
G
Slider size
[mm]
M
Slider size
[mm]
T
Slider size
[mm]
T1
Slider size
[mm]
T2
Slider size
[mm]
H2
Slider size
[mm]
H3
Slider size
[mm]
WR
Guide rail size
ⁿ/ₐ
HR
Guide rail size
ⁿ/ₐ
D
Guide rail size
ⁿ/ₐ
H4
h Guide rail size
ⁿ/ₐ
D2
d Guide rail size
ⁿ/ₐ
P
Guide rail size
ⁿ/ₐ
E
Guide rail size
ⁿ/ₐ
FBSOSR
Fixing bolt size of slide rail(mm)
ⁿ/ₐ
BD
Basic dynamic rated load(KN)
ⁿ/ₐ
BRD
Basic static rated load(KN)
ⁿ/ₐ
MR
(KN-M)Allowable static moment
ⁿ/ₐ
MP
(KN-M)Allowable static moment
ⁿ/ₐ
MY
(KN-M)Allowable static moment
ⁿ/ₐ
SW
Slider weight/kg
ⁿ/ₐ
GRW
Guide rail weight kg/m
ⁿ/ₐ
LAE41-QHW15CB-R-L160-N-Z0
LAE41-QHW15CB-R-L160-N-Z0
LAE4
QHW15CB
QH : QH Series
W : Flange Type
15
C : Heavy Load
B : Bottom
24
4.0
16.0
47
38
4.5
30
39.4
61.4
8.00
5.00
5.3
Φ4.5
6.0
8.9
6.95
3.95
4.2
15
15.0
7.5
5.3
4.5
60
20.0
M4x16
17.94
19.86
0.10
0.08
0.08
0.17
1.45
LAE41-QHW20CB-R-L160-N-Z0
LAE41-QHW20CB-R-L160-N-Z0
LAE4
QHW20CB
QH : QH Series
W : Flange Type
20
C : Heavy Load
B : Bottom
30
4.6
21.5
63
53
5.0
40
50.5
76.7
9.75
6.00
12.0
Φ6
8.0
10.0
9.50
6.00
6.0
20
17.5
9.5
8.5
6.0
60
20.0
M5x16
30.00
33.86
0.26
0.19
0.19
0.40
2.21
LAE41-QHW20HB-R-L160-N-Z0
LAE41-QHW20HB-R-L160-N-Z0
LAE4
QHW20HB
QH : QH Series
W : Flange Type
20
H : Super Heavy Load
B : Bottom
30
4.6
21.5
63
53
5.0
40
65.2
91.4
17.10
6.00
12.0
Φ6
8.0
10.0
9.50
6.00
6.0
20
17.5
9.5
8.5
6.0
60
20.0
M5x16
35.70
42.31
0.31
0.27
0.27
0.52
2.21
LAE41-QHW25CB-R-L160-N-Z0
LAE41-QHW25CB-R-L160-N-Z0
LAE4
QHW25CB
QH : QH Series
W : Flange Type
25
C : Heavy Load
B : Bottom
36
5.5
23.5
70
57
6.5
45
58.0
83.4
10.70
6.00
12.0
Φ7
8.0
14.0
10.00
6.00
5.0
23
22.0
11.0
9.0
7.0
60
20.0
M6x20
41.90
48.75
0.39
0.31
0.31
0.59
3.21
LAE41-QHW25HB-R-L160-N-Z0
LAE41-QHW25HB-R-L160-N-Z0
LAE4
QHW25HB
QH : QH Series
W : Flange Type
25
H : Super Heavy Load
B : Bottom
36
5.5
23.5
70
57
6.5
45
78.6
104.0
21.00
6.00
12.0
Φ7
8.0
14.0
10.00
6.00
5.0
23
22.0
11.0
9.0
7.0
60
20.0
M6x20
50.61
60.94
0.50
0.45
0.45
0.80
3.21
LAE41-QHW30CB-R-L200-N-Z0
LAE41-QHW30CB-R-L200-N-Z0
LAE4
QHW30CB
QH : QH Series
W : Flange Type
30
C : Heavy Load
B : Bottom
42
6.0
31.0
90
72
9.0
52
70.0
97.4
13.50
6.25
12.0
Φ9
8.5
16.0
10.00
6.50
6.0
28
26.0
14.0
12.0
9.0
80
20.0
M8x25
58.26
66.34
0.60
0.50
0.50
1.09
4.47
LAE41-QHW30HB-R-L200-N-Z0
LAE41-QHW30HB-R-L200-N-Z0
LAE4
QHW30HB
QH : QH Series
W : Flange Type
30
H : Super Heavy Load
B : Bottom
42
6.0
31.0
90
72
9.0
52
93.0
120.4
21.75
6.25
12.0
Φ9
8.5
16.0
10.00
6.50
6.0
28
26.0
14.0
12.0
9.0
80
20.0
M8x25
70.32
88.45
0.83
0.89
0.89
1.44
4.47
LAE41-QHW35CB-R-L200-N-Z0
LAE41-QHW35CB-R-L200-N-Z0
LAE4
QHW35CB
QH : QH Series
W : Flange Type
35
C : Heavy Load
B : Bottom
48
7.5
33.0
100
82
9.0
62
80.0
113.6
13.00
7.50
12.0
Φ9
10.1
18.0
13.00
8.50
6.5
34
29.0
14.0
12.0
9.0
80
20.0
M8x25
78.89
86.66
1.07
0.76
0.76
1.56
6.30
LAE41-QHW35HB-R-L200-N-Z0
LAE41-QHW35HB-R-L200-N-Z0
LAE4
QHW35HB
QH : QH Series
W : Flange Type
35
H : Super Heavy Load
B : Bottom
48
7.5
33.0
100
82
9.0
62
105.8
139.4
25.90
7.50
12.0
Φ9
10.1
18.0
13.00
8.50
6.5
34
29.0
14.0
12.0
9.0
80
20.0
M8x25
95.23
115.55
1.45
1.33
1.33
2.06
6.30
LAE41-QHW45CB-R-L255-N-Z0
LAE41-QHW45CB-R-L255-N-Z0
LAE4
QHW45CB
QH : QH Series
W : Flange Type
45
C : Heavy Load
B : Bottom
60
9.2
37.5
120
100
10.0
80
97.0
139.4
13.00
10.00
12.9
Φ11
15.1
22.0
15.00
8.50
10.0
45
38.0
20.0
17.0
14.0
105
22.5
M12x35
119.40
135.42
1.83
1.38
1.38
2.79
10.41
LAE41-QHW45HB-R-L255-N-Z0
LAE41-QHW45HB-R-L255-N-Z0
LAE4
QHW45HB
QH : QH Series
W : Flange Type
45
H : Super Heavy Load
B : Bottom
60
9.2
37.5
120
100
10.0
80
128.8
171.2
28.90
10.00
12.9
Φ11
15.1
22.0
15.00
8.50
10.0
45
38.0
20.0
17.0
14.0
105
22.5
M12x35
144.13
180.56
2.47
2.41
2.41
3.69
10.41
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성