카탈로그: VIPDO
생성됨: 18.02.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VIPDO
EGH-SA-CA-01
VIPDO
fagongchangzidonghua
zhixiangdaogui
egh-sa-ca
Powered by
CAD모델 선택
{vipdo/fagongchangzidonghua/zhixiangdaogui/egh-sa-ca/egh-sa-ca-zpt.prj},{NB=LAE71-EGH25SA-R-L100-N-Z0},{CODE=LAE7},{NOBPR=1},{MODEL=EGH25SA},{EG=EG : EG Series},{BE=H : Square Type},{ME=25},{LE=S : Medium Load},{BG=A},{BG1=R},{PG=Z0},{LR=100},{PE=N},{DN=},{H=33},{H1=7.0},{N=12.5},{W=48},{B=35},{B1=6.5},{C=0},{L1=35.5},{L=59.1},{K1=21.90},{K2=4.55},{G=12.0},{MXL=M6x9},{T=8.0},{H2=8.00},{H3=8.0},{WR=23},{HR=18.0},{D=11.0},{H4=9.0},{D2=7.0},{P=60},{E=20.0},{FBSOSR=M6x20},{BD=11.40},{BRD=19.50},{MR=0.23},{MP=0.12},{MY=0.12},{SW=0.25},{GRW=2.67},{PPATH=egh-sa-ca-3.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
EG
Eg series
ⁿ/ₐ
BE
Block Type
ⁿ/ₐ
ME
Model size
ⁿ/ₐ
LE
Load Type
ⁿ/ₐ
BG
Block Mounting
ⁿ/ₐ
H
Assembly specification (mm)
ⁿ/ₐ
H1
Assembly specification (mm)
ⁿ/ₐ
N
Assembly specification (mm)
ⁿ/ₐ
W
Slider size (mm)
ⁿ/ₐ
B
Slider size (mm)
ⁿ/ₐ
B1
Slider size (mm)
ⁿ/ₐ
C
Slider size (mm)
ⁿ/ₐ
L1
Slider size (mm)
ⁿ/ₐ
L
Slider size (mm)
ⁿ/ₐ
K1
Slider size (mm)
ⁿ/ₐ
K2
Slider size (mm)
ⁿ/ₐ
G
Slider size (mm)
ⁿ/ₐ
MXL
MxL Slider size (mm)
ⁿ/ₐ
T
Slider size (mm)
ⁿ/ₐ
H2
Slider size (mm)
ⁿ/ₐ
H3
Slider size (mm)
ⁿ/ₐ
WR
Guide rail size
ⁿ/ₐ
HR
Guide rail size
ⁿ/ₐ
D
Guide rail size
ⁿ/ₐ
H4
h Guide rail size
ⁿ/ₐ
D2
d Guide rail size
ⁿ/ₐ
P
Guide rail size
ⁿ/ₐ
E
Guide rail size
ⁿ/ₐ
FBSOSR
Fixing bolt size of slide rail(mm)
ⁿ/ₐ
BD
Basic dynamic rated load(KN)
ⁿ/ₐ
BRD
Basic static rated load(KN)
ⁿ/ₐ
MR
(KN-M)Allowable static moment
ⁿ/ₐ
MP
(KN-M)Allowable static moment
ⁿ/ₐ
MY
(KN-M)Allowable static moment
ⁿ/ₐ
SW
Slider weight/kg
ⁿ/ₐ
GRW
Guide rail weight kg/m
ⁿ/ₐ
LAE71-EGH15SA-R-L100-N-Z0
LAE71-EGH15SA-R-L100-N-Z0
LAE7
EGH15SA
EG : EG Series
H : Square Type
15
S : Medium Load
A
24
4.5
9.5
34
26
4.0
0
23.1
40.1
14.80
3.50
5.7
M4x6
6.0
5.50
6.0
15
12.5
6.0
4.5
3.5
60
20.0
M3x16
5.35
9.40
0.08
0.04
0.04
0.09
1.25
LAE71-EGH15CA-R-L100-N-Z0
LAE71-EGH15CA-R-L100-N-Z0
LAE7
EGH15CA
EG : EG Series
H : Square Type
15
C : Heavy Load
A
24
4.5
9.5
34
26
4.0
26
39.8
56.8
10.15
3.50
5.7
M4x6
6.0
5.50
6.0
15
12.5
6.0
4.5
3.5
60
20.0
M3x16
7.83
16.19
0.13
0.10
0.10
0.15
1.25
LAE71-EGH20SA-R-L100-N-Z0
LAE71-EGH20SA-R-L100-N-Z0
LAE7
EGH20SA
EG : EG Series
H : Square Type
20
S : Medium Load
A
28
6.0
11.0
42
32
5.0
0
29.0
50.0
18.75
4.15
12.0
M5x7
7.5
6.00
6.0
20
15.5
9.5
8.5
6.0
60
20.0
M5x16
7.23
12.74
0.13
0.06
0.06
0.15
2.08
LAE71-EGH20CA-R-L160-N-Z0
LAE71-EGH20CA-R-L160-N-Z0
LAE7
EGH20CA
EG : EG Series
H : Square Type
20
C : Heavy Load
A
28
6.0
11.0
42
32
5.0
32
48.1
69.1
12.30
4.15
12.0
M5x7
7.5
6.00
6.0
20
15.5
9.5
8.5
6.0
60
20.0
M5x16
10.31
21.13
0.22
0.16
0.16
0.24
2.08
LAE71-EGH25SA-R-L100-N-Z0
LAE71-EGH25SA-R-L100-N-Z0
LAE7
EGH25SA
EG : EG Series
H : Square Type
25
S : Medium Load
A
33
7.0
12.5
48
35
6.5
0
35.5
59.1
21.90
4.55
12.0
M6x9
8.0
8.00
8.0
23
18.0
11.0
9.0
7.0
60
20.0
M6x20
11.40
19.50
0.23
0.12
0.12
0.25
2.67
LAE71-EGH25CA-R-L160-N-Z0
LAE71-EGH25CA-R-L160-N-Z0
LAE7
EGH25CA
EG : EG Series
H : Square Type
25
C : Heavy Load
A
33
7.0
12.5
48
35
6.5
35
59.0
82.6
16.15
4.55
12.0
M6x9
8.0
8.00
8.0
23
18.0
11.0
9.0
7.0
60
20.0
M6x20
16.27
32.40
0.38
0.32
0.32
0.41
2.67
LAE71-EGH30SA-R-L120-N-Z0
LAE71-EGH30SA-R-L120-N-Z0
LAE7
EGH30SA
EG : EG Series
H : Square Type
30
S : Medium Load
A
42
10.0
16.0
60
40
10.0
0
41.5
69.5
26.75
6.00
12.0
M8x12
9.0
8.00
9.0
28
23.0
11.0
9.0
7.0
80
20.0
M6x25
16.42
28.10
0.40
0.21
0.21
0.45
4.35
LAE71-EGH30CA-R-L200-N-Z0
LAE71-EGH30CA-R-L200-N-Z0
LAE7
EGH30CA
EG : EG Series
H : Square Type
30
C : Heavy Load
A
42
10.0
16.0
60
40
10.0
40
70.1
98.1
21.05
6.00
12.0
M8x12
9.0
8.00
9.0
28
23.0
11.0
9.0
7.0
80
20.0
M6x25
23.70
47.46
0.68
0.55
0.55
0.76
4.35
LAE71-EGH35SA-R-L120-N-Z0
LAE71-EGH35SA-R-L120-N-Z0
LAE7
EGH35SA
EG : EG Series
H : Square Type
35
S : Medium Load
A
48
11.0
18.0
70
50
10.0
0
45.0
75.0
28.50
7.00
12.0
M8x12
10.0
8.50
8.5
34
27.5
14.0
12.0
9.0
80
20.0
M8x25
22.66
37.38
0.56
0.31
0.31
0.66
6.14
LAE71-EGH35CA-R-L200-N-Z0
LAE71-EGH35CA-R-L200-N-Z0
LAE7
EGH35CA
EG : EG Series
H : Square Type
35
C : Heavy Load
A
48
11.0
18.0
70
50
10.0
50
78.0
108.0
20.00
7.00
12.0
M8x12
10.0
8.50
8.5
34
27.5
14.0
12.0
9.0
80
20.0
M8x25
33.35
64.84
0.98
0.69
0.69
1.13
6.14
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
HGH-CA-HA1
VIPDO
26.01.2024
MGN-C-H-01
VIPDO
26.01.2024
EGW-SA-CA-01
VIPDO
26.01.2024
RGH-CA-HA-1
VIPDO
26.01.2024
HGL-CA-HA1
VIPDO
26.01.2024
Bracket - External Connector Series
Aluminium Profiles - Langle
13.09.2022
HGW-CB-HB-1
VIPDO
26.01.2024
MGPM-Z/MGPL-Z/MGPA-Z - Compact Guide Cylinder/Standard type
SMC Corporation
26.03.2024
HGW-CA-HA1
VIPDO
26.01.2024
BSE Series Cylinder - standard cylinder
AirTAC
21.07.2022
MGW-C-H-01
VIPDO
26.01.2024
linear guide - lsh_series_butt_jointed_2_rails
AirTAC
05.01.2024
Model HSR-M1A
THK CO.,LTD.
07.06.2024
EGW-SB-CB-01
VIPDO
26.01.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성