EKOplus Sewage PN10
VAG
Resilient Seated Gate Valves
EKOplus Gate Valve
face-to-face acc. basic series 15
handwheel
EKOplus Sewage
Powered by
CAD모델 선택
{vag/weichdichtende_schieber/beta300_absperrschieber/grundreihe15/handrad/beta300_abwasser/beta300_g15_aw_p10_asmtab.prj},{NB=VAG-BETA300-AW_R15_DN150-PN10_H(400)},{PN=10},{DN=150},{L14=210},{L15=350},{D=285},{DK=240},{B=19},{N=8},{D2=23},{D1=300},{H1=414},{H2=60},{DGRO=195.000},{BSF=100.000},{DDL=211.000},{VD=3.000},{A1=213.000},{B1=252},{HA12=183.000},{A2=102.000},{B2=170.000},{HB12=55.000},{R2=40.000},{B3=101.000},{HR1=24.000},{R1=264.000},{D3=82.000},{D4=76.000},{H34=76.000},{DSP=24.000},{DHA1=24.000},{DHA2=16.000},{WS=15.000},{HVK=45.000},{AS=4.000},{DVK=35.000},{NAS=4.000},{H1RI=0.000},{H2RI=0.000},{DIRI=0.000},{DPRI=0.000},{B1RI=0.000},{B2RI=0.000},{SL1=0},{SL2=0.000},{F4=0.000},{SL3=0.000},{SL4=0.000},{RBP1=0.000},{SL5=0.000},{DBP1=0.000},{DBS2=0.000},{BBPSF=0.000},{L1S2=0.000},{LODLEVEL=400},{BPS=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
PN
pressure rate (PN)
ⁿ/ₐ
DN
nominal diameter (DN)
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
L15
face-to-face length (basic series 14)
[mm]
D
outside diameter flange
[mm]
DK
hole circle-Ø
[mm]
B
thickness of flange
[mm]
N
No. of holes
ⁿ/ₐ
D2
hole
[mm]
D1
handwheel Ø
[mm]
H1
height from centre of pipe axis to handwheel
[mm]
H2
handwheel height
[mm]
B1
[mm]
SL1
Position bypass valve
[mm]
BETA300-AW_R15_DN40-PN10_...
10
40
VAG EKOplus Gate Valve
DN40 PN10
R15 - handwheel (H)
240
150
110
19
4
19
200
247
42
124
0
BETA300-AW_R15_DN50-PN10_...
10
50
VAG EKOplus Gate Valve
DN50 PN10
R15 - handwheel (H)
250
165
125
19
4
19
200
250
42
121
0
BETA300-AW_R15_DN65-PN10_...
10
65
VAG EKOplus Gate Valve
DN65 PN10
R15 - handwheel (H)
270
185
145
19
4
19
250
300
59
206
0
BETA300-AW_R15_DN80-PN10_...
10
80
VAG EKOplus Gate Valve
DN80 PN10
R15 - handwheel (H)
280
200
160
19
8
19
250
301
59
206
0
BETA300-AW_R15_DN100-PN10...
10
100
VAG EKOplus Gate Valve
DN100 PN10
R15 - handwheel (H)
300
220
180
19
8
19
300
338
60
206
0
BETA300-AW_R15_DN125-PN10...
10
125
VAG EKOplus Gate Valve
DN125 PN10
R15 - handwheel (H)
325
250
210
19
8
19
300
375
60
228
0
BETA300-AW_R15_DN150-PN10...
10
150
VAG EKOplus Gate Valve
DN150 PN10
R15 - handwheel (H)
350
285
240
19
8
23
300
414
60
252
0
BETA300-AW_R15_DN200-PN10...
10
200
VAG EKOplus Gate Valve
DN200 PN10
R15 - handwheel (H)
400
340
295
20
8
23
400
527
67
330
0
BETA300-AW_R15_DN250-PN10...
10
250
VAG EKOplus Gate Valve
DN250 PN10
R15 - handwheel (H)
450
405
350
22
12
23
500
639
73
413
0
BETA300-AW_R15_DN300-PN10...
10
300
VAG EKOplus Gate Valve
DN300 PN10
R15 - handwheel (H)
500
460
400
25
12
23
500
703
73
472
0
BETA300-AW_R15_DN350-PN10...
10
350
VAG EKOplus Gate Valve
DN350 PN10
R15 - handwheel (H)
550
520
460
27
16
23
500
887
73
619
0
BETA300-AW_R15_DN400-PN10...
10
400
VAG EKOplus Gate Valve
DN400 PN10
R15 - handwheel (H)
600
580
515
29
16
28
630
960
83
619
0
BETA300-AW_R15_Bypass_DN5...
10
500
VAG EKOplus Gate Valve
DN500 PN10
R15 - with Bypass - handw...
700
670
620
27
20
28
630
1120
65
726
505
BETA300-AW_R15_Bypass_DN6...
10
600
VAG EKOplus Gate Valve
DN600 PN10
R15 - with Bypass - handw...
800
780
725
27
20
32
630
1120
65
726
505
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성