RIKO-LH PN10
VAG
Control Valves
RIKO Plunger Valve
version with multiple orifice cylinder
handwheel
Powered by
CAD모델 선택
{vag/regelarmaturen/riko/lh/handrad/riko_handrad_lh_p10_asmtab.prj},{NB=VAG-RIKO-LH_DN500-PN10_H-C(400)},{DN=500},{L1=750},{D=670},{K=620},{B=31.5},{N=20},{D2=28},{D1=400},{D3=617},{L7=550},{E1=100},{E2=475},{E3=105},{E4=382},{E5=475},{E6=105},{H2=382},{H3=385},{H4=841},{L2=400},{L3=400},{DZI=376},{DZA=397.0},{LZI=153},{DR=566},{DLI=568},{TDN=100},{R1=356},{X1=75},{R2=198},{X2=278.0},{Y2=158},{DFU=50},{HRI1=399},{DRI=40},{DRI2=16},{F1=20},{DDA=100},{DDL=582},{VD=4},{GGS=100.3},{DKL9=140},{KD=17},{DGD1=210},{GJ=75},{GA=100},{GE=189},{GR2=190},{DD1=125},{HGF=12},{BV=125},{HGV=10},{GB1=210},{GC=148},{BSV=96},{R4=28},{DGA=30},{DHA1=26},{DHA2=17},{HA3=180},{DHA4=50},{HA5=65},{HA6=15},{X=20.000},{PN=10},{TXT01=VAG RIKO Ringkolbenventil},{LODLEVEL=400},{POS=C}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
PN
pressure rate (PN)
ⁿ/ₐ
DN
nominal diameter (DN)
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
L1
face-to-face length
[mm]
D
outside diameter flange
[mm]
K
hole circle-Ø
[mm]
B
thickness of flange
[mm]
N
No. of holes
ⁿ/ₐ
D2
hole
[mm]
D1
handwheel Ø
[mm]
ANTR
Antriebsart
ⁿ/ₐ
D3
undersurface diameter of body
[mm]
L7
excess length cylinder in closed position
[mm]
E1
Dimension from body flange to driving axle
[mm]
E2
Dimension from body centre to end of GS, transversal
[mm]
E3
Dimension from body centre to GS input axle
[mm]
E4
Dimension from driving axle to GS input axle
[mm]
E5
Dimension from body centre to end of driving flange
[mm]
E6
Dimension from driving axle to GS box end
[mm]
H2
Dimension from body centre to upper edge of handwheel
[mm]
H3
Dimension from body centre to stand area
[mm]
H4
Dimension from upper edge of eye-bolt to stand area
[mm]
L2
longitudinal space between feet
[mm]
L3
transversal space between feet
[mm]
RIKO-LH_DN150-PN10_H
10
150
VAG RIKO Plunger Valve
DN150 PN10
E - Handwheel (H)
350
285
240
26.0
8
22
250
130
319
270
63
225
75
267
225
75
267
155
355
130
140
RIKO-LH_DN200-PN10_H
10
200
VAG RIKO Plunger Valve
DN200 PN10
E - Handwheel (H)
400
340
295
22.0
8
22
250
150
319
270
63
225
75
267
225
75
267
190
425
130
140
RIKO-LH_DN250-PN10_H
10
250
VAG RIKO Plunger Valve
DN250 PN10
E - Handwheel (H)
450
395
350
24.5
12
23
250
145
394
345
63
300
75
267
300
75
267
230
513
170
170
RIKO-LH_DN300-PN10_H
10
300
VAG RIKO Plunger Valve
DN300 PN10
E - Handwheel (H)
500
445
400
24.5
12
23
250
160
394
345
63
300
75
267
300
75
267
260
573
230
230
RIKO-LH_DN400-PN10_H
10
400
VAG RIKO Plunger Valve
DN400 PN10
E - Handwheel (H)
600
565
515
28.0
16
28
250
170
517
467
80
410
88
272
410
88
272
335
741
300
300
RIKO-LH_DN450-PN10_H
10
450
VAG RIKO Plunger Valve
DN450 PN10
E - Handwheel (H)
650
615
565
30.0
20
28
250
200
517
467
80
410
88
272
410
88
272
345
761
350
350
RIKO-LH_DN500-PN10_H
10
500
VAG RIKO Plunger Valve
DN500 PN10
E - Handwheel (H)
750
670
620
31.5
20
28
400
225
617
550
100
475
105
382
475
105
382
385
841
400
400
RIKO-LH_DN600-PN10_H
10
600
VAG RIKO Plunger Valve
DN600 PN10
E - Handwheel (H)
900
780
725
36.0
20
31
400
280
642
575
100
500
105
451
500
105
451
460
1010
500
500
RIKO-LH_DN700-PN10_H
10
700
VAG RIKO Plunger Valve
DN700 PN10
E - Handwheel (H)
1050
895
840
39.5
24
31
400
315
795
725
125
650
150
456
650
150
456
520
1149
560
560
RIKO-LH_DN800-PN10_H
10
800
VAG RIKO Plunger Valve
DN800 PN10
E - Handwheel (H)
1200
1015
950
43.0
24
34
400
400
795
725
125
650
150
456
650
150
456
600
1309
600
600
RIKO-LH_DN900-PN10_H
10
900
VAG RIKO Plunger Valve
DN900 PN10
E - Handwheel (H)
1350
1115
1050
46.5
28
34
400
420
880
800
160
725
165
532
725
165
532
650
1428
700
700
RIKO-LH_DN1000-PN10_H
10
1000
VAG RIKO Plunger Valve
DN1000 PN10
E - Handwheel (H)
1500
1230
1160
40.0
28
37
400
460
970
890
160
800
175
532
800
175
532
720
1568
750
750
RIKO-LH_DN1200-PN10_H
10
1200
VAG RIKO Plunger Valve
DN1200 PN10
E - Handwheel (H)
1800
1455
1380
57.0
32
41
400
560
1136
1040
200
950
208
662
950
208
662
850
1828
800
800
RIKO-LH_DN1600-PN10_H
10
1600
VAG RIKO Plunger Valve
DN1600 PN10
E - Handwheel (H)
2500
1915
1820
50.0
40
50
400
725
1609
1490
250
1350
258
717
1350
258
717
1200
2608
1200
1200
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성