RIKO-E ANSI150 (flat face)
VAG
Control Valves
RIKO Plunger Valve
version E-standard
handwheel
Powered by
CAD모델 선택
{vag/regelarmaturen/riko/e/handrad/riko_hanrad_e_ansi150_asmtab.prj},{NB=VAG-RIKO-E_DN600-ANSI CLASS 150_H(400)},{DNX=600},{L1=900},{D=840},{K=770.0},{B=47.8},{N=20},{D2=37},{D1=400},{D3=840},{E1=280},{E2=654},{E3=575},{E4=100},{E5=500},{E6=105},{H2=449},{H3=460},{H4=1010},{L2=500},{L3=500},{DZI=470},{DZA=498.0},{LZI=150},{DR=653},{DLI=653},{TDN=120},{R1=350},{Y1=70},{R2=220},{X2=348.0},{Y2=200},{DFU=54},{HRI1=478},{DRI=50},{DRI2=20},{F1=20},{DDA=110},{GETRIEBEGS=100.3},{DKL9=140},{KD=17},{DGD1=210},{GJ=75},{GA=100},{GE=189},{GR2=259},{DD1=125},{HGF=12},{BV=135},{HGV=109},{GB1=210},{GC=148},{BSV=96},{R4=28},{DGA=20},{DHA1=26},{DHA2=17.0},{HA3=180},{DHA4=42},{HA5=45},{HA6=15},{PN=ANSI CLASS 150},{DN=600 (24\")},{TXT01=VAG RIKO Ringkolbenventil},{LODLEVEL=400}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
PN
pressure rate (PN)
ⁿ/ₐ
DN
nominal diameter
ⁿ/ₐ
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
L1
face-to-face length
[mm]
D
outside diameter flange
[mm]
K
hole circle-Ø
[mm]
B
thickness of flange
[mm]
N
No. of holes
ⁿ/ₐ
D2
hole
[mm]
D1
handwheel Ø
[mm]
D3
undersurface diameter of body
[mm]
E1
Dimension from body flange to driving axle
[mm]
E2
Dimension from body centre to end of GS, transversal
[mm]
E3
Dimension from body centre to GS input axle
[mm]
E4
Dimension from driving axle to GS input axle
[mm]
E5
Dimension from body centre to end of driving flange
[mm]
E6
Dimension from driving axle to GS box end
[mm]
H2
Dimension from body centre to upper edge of handwheel
[mm]
H3
Dimension from body centre to stand area
[mm]
H4
Dimension from upper edge of eye-bolt to stand area
[mm]
L2
longitudinal space between feet
[mm]
L3
transversal space between feet
[mm]
RIKO-E_DN150-ANSI CLASS 1...
ANSI CLASS 150
150 (6")
VAG RIKO Plunger Valve
DN150 6" ANSI150
E - Handwheel (H)
350
285
240.0
25.4
8
22
250
236
130
328
270
63
225
75
265
155
355
130
140
RIKO-E_DN200-ANSI CLASS 1...
ANSI CLASS 150
200 (8")
VAG RIKO Plunger Valve
DN200 8" ANSI150
E - Handwheel (H)
400
340
295.0
28.4
8
23
250
302
150
328
270
63
225
75
265
190
425
130
140
RIKO-E_DN250-ANSI CLASS 1...
ANSI CLASS 150
250 (10")
VAG RIKO Plunger Valve
DN250 10" ANSI150
E - Handwheel (H)
450
405
355.0
30.2
12
28
250
371
145
403
345
63
300
75
265
230
513
170
170
RIKO-E_DN300-ANSI CLASS 1...
ANSI CLASS 150
300 (12")
VAG RIKO Plunger Valve
DN300 12" ANSI150
E - Handwheel (H)
500
460
410.0
31.8
12
28
250
434
160
403
345
63
300
75
265
260
573
230
230
RIKO-E_DN350-ANSI CLASS 1...
ANSI CLASS 150
350 (14")
VAG RIKO Plunger Valve
DN350 14" ANSI150
E - Handwheel (H)
550
533
476.0
35.0
12
28
250
498
165
453
407
80
350
88
260
300
671
250
250
RIKO-E_DN400-ANSI CLASS 1...
ANSI CLASS 150
400 (16")
VAG RIKO Plunger Valve
DN400 16" ANSI150
E - Handwheel (H)
600
580
525.0
36.6
16
31
250
575
170
518
467
80
410
88
268
335
741
300
300
RIKO-E_DN450-ANSI CLASS 1...
ANSI CLASS 150
450 (18")
VAG RIKO Plunger Valve
DN450 18" ANSI150
E - Handwheel (H)
650
640
585.0
39.6
16
31
250
632
200
518
467
80
410
88
268
345
761
350
350
RIKO-E_DN500-ANSI CLASS 1...
ANSI CLASS 150
500 (20")
VAG RIKO Plunger Valve
DN500 20" ANSI150
E - Handwheel (H)
750
715
650.0
43.0
20
34
400
711
225
629
550
100
475
105
439
385
841
400
400
RIKO-E_DN600-ANSI CLASS 1...
ANSI CLASS 150
600 (24")
VAG RIKO Plunger Valve
DN600 24" ANSI150
E - Handwheel (H)
900
840
770.0
47.8
20
37
400
840
280
654
575
100
500
105
449
460
1010
500
500
RIKO-E_DN700-ANSI CLASS 1...
ANSI CLASS 150
700 (28")
VAG RIKO Plunger Valve
DN700 28" ANSI150
E - Handwheel (H)
1050
910
840.0
54.0
28
37
400
998
315
780
725
125
650
150
471
520
1149
560
560
RIKO-E_DN750-ANSI CLASS 1...
ANSI CLASS 150
750 (30")
VAG RIKO Plunger Valve
DN750 30" ANSI150
E - Handwheel (H)
1050
984
915.0
54.0
28
35
300
998
315
777
725
125
650
150
454
520
1149
560
560
RIKO-E_DN800-ANSI CLASS 1...
ANSI CLASS 150
800 (32")
VAG RIKO Plunger Valve
DN800 32" ANSI150
E - Handwheel (H)
1200
1025
950.0
60.3
28
40
400
1127
400
797
725
125
650
150
454
600
1309
600
600
RIKO-E_DN900-ANSI CLASS 1...
ANSI CLASS 150
900 (36")
VAG RIKO Plunger Valve
DN900 36" ANSI150
E - Handwheel (H)
1350
1125
1050.0
60.4
32
41
400
1258
420
880
800
160
725
165
520
650
1428
700
700
RIKO-E_DN1000-ANSI CLASS ...
ANSI CLASS 150
1000 (40")
VAG RIKO Plunger Valve
DN1000 40" ANSI150
E - Handwheel (H)
1500
1255
1170.0
66.7
36
44
400
1380
460
995
898
160
800
175
520
720
1568
750
750
RIKO-E_DN1050-ANSI CLASS ...
ANSI CLASS 150
1050 (42")
VAG RIKO Plunger Valve
DN1050 42" ANSI150
E - Handwheel (H)
1500
1346
1257.0
67.0
36
41
400
1380
460
985
890
160
835
175
528
720
1568
750
750
RIKO-E_DN1200-ANSI CLASS ...
ANSI CLASS 150
1200 (48")
VAG RIKO Plunger Valve
DN1200 48" ANSI150
E - Handwheel (H)
1800
1485
1390.0
70.0
32
50
400
1645
560
1136
1040
200
950
208
680
850
1828
800
800
RIKO-E_DN1350-ANSI CLASS ...
ANSI CLASS 150
1350 (54")
VAG RIKO Plunger Valve
DN1350 54" ANSI150
E - Handwheel (H)
2100
1683
1594.0
76.0
44
48
400
1920
650
1332
1240
250
1100
258
705
1000
2187
1000
1000
RIKO-E_DN1600-ANSI CLASS ...
ANSI CLASS 150
1600 (60")
VAG RIKO Plunger Valve
DN1600 60" ANSI150
E - Handwheel (H)
2500
1930
1820.0
80.0
40
57
400
2244
725
1609
1490
250
1350
258
705
1200
2608
1200
1200
RIKO-E_DN1800-ANSI CLASS ...
ANSI CLASS 150
1800 (72")
VAG RIKO Plunger Valve
DN1800 72" ANSI150
E - Handwheel (H)
2700
2197
2095.5
89.0
60
57
640
2460
900
1905
1785
315
1560
340
865
1280
2858
1500
1500
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성