FAB - Accessories
UFI Filters
ACCESSORIES
Powered by
CAD모델 선택
{ufi_filters/accessories/fab.prj},{NB=6000.8},{SHA256=VkpcMCTUOmkRlIh8d/jY27SdoTm4attlVF0lo+lqf8Y=},{INAME=60002e8},{NAME=6000.8},{NNCUSTOM=FAB},{NTCUSTOM=Accessories},{NBCUSTOM=6000.8},{LINACUSTOM=6000.8},{STEPFILE=6000.8.step},{PNGFILE=fab},{DWGFILE=fab_a},{CODE=6000.8},{DESC=Oil bath air filter},{APP=Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation},{CAT=https://www.ufihyd.com/pdf/products/FAB_Ufi_Hyd.pdf},{FLOW=5500},{PRS=65},{WT=95},{HOUSING=black painted steel},{INTERNALPARTS=steel},{FILTERELEMENT=zinc painted steel},{PREFILTERTRANSPARENTHOUSINGANDBUFFLE=plastic material},{SEAL=NBR = Nitrile},{H4=162},{D1=65},{D2=187},{H1=385},{H2=334},{H3=172},{H5=51},{H6=273},{H7=112},{L=131}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
APP
Application
ⁿ/ₐ
FLOW
Flow rate
[l/min]
PRS
Port Size
[mm]
WT
Max Working Temperature
[°C]
HOUSING
Housing
ⁿ/ₐ
INTERNALPARTS
Internal parts
ⁿ/ₐ
FILTERELEMENT
Filter element
ⁿ/ₐ
PREFILTERTRANSPARENTHOUSINGANDBUFFLE
Prefilter, transparent housing and buffle
ⁿ/ₐ
SEAL
Seal type
ⁿ/ₐ
H4
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
H1
ⁿ/ₐ
H2
ⁿ/ₐ
H3
ⁿ/ₐ
H5
ⁿ/ₐ
H6
ⁿ/ₐ
H7
ⁿ/ₐ
L
ⁿ/ₐ
6000.10
6000.10
Oil bath air filter
Agricultural, Constructio...
10000
93
95
Black painted steel
Steel
Zinc painted steel
Plastic material
NBR = Nitrile
229
93
266
529
475
246
54
399
130
179
6000.11
6000.11
Oil bath air filter
Agricultural, Constructio...
12000
114
95
Black painted steel
Steel
Zinc painted steel
Plastic material
NBR = Nitrile
241
114
322
558
503
262
55
412
146
210
6000.6
6000.6
Oil bath air filter
Agricultural, Constructio...
3000
57
95
Black painted steel
Steel
Zinc painted steel
Plastic material
NBR = Nitrile
123
57
164
293
252
129
41
201
92
116
6000.7
6000.7
Oil bath air filter
Agricultural, Constructio...
4000
57
95
Black painted steel
Steel
Zinc painted steel
Plastic material
NBR = Nitrile
151
57
164
348
307
156
41
260
88
116
6000.8
6000.8
Oil bath air filter
Agricultural, Constructio...
5500
65
95
Black painted steel
Steel
Zinc painted steel
Plastic material
NBR = Nitrile
162
65
187
385
334
172
51
273
112
131
6000.9
6000.9
Oil bath air filter
Agricultural, Constructio...
8000
93
95
Black painted steel
Steel
Zinc painted steel
Plastic material
NBR = Nitrile
188
93
266
451
397
209
54
321
130
182
6025.4
6025.4
Cyclone prefilter
Agricultural, Constructio...
4000
57
95
Black painted steel
Steel
Zinc painted steel
Plastic material
NBR = Nitrile
57
140
175
115
60
6025.5
6025.5
Cyclone prefilter
Agricultural, Constructio...
6000
65
95
Black painted steel
Steel
Zinc painted steel
Plastic material
NBR = Nitrile
65
154
185
115
70
6025.6
6025.6
Cyclone prefilter
Agricultural, Constructio...
10000
93
95
Black painted steel
Steel
Zinc painted steel
Plastic material
NBR = Nitrile
93
222
235
175
60
6025.6S2
6025.6S2
Cyclone prefilter
Agricultural, Constructio...
11000
102
95
Black painted steel
Steel
Zinc painted steel
Plastic material
NBR = Nitrile
102
222
235
175
60
6025.7
6025.7
Cyclone prefilter
Agricultural, Constructio...
12000
114
95
Black painted steel
Steel
Zinc painted steel
Plastic material
NBR = Nitrile
114
222
235
175
60
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성