Turcon® Excluder® 5 - Rubber Energised Double-acting Scraper from Turcon® and Zurcon® materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Scraper
Turcon® Excluder® 5
Powered by
CAD모델 선택
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/abstreifer/turcon_excluder_5/turcon_exluder_5_ass_tab.prj},{NB=WE5301500-M12N (0)},{PARTNO=WE5301500},{DN=150.0},{D3=166.0},{L3=9.5},{D4=152.5},{R1=1.5},{A=5.0},{D2=5.33},{NUT=0},{MC=M12},{OM=N},{AUS=Standard Bereich},{ORS=151,77 x 5,33},{OM1='N','NBR - 70 Shore A','T','NBR - Tieftemp. 70 Shore A','V','FKM - 70 Shore A'},{OM2='N','NBR - 70 Shore A','T','NBR - Tieftemp. 70 Shore A','V','FKM - 70 Shore A','E','EPDM - 70 Shore A'},{OM3='N','NBR - 70 Shore A','T','NBR - Tieftemp. 70 Shore A'},{OM4='N','NBR - 70 Shore A','T','NBR - Tieftemp. 70 Shore A','E','EPDM - 70 Shore A'},{PPATH=turcon_exluder_5_tpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D3
Groove Diameter H9
[mm]
L3
Groove Width +0.2
[mm]
D4
Bore Diameter H11
[mm]
R1
Radius max.
[mm]
A
Step width min.
[mm]
AUS
Type
ⁿ/ₐ
WE5000190-M12N
WE5000190
19.0
26.6
4.2
20.5
0.8
3.0
Recommended Range
WE5000200-M12N
WE5000200
20.0
27.6
4.2
21.5
0.8
3.0
Recommended Range
WE5000220-M12N
WE5000220
22.0
29.6
4.2
23.5
0.8
3.0
Recommended Range
WE5000250-M12N
WE5000250
25.0
32.6
4.2
26.5
0.8
3.0
Recommended Range
WE5000280-M12N
WE5000280
28.0
35.6
4.2
29.5
0.8
3.0
Recommended Range
WE5000300-M12N
WE5000300
30.0
37.6
4.2
31.5
0.8
3.0
Recommended Range
WE5000320-M12N
WE5000320
32.0
39.6
4.2
33.5
0.8
3.0
Recommended Range
WE5000350-M12N
WE5000350
35.0
42.6
4.2
36.5
0.8
3.0
Recommended Range
WE5000360-M12N
WE5000360
36.0
43.6
4.2
37.5
0.8
3.0
Recommended Range
WE5100400-M12N
WE5100400
40.0
48.8
6.3
41.5
0.8
3.0
Recommended Range
WE5100420-M12N
WE5100420
42.0
50.8
6.3
43.5
0.8
3.0
Recommended Range
WE5100450-M12N
WE5100450
45.0
53.8
6.3
46.5
0.8
3.0
Recommended Range
WE5100480-M12N
WE5100480
48.0
56.8
6.3
49.5
1.0
3.0
Recommended Range
WE5100500-M12N
WE5100500
50.0
58.8
6.3
51.5
0.8
3.0
Recommended Range
WE5100520-M12N
WE5100520
52.0
60.8
6.3
53.5
1.0
3.0
Recommended Range
WE5100550-M12N
WE5100550
55.0
63.8
6.3
56.5
0.8
3.0
Recommended Range
WE5100560-M12N
WE5100560
56.0
64.8
6.3
57.5
0.8
3.0
Recommended Range
WE5000600-M12N
WE5000600
60.0
67.6
4.2
61.5
0.8
3.0
Recommended Range
WE5100600-M12N
WE5100600
60.0
68.8
6.3
61.5
0.8
3.0
Recommended Range
WE5100630-M12N
WE5100630
63.0
71.8
6.3
64.5
0.8
3.0
Recommended Range
WE5100650-M12N
WE5100650
65.0
73.8
6.3
66.5
0.8
3.0
Recommended Range
WE5100700-M12N
WE5100700
70.0
78.8
6.3
71.5
0.8
3.0
Extended Range
WE5200700-M12N
WE5200700
70.0
82.2
8.1
72.0
1.0
4.0
Recommended Range
WE5200750-M12N
WE5200750
75.0
87.2
8.1
77.0
1.0
4.0
Recommended Range
WE5100800-M12N
WE5100800
80.0
88.8
6.3
81.5
1.0
3.0
Extended Range
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성