您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/EES MHD FR - Thick “TR” polyurethane wheels with ergonomic round profile, aluminium centre, swivel top plate electrowelded sprung-loaded bracket type EES MHD with adjustable front brake
Tellurerota
Industrial - Heavy duty and mechanical handling
65ER - TR POLYURETHANE WHEELS WITH ERGONOMIC ROUND PROFILE AND ALUMINIUM CENTRE
Wheels with thick TR polyurethane and ergonomic round profile, aluminium centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65er/65_er_molleggiati/65_er_sr_cf_molleggiati_asmtab.prj},{NB=659904},{COD=659904},{D=160},{F=50},{H=248},{AXB=135x110},{AAXBB=105x80},{EE=11},{E=100},{COD1=657904},{COD2=658504},{COD3=659904},{PPATH=65_er_molleggiati_asmtpl.prj},{O=240},{PRA=3},{LCMAX=400},{LCMIN=50},{H1=25},{LC1=700},{LC2=560},{LC3=420},{W=8.13},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LCMAX
Maximum load capacity
[daN]
LCMIN
Minimum load capacity
[daN]
H1
Maximum spring suspension
[mm]
LC1
Load capacity 4 km/h
[daN]
LC2
Load capacity 6 km/h
[daN]
LC3
Load capacity 10 km/h
[daN]
W
Weight
[kg]
659904
659904
160
50
248
135x110
105x80
11
100
240
400
50
25
700
560
420
8.13
659906
659906
200
50
268
135x110
105x80
11
100
265
400
50
25
800
640
480
8.78
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表