피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
1775635-6
TE Connectivity
Connectors
PCB Connectors_new
Wire-To-Board Connectors
FFC, FPC & Ribbon Connectors
FPC Connectors
Powered by
CAD모델 선택
{teconnectivity/connectors/pcb_connectors_new/wire_to_board_connectors/ffc_fpc_and_ribbon_connectors/fpc_connectors/1775635_6.prj},{NB=1775635-6},{PN=1775635-6},{NUMBEROFROWS=1},{NUMBEROFPOSITIONS=6},{OPERATINGVOLTAGEVAC=250},{PACKAGINGQUANTITY=2000},{SHA256=koiNHqJOSbu8LLObnmR6bP5F7+1Cb7/55/Js2A9AUfo=},{INAME=17756352d6},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-1775635-6.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
CONNECTORPRODUCTTYPE
Connector Product Type
ⁿ/ₐ
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
INSERTIONFORCETYPE
Insertion Force Type
ⁿ/ₐ
FPCACTUATORTYPE
FPC Actuator Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
COMPATIBLEWITHWIRECABLETYPE
Compatible With Wire & Cable Type
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
OPERATINGVOLTAGEVAC
Operating Voltage
[VAC]
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTSHAPEFORM
Contact Shape & Form
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
ⁿ/ₐ
CONTACTTYPE
Contact Type
ⁿ/ₐ
CONTACTMATINGLOCATION
Contact Mating Location
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
ⁿ/ₐ
CONTACTLAYOUT
Contact Layout
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
MATINGALIGNMENT
Mating Alignment
ⁿ/ₐ
PCBMOUNTALIGNMENT
PCB Mount Alignment
ⁿ/ₐ
PCBMOUNTRETENTION
PCB Mount Retention
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
CONNECTORHEIGHT
Connector Height
ⁿ/ₐ
CONNECTORWIDTH
Connector Width
ⁿ/ₐ
ACCEPTSFLEXCABLETHICKNESS
Accepts Flex Cable Thickness
ⁿ/ₐ
CONNECTORLENGTH
Connector Length
ⁿ/ₐ
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
[C]
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
[F]
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
1775635-6
1775635-6
1775635-6
FPC CONN. 0.5MM PITCH BC,...
Connector Assembly
PCB Mount Receptacle
Flex-to-Board
Zero Insertion Force (ZIF...
Stuffer (Plunger Style)
No
Flexible Printed Circuit ...
1
FFC, FPC
6
Right Angle
250
Phosphor Bronze
Gold
Single Beam
.76 um [ 30 uin ]
Socket
Bottom
Gold
.5
.025 um [ 1 uin ]
Inline
Surface Mount
With
Without
With
Board Mount
Natural
Thermoplastic
.5 mm [ .0197 in ]
2.05 mm [ .08 in ]
5.1 mm [ .2 in ]
.3 mm [ .012 in ]
8.43 mm [ .3318 in ]
-40 - 125, -40 - 125
-40 - 257, -40 - 257
Signal
With
Tape & Reel
2000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성