1-5353583-1
TE Connectivity
Connectors
Audio & Video Connectors_new
USB Connectors
Powered by
CAD모델 선택
{teconnectivity/connectors/audio_and_video_connectors_new/usb_connectors/1_5353583_1.prj},{NB=1-5353583-1},{PN=1-5353583-1},{NUMBEROFPORTS=1},{NUMBEROFPOSITIONS=4},{NUMBEROFMOUNTINGLEGS=2},{OFFSETMM=4},{CONTACTCURRENTRATINGMAXA=1},{MATINGCYCLESMAX=1500},{MOISTURESENSITIVITYLEVEL=1},{PACKAGINGQUANTITY=55},{SHA256=1DeTYjjhy9Jt3gdByjTmtCOEwBBRlz5P/U57QiRR13Q=},{INAME=12d53535832d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
GROUNDCOMPONENTTYPE
Ground Component Type
ⁿ/ₐ
GROUNDINGOPTIONS
Grounding Options
ⁿ/ₐ
USBTYPE
USB Type
ⁿ/ₐ
USBVERSION
USB Version
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
CONNECTORSTYLE
Connector Style
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
LED
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
NUMBEROFPORTS
Number of Ports
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFMOUNTINGLEGS
Number of Mounting Legs
ⁿ/ₐ
PANELGROUNDLOCATION
Panel Ground Location
ⁿ/ₐ
SHELLPLATINGFINISH
Shell Plating Finish
ⁿ/ₐ
OFFSETMM
Offset
[mm]
SHELLPLATINGMATERIAL
Shell Plating Material
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTTERMINATIONTYPE
Contact Termination Type
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
MOUNTINGLOCATION
Mounting Location
ⁿ/ₐ
LOCKINGFEATURE
Locking Feature
ⁿ/ₐ
PCBCONNECTORSEATING
PCB Connector Seating
ⁿ/ₐ
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ⁿ/ₐ
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
LOCATINGPOSTS
Locating Posts
ⁿ/ₐ
CENTERLINEPITCHMM
Centerline Pitch
[mm]
CENTERLINEPITCHIN
Centerline Pitch
[in]
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
TAILLENGTH
Tail Length
ⁿ/ₐ
SOLDERINGTEMPERATUREMAX
Soldering Temperature
[Max]
MATINGCYCLESMAX
Mating Cycles
[Max]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
HALOGENFREE
Halogen Free
ⁿ/ₐ
PICKPLACECAPABLE
Pick & Place Capable
ⁿ/ₐ
PICKANDPLACE
Pick and Place
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
INDUSTRYSTANDARD
Industry Standard
ⁿ/ₐ
MOISTURESENSITIVITYLEVEL
Moisture Sensitivity Level
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
1-5353583-1
1-5353583-1
1-5353583-1
Std USB Type A, RA, SMT, ...
M2 Threaded Hole
Panel Ground
A
2.0
Standard
Receptacle
Right Angle
Cable-to-Board, Cable-to-...
Printed Circuit Board
Without
Connector
1
4
2
RightLeft
Bright
4
Tin
1
.76 um [ 29.92 uin ]
Gold or Gold Flash over P...
Surface Mount
Surface Mount
Top
With
Offset
SMT Hold-Down
Flange
Board Mount, Panel
With
2, 2.5
.078, .098
White
Thermoplastic
1 mm [ .039 in ]
1.85 mm [ .073 in ]
260 C [ 500 F ]
1500
-55 - 85 C [ -67 - 185 F ...
No
Yes
Pick and Place Cover
Power & Signal
UL 94V-0
USB 2.0
1
Box & Tray, Tape
55
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성