카탈로그: Tecnorm
생성됨: 07.08.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 217 Guide coloumn with gutter - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD모델 선택
{tecnorm/01_fuehrungselemente/n217_fuehrungssaeule_mit_nut_asmtab.prj},{NB=N217.063.224(28)},{INFO=Online Pdf},{D1=63},{D2=63},{D3=0},{D4=0},{L1=224},{L2=10},{L3=4},{L4=80},{L5=12},{T=6.5},{R1=6},{R2=2.5},{L12=60},{L22=10},{L32=34},{L42=30},{L7=5.5},{L6=43.0},{D22=14},{SD=63/80},{VERS=28},{PPATH=assemblies/n217_fuehrungssaeule_mit_nut_asmtpl.prj},{MAT=Stahl gehärtet}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
T
[mm]
R1
Radius
[mm]
R2
Radius
[mm]
MAT
Material
[mm]
N217.025.100(1)
N217.025.100
25
25
0
0
100
4
4
40
7
3.0
3
2.0
Hardened steel
N217.025.125(2)
N217.025.125
25
25
0
0
125
4
4
40
7
3.0
3
2.0
Hardened steel
N217.025.140(3)
N217.025.140
25
25
0
0
140
4
4
40
7
3.0
3
2.0
Hardened steel
N217.025.160(4)
N217.025.160
25
25
0
0
160
4
4
40
7
3.0
3
2.0
Hardened steel
N217.025.180(5)
N217.025.180
25
25
0
0
180
4
4
40
7
3.0
3
2.0
Hardened steel
N217.032.125(6)
N217.032.125
32
32
0
0
125
8
4
45
7
3.0
3
2.0
Hardened steel
N217.032.140(7)
N217.032.140
32
32
0
0
140
8
4
45
7
3.0
3
2.0
Hardened steel
N217.032.160(8)
N217.032.160
32
32
0
0
160
8
4
45
7
3.0
3
2.0
Hardened steel
N217.032.180(9)
N217.032.180
32
32
0
0
180
8
4
45
7
3.0
3
2.0
Hardened steel
N217.032.200(10)
N217.032.200
32
32
0
0
200
8
4
45
7
3.0
3
2.0
Hardened steel
N217.040.140(11)
N217.040.140
40
40
0
0
140
8
4
56
10
4.0
3
2.0
Hardened steel
N217.040.160(12)
N217.040.160
40
40
0
0
160
8
4
56
10
4.0
3
2.0
Hardened steel
N217.040.180(13)
N217.040.180
40
40
0
0
180
8
4
56
10
4.0
3
2.0
Hardened steel
N217.040.200(14)
N217.040.200
40
40
0
0
200
8
4
56
10
4.0
3
2.0
Hardened steel
N217.040.224(15)
N217.040.224
40
40
0
0
224
8
4
56
10
4.0
3
2.0
Hardened steel
N217.040.250(16)
N217.040.250
40
40
0
0
250
8
4
56
10
4.0
3
2.0
Hardened steel
N217.040.280(17)
N217.040.280
40
40
0
0
280
8
4
56
10
4.0
3
2.0
Hardened steel
N217.050.160(18)
N217.050.160
50
50
0
0
160
10
4
70
10
5.0
5
2.5
Hardened steel
N217.050.180(19)
N217.050.180
50
50
0
0
180
10
4
70
10
5.0
5
2.5
Hardened steel
N217.050.200(20)
N217.050.200
50
50
0
0
200
10
4
70
10
5.0
5
2.5
Hardened steel
N217.050.224(21)
N217.050.224
50
50
0
0
224
10
4
70
10
5.0
5
2.5
Hardened steel
N217.050.250(22)
N217.050.250
50
50
0
0
250
10
4
70
10
5.0
5
2.5
Hardened steel
N217.050.280(23)
N217.050.280
50
50
0
0
280
10
4
70
10
5.0
5
2.5
Hardened steel
N217.050.315(24)
N217.050.315
50
50
0
0
315
10
4
70
10
5.0
5
2.5
Hardened steel
N217.050.355(25)
N217.050.355
50
50
0
0
355
10
4
70
10
5.0
5
2.5
Hardened steel
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LH - Low Pressure Hydraulic Cylinder
Peninsular Cylinder
22.03.2024
FD05. Spring Plungers with bolt and slot - Spring elements
Tecnorm
08.08.2016
N260 Shoulder screws - Springs
Tecnorm
08.08.2016
N 094 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
5168. Slider center guide - Slide elements
Tecnorm
08.08.2016
5202. Centering bolts - Slide elements
Tecnorm
08.08.2016
N 911.S Roller cage with securing ring - Guide elements
Tecnorm
08.08.2016
Punch holding plate Type ARTS - Cutting element
Tecnorm
05.10.2016
FD03. Spring Plungers with pin and internal hexagon - Spring elements
Tecnorm
08.08.2016
N249 Plate - Springs
Tecnorm
08.08.2016
System compression springs DIN / ISO 10243, Identification color silver - S...
Tecnorm
09.08.2016
Punch holding plate Type ARTF - Cutting element
Tecnorm
05.10.2016
FD10-530 Compressor pin with pressure screw spring - Springs
Tecnorm
08.08.2016
N246. Layer plate for PU springs - Springs
Tecnorm
08.08.2016
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성