N0020C20 - SUS Hexagon Slotted and Castle Nut (Type-2) (High form)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD모델 선택
{sunco/nut/n0020c20.prj},{NB=N0-02-0C20-01800000},{CNSORDERNO=N0-02-0C20-01800000},{S=M18},{NDM=18.0000},{M=21.0},{TM=0 -0.84},{M1=15},{W=15.0},{TW=0 -0.70},{SW=27},{TSW=0 -0.8},{DW1=26.0},{N=4.5},{TN=0 +0.4},{NOG=6},{DE=25}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
M
Height
[mm]
M1
Height
[mm]
W
Height
[mm]
SW
Width across flats
[mm]
DW1
Diameter
[mm]
N
Width
[mm]
NOG
The number of grooves
ⁿ/ₐ
DE
Diameter
[mm]
N0-02-0C20-00800000
N0-02-0C20-00800000
M8
9.5
0
6.5
13
12.5
2.5
6
0
N0-02-0C20-01000000
N0-02-0C20-01000000
M10
12.0
0
8.0
17
16.5
2.8
6
0
N0-02-0C20-01200000
N0-02-0C20-01200000
M12
15.0
10
10.0
19
18.0
3.5
6
17
N0-02-0C20-01400000
N0-02-0C20-01400000
M14
16.0
11
11.0
22
21.0
3.5
6
19
N0-02-0C20-01600000
N0-02-0C20-01600000
M16
19.0
13
13.0
24
23.0
4.5
6
22
N0-02-0C20-01800000
N0-02-0C20-01800000
M18
21.0
15
15.0
27
26.0
4.5
6
25
N0-02-0C20-02000000
N0-02-0C20-02000000
M20
22.0
16
16.0
30
29.0
4.5
6
28
N0-02-0C20-02200000
N0-02-0C20-02200000
M22
26.0
18
18.0
32
31.0
5.5
6
30
N0-02-0C20-02400000
N0-02-0C20-02400000
M24
27.0
19
19.0
36
34.0
5.5
6
34
N0-02-0C20-02700000
N0-02-0C20-02700000
M27
30.0
22
22.0
41
39.0
5.5
6
38
N0-02-0C20-03000000
N0-02-0C20-03000000
M30
33.0
24
24.0
46
44.0
7.0
6
42
N0-02-0C20-03300000
N0-02-0C20-03300000
M33
35.0
26
26.0
50
48.0
7.0
6
46
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
N0020C00 - SUS Hexagon Slotted and Castle Nut (Type-1) (High form)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0000C30 - Iron Hexagon Slotted and Castle Nut (Type-2) (Low form)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0000C00 - Iron Hexagon Slotted and Castle Nut (Type-1) (High form)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
ASME B18.2.2 HNS - Hex Slotted Nuts
Fabory
13.02.2023
Reference 42900 - Hexagon slotted and castle nut DIN 935 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
N0000C24 - Iron Hexagon Slotted and Castle Nut (Type-2) (High form) (Fine T...
SUNCO INDUSTRY CO.,LTD.
11.10.2017
BN 636 - Hex slotted and castle nuts (DIN 935-1), stainless steel A4
Bossard Catalog
31.10.2023
M/IS 610 - Socket head cap screw - DME
D-M-E
05.05.2023
Model 62619 - Hexagon slotted and castle nut DIN 935 - Stainless steel A1
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Modèle 415619 - Slotted and castellated hexagon nut - Stainless steel A4 - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
N0000C25 - Iron Hexagon Slotted and Castle Nut (Type-2) (High form) (Fine T...
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0000C22 - Iron Hexagon Slotted and Castle Nut (Type-2) (High form) (Whitwo...
SUNCO INDUSTRY CO.,LTD.
11.10.2017
WING - Wing nut for manual tightening - ANSI B18-17 or stainless steel DIN3...
HPC
03.08.2023
DIN 935-1 - Hexagon slotted, and castle nuts, metric coarse and fine pitch ...
Fabory
13.02.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성