카탈로그: Stuewe
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Shrink Disc Type SDG series 71/72 - STUEWE shrink discs SDG series 71/72
Stuewe
Shrink Disc Type SDG
Powered by
CAD모델 선택
{stuewe/ss_typ_sdg/sdg_br71_72_asmtab.prj},{NB=Schrumpfscheiben SDG-165-71x160-(1201Durchmesser (DW)40669160360360)},{TYP=SDG-165-71},{X=16},{SP=1},{BER=Durchmesser (DW)},{D=160},{DW=120},{MA=240},{ANZ=8},{G=M16},{NDM=16},{D2=290},{L2=33.0},{H=29.0},{H1=54},{A=210},{D1=174.0},{E=7},{F=5.0},{DWMIN=120.00},{DWMAX=130.000},{MTMIN=40.00},{MTMAX=49.00},{PAXMIN=669.000},{PAXMAX=747.000},{DI=0.0},{REN=360.0},{REW=360.0},{CNSMASSEXACT=22.0},{INFO=Info PDF},{PPATH=assemblies/sdg_br71_72_asmtpl.prj},{XL=200.0},{REIBWN=0.150},{EN=210000.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ORDERCODE
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
BER
Calculation
ⁿ/ₐ
D
Diameter
[mm]
MT
maximum transferable torque of a shrink disk at Pax = 0
[kNm]
PAX
maximum transmittable axial force of a shrink disk at Mt = 0
[kN]
MA
maximum tightening torque of the clamping screws max. Tightening torque of the clamping screws
[Nm]
ANZ
Bore number
ⁿ/ₐ
G
Thread
ⁿ/ₐ
D2
Diameter
[mm]
L2
Length
[mm]
H
AR-width
[mm]
H1
Length
[mm]
A
Diameter
[mm]
D1
Diameter
[mm]
E
Length
[mm]
F
Length
[mm]
CNSMASSEXACT
Weight
[kg]
Shrink Disc Type SDG-24-7...
SDG-24-72 x 19 x 24
SDG-24-72
Diameter (DW)
24
0.26
28.000
5
6
M5
50
9.0
7.8
16
36
25.5
4
1.5
0.2
Shrink Disc Type SDG-30-7...
SDG-30-72 x 24 x 30
SDG-30-72
Diameter (DW)
30
0.34
28.000
5
6
M5
60
10.0
8.5
17
44
32.0
4
1.5
0.3
Shrink Disc Type SDG-36-7...
SDG-36-72 x 28 x 36
SDG-36-72
Diameter (DW)
36
0.61
44.000
12
5
M6
70
11.0
10.0
19
52
38.0
4
2.0
0.5
Shrink Disc Type SDG-44-7...
SDG-44-72 x 34 x 44
SDG-44-72
Diameter (DW)
44
0.83
49.000
12
6
M6
80
12.0
10.5
20
61
46.5
4
2.0
0.6
Shrink Disc Type SDG-50-7...
SDG-50-72 x 38 x 50
SDG-50-72
Diameter (DW)
50
1.40
72.000
12
8
M6
90
13.0
11.5
20
75
52.5
3
2.5
0.8
Shrink Disc Type SDG-55-7...
SDG-55-72 x 42 x 55
SDG-55-72
Diameter (DW)
55
1.50
71.000
12
8
M6
100
14.0
12.5
23
75
57.5
5
2.5
1.1
Shrink Disc Type SDG-62-7...
SDG-62-72 x 48 x 62
SDG-62-72
Diameter (DW)
62
2.00
85.000
12
9
M6
110
14.0
12.5
23
86
65.0
5
2.5
1.3
Shrink Disc Type SDG-68-7...
SDG-68-72 x 50 x 68
SDG-68-72
Diameter (DW)
68
2.00
79.000
12
9
M6
115
14.0
12.5
23
86
71.0
5
2.5
1.4
Shrink Disc Type SDG-80-7...
SDG-80-72 x 60 x 80
SDG-80-72
Diameter (DW)
80
3.80
128.000
29
7
M8
138
17.0
13.0
27
100
83.5
5
4.0
2.5
Shrink Disc Type SDG-80-7...
SDG-80-72 x 60 x 75
SDG-80-72
Diameter (DW)
75
3.80
128.000
29
7
M8
138
17.0
13.0
27
100
83.5
5
4.0
2.5
Shrink Disc Type SDG-90-7...
SDG-90-72 x 65 x 90
SDG-90-72
Diameter (DW)
90
5.80
178.000
29
10
M8
155
20.0
16.5
31
114
96.0
6
5.0
3.7
Shrink Disc Type SDG-90-7...
SDG-90-72 x 65 x 85
SDG-90-72
Diameter (DW)
85
5.80
178.000
29
10
M8
155
20.0
16.5
31
114
96.0
6
5.0
3.7
Shrink Disc Type SDG-100-...
SDG-100-72 x 70 x 100
SDG-100-72
Diameter (DW)
100
7.30
209.000
29
12
M8
168
24.3
19.0
32
124
104.0
2
5.0
4.9
Shrink Disc Type SDG-100-...
SDG-100-72 x 70 x 95
SDG-100-72
Diameter (DW)
95
7.30
209.000
29
12
M8
168
24.3
19.0
32
124
104.0
2
5.0
4.9
Shrink Disc Type SDG-110-...
SDG-110-72 x 80 x 110
SDG-110-72
Diameter (DW)
110
10.50
261.000
58
9
M10
185
24.0
21.5
37
136
115.0
7
5.0
6.2
Shrink Disc Type SDG-110-...
SDG-110-72 x 80 x 105
SDG-110-72
Diameter (DW)
105
10.50
261.000
58
9
M10
185
24.0
21.5
37
136
115.0
7
5.0
6.2
Shrink Disc Type SDG-125-...
SDG-125-72 x 90 x 125
SDG-125-72
Diameter (DW)
125
15.00
333.000
58
12
M10
215
26.0
23.0
39
160
134.0
7
5.0
9.3
Shrink Disc Type SDG-125-...
SDG-125-72 x 90 x 120
SDG-125-72
Diameter (DW)
120
15.00
333.000
58
12
M10
215
26.0
23.0
39
160
134.0
7
5.0
9.3
Shrink Disc Type SDG-125-...
SDG-125-72 x 90 x 130
SDG-125-72
Diameter (DW)
130
15.00
333.000
58
12
M10
215
26.0
23.0
39
160
134.0
7
5.0
9.3
Shrink Disc Type SDG-140-...
SDG-140-71 x 95 x 140
SDG-140-71
Diameter (DW)
140
19.30
407.000
100
10
M12
230
28.0
25.0
43
176
146.0
8
5.0
12.0
Shrink Disc Type SDG-140-...
SDG-140-71 x 95 x 135
SDG-140-71
Diameter (DW)
135
19.30
407.000
100
10
M12
230
28.0
25.0
43
176
146.0
8
5.0
12.0
Shrink Disc Type SDG-155-...
SDG-155-71 x 110 x 155
SDG-155-71
Diameter (DW)
155
28.00
510.000
100
12
M12
263
30.0
26.0
45
192
165.0
8
5.0
16.0
Shrink Disc Type SDG-155-...
SDG-155-71 x 110 x 150
SDG-155-71
Diameter (DW)
150
28.00
510.000
100
12
M12
263
30.0
26.0
45
192
165.0
8
5.0
16.0
Shrink Disc Type SDG-155-...
SDG-155-71 x 110 x 160
SDG-155-71
Diameter (DW)
160
28.00
510.000
100
12
M12
263
30.0
26.0
45
192
165.0
8
5.0
16.0
Shrink Disc Type SDG-165-...
SDG-165-71 x 120 x 160
SDG-165-71
Diameter (DW)
160
40.00
669.000
240
8
M16
290
33.0
29.0
54
210
174.0
7
5.0
22.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성