카탈로그: Stuewe
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Shrink Disc Type HSD series 20 stainless steel - STUEWE shrink discs HSD series 20 stainless steel
Stuewe
Shrink Disc Type HSD
Powered by
CAD모델 선택
{stuewe/ss_typ_hsd/hsd_br20_edelstahl.prj},{NB=Schrumpfscheiben HSD-103-20x103-(93,1,Durchmesser (DW),1.44,31,0,360, 360)},{TYP=HSD-103-20},{SP=1},{BER=Durchmesser (DW)},{D=103},{DW=93},{MA=29},{B=M8},{NDR=8.000},{P=1.250},{D2=145},{L=18.0},{H1=31},{A=124},{D1=107.0},{E=3.5},{ANZ=10.000},{FASEL=1.000},{FASEW=30.000},{H=22.0},{DI=0.0},{REN=360.0},{REW=360.0},{CNSMASSEXACT=1.5},{INFO=Info PDF},{SD=8.000},{SDW=11.630},{SR=0.400},{SA=3.750},{SC=0.600},{SK=5.500},{SBPL=2.000},{SDPL1=16.000},{SDPL2=8.200},{ASCH=10},{AADB=0},{VERS=2},{ALFA=36.000},{SSW=13.000},{BETA=0.000},{DWMIN=93.000},{DWMAX=97.000},{MTMIN=1.440},{MTMAX=1.690},{PAXMIN=31.000},{PAXMAX=35.000},{REIBWN=0.150},{EN=210000.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ORDERCODE
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
BER
Calculation
ⁿ/ₐ
D
Diameter
[mm]
PAX
Max. transmissible axial load of a
[KN]
MT
Max. transmissible torque of a
[KNm]
MA
Max. tightening torque of the tightening bolts
[Nm]
B
Screw size
ⁿ/ₐ
D2
Diameter
[mm]
L
Length
[mm]
H1
Length
[mm]
A
Diameter
[mm]
D1
Diameter
[mm]
E
Length
[mm]
CNSMASSEXACT
Weight
[kg]
Shrink Disc Type HSD-24-2...
HSD-24-20 x 20 x 24 - 1.4...
HSD-24-20
Diameter (DW)
24
8
0.08
12
M6
50
11.5
17
38
25.5
1.5
0.2
Shrink Disc Type HSD-29-2...
HSD-29-20 x 25 x 29 - 1.4...
HSD-29-20
Diameter (DW)
29
10
0.13
12
M6
58
12.5
18
44
32.0
1.5
0.2
Shrink Disc Type HSD-35-2...
HSD-35-20 x 29 x 34 - 1.4...
HSD-35-20
Diameter (DW)
34
10
0.15
12
M6
64
12.5
18
52
39.0
1.5
0.2
Shrink Disc Type HSD-35-2...
HSD-35-20 x 29 x 35 - 1.4...
HSD-35-20
Diameter (DW)
35
10
0.15
12
M6
64
12.5
18
52
39.0
1.5
0.2
Shrink Disc Type HSD-40-2...
HSD-40-20 x 34 x 38 - 1.4...
HSD-40-20
Diameter (DW)
38
11
0.19
12
M6
69
12.2
18
55
43.0
1.6
0.3
Shrink Disc Type HSD-40-2...
HSD-40-20 x 34 x 40 - 1.4...
HSD-40-20
Diameter (DW)
40
11
0.19
12
M6
69
12.2
18
55
43.0
1.6
0.3
Shrink Disc Type HSD-46-2...
HSD-46-20 x 38 x 46 - 1.4...
HSD-46-20
Diameter (DW)
46
13
0.24
12
M6
80
13.0
23
62
49.0
2.5
0.4
Shrink Disc Type HSD-46-2...
HSD-46-20 x 38 x 47 - 1.4...
HSD-46-20
Diameter (DW)
47
13
0.24
12
M6
80
13.0
23
62
49.0
2.5
0.4
Shrink Disc Type HSD-51-2...
HSD-51-20 x 44 x 51 - 1.4...
HSD-51-20
Diameter (DW)
51
18
0.51
12
M6
86
13.0
23
67
54.0
2.5
0.5
Shrink Disc Type HSD-56-2...
HSD-56-20 x 48 x 55 - 1.4...
HSD-56-20
Diameter (DW)
55
15
0.37
12
M6
90
13.0
23
72
59.0
2.5
0.5
Shrink Disc Type HSD-56-2...
HSD-56-20 x 48 x 56 - 1.4...
HSD-56-20
Diameter (DW)
56
15
0.37
12
M6
90
13.0
23
72
59.0
2.5
0.5
Shrink Disc Type HSD-56-2...
HSD-56-20 x 48 x 57 - 1.4...
HSD-56-20
Diameter (DW)
57
15
0.37
12
M6
90
13.0
23
72
59.0
2.5
0.5
Shrink Disc Type HSD-61-2...
HSD-61-20 x 53 x 61 - 1.4...
HSD-61-20
Diameter (DW)
61
18
0.47
12
M6
96
13.0
24
76
64.0
3.0
0.6
Shrink Disc Type HSD-66-2...
HSD-66-20 x 58 x 65 - 1.4...
HSD-66-20
Diameter (DW)
65
18
0.51
12
M6
100
13.0
24
82
69.0
3.0
0.6
Shrink Disc Type HSD-66-2...
HSD-66-20 x 58 x 66 - 1.4...
HSD-66-20
Diameter (DW)
66
18
0.51
12
M6
100
13.0
24
82
69.0
3.0
0.6
Shrink Disc Type HSD-73-2...
HSD-73-20 x 63 x 70 - 1.4...
HSD-73-20
Diameter (DW)
70
20
0.63
29
M8
115
18.0
30
94
77.0
3.0
1.2
Shrink Disc Type HSD-73-2...
HSD-73-20 x 63 x 72 - 1.4...
HSD-73-20
Diameter (DW)
72
20
0.63
29
M8
115
18.0
30
94
77.0
3.0
1.2
Shrink Disc Type HSD-73-2...
HSD-73-20 x 63 x 73 - 1.4...
HSD-73-20
Diameter (DW)
73
20
0.63
29
M8
115
18.0
30
94
77.0
3.0
1.2
Shrink Disc Type HSD-78-2...
HSD-78-20 x 68 x 76 - 1.4...
HSD-78-20
Diameter (DW)
76
23
0.78
29
M8
120
18.0
30
100
82.0
3.0
1.2
Shrink Disc Type HSD-78-2...
HSD-78-20 x 68 x 78 - 1.4...
HSD-78-20
Diameter (DW)
78
23
0.78
29
M8
120
18.0
30
100
82.0
3.0
1.2
Shrink Disc Type HSD-83-2...
HSD-83-20 x 73 x 81 - 1.4...
HSD-83-20
Diameter (DW)
81
24
0.87
29
M8
125
18.0
30
104
87.0
3.0
1.3
Shrink Disc Type HSD-83-2...
HSD-83-20 x 73 x 83 - 1.4...
HSD-83-20
Diameter (DW)
83
24
0.87
29
M8
125
18.0
30
104
87.0
3.0
1.3
Shrink Disc Type HSD-88-2...
HSD-88-20 x 78 x 86 - 1.4...
HSD-88-20
Diameter (DW)
86
25
0.98
29
M8
130
18.0
30
110
92.0
3.0
1.4
Shrink Disc Type HSD-88-2...
HSD-88-20 x 78 x 88 - 1.4...
HSD-88-20
Diameter (DW)
88
25
0.98
29
M8
130
18.0
30
110
92.0
3.0
1.4
Shrink Disc Type HSD-93-2...
HSD-93-20 x 83 x 93 - 1.4...
HSD-93-20
Diameter (DW)
93
28
1.16
29
M8
135
18.0
31
114
97.0
3.0
1.4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Shrink Disc Type HSD series 22 - STUEWE shrink discs HSD series 22
Stuewe
22.03.2024
Saftey clip - Gutekunst Federn
Gutekunst Federn
28.10.2021
Shrink Disc Type HSD Series 20 - STUEWE-Shrink Disc Type HSD Series 20
Stuewe
22.03.2024
DIN 934 - Hexagon nuts
Fabory
13.02.2023
Spannsatz AS Baureihe 22 - STUEWE-Locking Unit Type AS series 22
Stuewe
22.03.2024
Locking Unit Type AS series 23 - STUEWE-Locking Unit Type AS series 23
Stuewe
22.03.2024
Locking Unit Type IS Series ISN1 - STUEWE-Locking Unit Type IS Series ISN1
Stuewe
22.03.2024
Connection flange GF Bauform 22 - STUEWE connection flange GF type 22
Stuewe
19.01.2022
Locking Unit Type AS series 12 - STUEWE-Locking Unit Type AS series 12
Stuewe
22.03.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성