05000697000 - Spring-loaded thrust piece with ball, collar and hexagon socket
SToxxparts
05 C-Parts without standard
05000697000
Powered by
CAD모델 선택
{stoxxparts/05_c_teile_ohne_norm/05000697000/05000697000.prj},{NB=05000697003},{ARTNR=05000697003},{V=ohen Gewindeauslauf},{D1=M4},{D2=2.5},{D3=6},{L1=9},{L2=3},{L3=7.5},{W=0.8},{SW=2},{FDA=8},{FDE=14},{MAT=Stahl},{GEW=2},{INFO=https://api.meleven.de/out/SToxxparts/7e.f6.55.05000697000.pdf},{PREVIEW=05000697000.png},{DEFAULTSORTATTR=19399}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Article No.
ⁿ/ₐ
V
Variant
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W
Spring travel
[mm]
SW
[mm]
FDA
Spring pressure (start)
[N]
FDE
Spring pressure (end)
[N]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000697001
05000697001
mit Gewindeauslauf
M10
6
16
17
6
-
2
5
24
45
Stahl
15
05000697002
05000697002
mit Gewindeauslauf
M12
8
18
19
7
-
2.5
6
26
49
Stahl
22
05000697003
05000697003
ohen Gewindeauslauf
M4
2.5
6
9
3
7.5
0.8
2
8
14
Stahl
2
05000697004
05000697004
ohen Gewindeauslauf
M5
3
8
10
4
8.2
0.9
2.5
8
14
Stahl
3
05000697005
05000697005
mit Gewindeauslauf
M6
3.5
10
10
5
-
1
3
11
18
Stahl
4
05000697006
05000697006
mit Gewindeauslauf
M8
4.5
13
12.5
5.5
-
1.5
4
18
31
Stahl
8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Modèle 32-496 - Poussoir à ressort à bille à tête 6 pans - Inox
EMILE MAURIN - Eléments Standard Mécaniques
07.03.2024
VAC & LT Track Rollers - Track Rollers
HepcoMotion
08.11.2023
Modèle 32-492 - Poussoir à ressort à bille à tête 6 pans creux - Acier
EMILE MAURIN - Eléments Standard Mécaniques
07.03.2024
AAB050-053 - Bolt-type Ball head Plunger
YDFA
26.02.2024
ZAK13_14 - Locating bead, bolt type, hexagon bolt type
Yiheda 3D Electronic Gallery
09.05.2024
GN 815.1 ST - Spring plungers with ball, with collar, with internal hexagon
Ganter
12.04.2024
GN 815.1 NI - Stainless Steel-Spring plungers with ball, with collar, with ...
Elesa+Ganter
28.03.2024
GN 815.1 ST - Spring plungers with ball, with collar, with internal hexagon
JW Winco
02.04.2024
GN815.1 ST - Spring plungers with ball, with collar, with internal hexagon
Berger Tools
04.04.2023
05000636000 - Spring stainless steel thrust piece with ball, collar and hex...
SToxxparts
31.05.2022
THRR / BHRR - Track Rollers
HepcoMotion
08.11.2023
BCHM - Ball Rollers Round Bolt Type
Misumi
06.06.2021
BCHN - Ball Rollers - Lock Nut Type
Misumi
06.06.2021
ZS35B,ZS35C,ZS34B,ZS34C - Ball plunger - hex bolt type
PRiCi FA
17.10.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성