카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 1402,1405 - Die sets with ball guide
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
CAD모델 선택
{steinel/seaulengestelle_2/st_1402_5_asmtab.prj},{NB=ST 1402. 250 x 200},{BESTNR=ST 1402. 250 x 200},{FORM=C:Oberteil ohne Gewinde},{A1=250},{B1=200},{A2=340},{B2=370},{C1=63},{C2=50},{C3=80},{C4=30},{D3=-},{DN=30.000},{P=2.000},{E1=250.05},{E2=280.0},{E3=375.4},{D1=38},{D2=40},{D5X=48.000},{L=224},{VER1=1.000},{D5=46},{D4=58.000},{L1=77.000},{L2=88},{PPATH=parts/st_1402_5/st_1402_5_asmtpl.prj},{WG=66.400},{FUNC=Blanking, Forming, Guiding}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
FORM
ⁿ/ₐ
A1
Length
[mm]
B1
Height
[mm]
A2
Length
[mm]
B2
Height
[mm]
C1
Height
[mm]
C2
Height
[mm]
C3
Height
[mm]
C4
Height
[mm]
D3
Thread
[mm]
E1
Length
[mm]
E2
[mm]
E3
[mm]
D1
[mm]
D2
[mm]
L
[mm]
D5
[mm]
L2
[mm]
WG
Weight
[kg]
ST 1402. 063 x 050
ST 1402. 063 x 050
C:Upper part without thre...
63
50
109
131
40
25
50
20
-
63.06
85.2
106.0
15
16
140
21
54
4.900
ST 1402. 080 x 063
ST 1402. 080 x 063
C:Upper part without thre...
80
63
136
164
50
30
63
30
-
79.99
108.0
134.4
19
20
160
25
63
8.600
ST 1402. 100 x 080
ST 1402. 100 x 080
C:Upper part without thre...
100
80
164
197
50
30
63
30
-
100.00
133.0
166.4
24
25
160
30
63
12.600
ST 1402. 125 x 080
ST 1402. 125 x 080
C:Upper part without thre...
125
80
189
197
50
30
63
30
-
124.97
133.0
182.5
24
25
160
30
63
14.000
ST 1402. 125 x 100
ST 1402. 125 x 100
C:Upper part without thre...
125
100
189
217
50
40
80
30
-
125.05
153.0
197.6
24
25
180
30
88
17.400
ST 1402. 160 x 100
ST 1402. 160 x 100
C:Upper part without thre...
160
100
225
227
50
40
80
30
-
160.85
163.0
229.0
24
25
180
30
88
20.600
ST 1402. 200 x 100
ST 1402. 200 x 100
C:Upper part without thre...
200
100
276
239
56
40
80
30
-
199.99
163.0
258.0
30
32
180
38
88
28.200
ST 1402. 160 x 125
ST 1402. 160 x 125
C:Upper part without thre...
160
125
236
268
56
40
80
30
-
160.11
192.0
250.0
30
32
180
38
88
28.900
ST 1402. 200 x 125
ST 1402. 200 x 125
C:Upper part without thre...
200
125
276
264
56
40
80
30
-
200.01
188.0
274.5
30
32
180
38
88
32.200
ST 1402. 250 x 125
ST 1402. 250 x 125
C:Upper part without thre...
250
125
326
264
56
40
80
30
-
250.00
188.0
312.8
30
32
180
38
88
41.400
ST 1402. 200 x 160
ST 1402. 200 x 160
C:Upper part without thre...
200
160
275
299
56
50
80
30
-
198.72
222.6
298.4
30
32
200
38
88
37.700
ST 1402. 250 x 160
ST 1402. 250 x 160
C:Upper part without thre...
250
160
326
299
56
50
80
30
-
249.99
223.0
335.0
30
32
200
38
88
48.300
ST 1402. 250 x 200
ST 1402. 250 x 200
C:Upper part without thre...
250
200
340
370
63
50
80
30
-
250.05
280.0
375.4
38
40
224
46
88
66.400
ST 1405. 063 x 050
ST 1405. 063 x 050
CG:Upper part with thread
63
50
109
131
40
25
50
20
M 16 x 1.5
63.06
85.2
106.0
15
16
140
21
54
4.900
ST 1405. 080 x 063
ST 1405. 080 x 063
CG:Upper part with thread
80
63
136
164
50
30
63
30
M 20 x 1.5
79.99
108.0
134.4
19
20
160
25
63
8.600
ST 1405. 100 x 080
ST 1405. 100 x 080
CG:Upper part with thread
100
80
164
197
50
30
63
30
M 20 x 1.5
100.00
133.0
166.4
24
25
160
30
63
12.600
ST 1405. 125 x 080
ST 1405. 125 x 080
CG:Upper part with thread
125
80
189
197
50
30
63
30
M 20 x 1.5
124.97
133.0
182.5
24
25
160
30
63
14.000
ST 1405. 125 x 100
ST 1405. 125 x 100
CG:Upper part with thread
125
100
189
217
50
40
80
30
M 24 x 1.5
125.05
153.0
197.6
24
25
180
30
88
17.400
ST 1405. 160 x 100
ST 1405. 160 x 100
CG:Upper part with thread
160
100
225
227
50
40
80
30
M 24 x 1.5
160.85
163.0
229.0
24
25
180
30
88
20.600
ST 1405. 200 x 100
ST 1405. 200 x 100
CG:Upper part with thread
200
100
276
239
56
40
80
30
M 24 x 1.5
199.99
163.0
258.0
30
32
180
38
88
28.200
ST 1405. 160 x 125
ST 1405. 160 x 125
CG:Upper part with thread
160
125
236
268
56
40
80
30
M 24 x 1.5
160.11
192.0
250.0
30
32
180
38
88
28.900
ST 1405. 200 x 125
ST 1405. 200 x 125
CG:Upper part with thread
200
125
276
264
56
40
80
30
M 24 x 1.5
200.01
188.0
274.5
30
32
180
38
88
32.200
ST 1405. 250 x 125
ST 1405. 250 x 125
CG:Upper part with thread
250
125
326
264
56
40
80
30
M 24 x 1.5
250.00
188.0
312.8
30
32
180
38
88
41.400
ST 1405. 200 x 160
ST 1405. 200 x 160
CG:Upper part with thread
200
160
275
299
56
50
80
30
M 30 x 2
198.72
222.6
298.4
30
32
200
38
88
37.700
ST 1405. 250 x 160
ST 1405. 250 x 160
CG:Upper part with thread
250
160
326
299
56
50
80
30
M 30 x 2
249.99
223.0
335.0
30
32
200
38
88
48.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ST 1002,1005 - Die sets with ball guide
Steinel Normalien
14.05.2024
N300-GU - Pillar die-set bottom bolster
Agathon
11.04.2022
N300 - 51.300.13
Agathon
11.04.2022
N300 - 51.300.01
Agathon
11.04.2022
201.21. - Die set DIN 9819 Shape C/CG
FIBRO
22.11.2023
201.23. - Die set
FIBRO
27.02.2024
ST2002,2005 - Die sets with ball guide
Steinel Normalien
14.05.2024
ST 1401,1404 - Die sets with sliding guide, bronze coating
Steinel Normalien
14.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성