카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7431 - Guide bushes with shoulder, sliding guide with solid lubricant
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_7431.prj},{NB=ST7431.38X052},{BESTNR=ST7431.38X052},{D1=38},{V=1.000},{D3=58},{D5=66},{D6=58},{D8=83},{L1=52},{L3=37},{L4=15},{BM=mit Bund Gleitführung mit Festschmierstoffringen},{WG=0.630},{FUNC=Guiding, Stamping, Blanking, Forming}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
D8
Diameter
[mm]
L1
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7431.19X035
ST7431.19X035
19
32
40
32
59
35
23
12
with collar Sliding guide...
0.159
ST7431.19X043
ST7431.19X043
19
32
40
32
59
43
23
20
with collar Sliding guide...
0.210
ST7431.19X059
ST7431.19X059
19
32
40
32
59
59
23
36
with collar Sliding guide...
0.340
ST7431.20X035
ST7431.20X035
20
32
40
32
59
35
23
12
with collar Sliding guide...
0.150
ST7431.20X043
ST7431.20X043
20
32
40
32
59
43
23
20
with collar Sliding guide...
0.180
ST7431.20X059
ST7431.20X059
20
32
40
32
59
59
23
36
with collar Sliding guide...
0.330
ST7431.24X035
ST7431.24X035
24
40
48
40
65
35
23
12
with collar Sliding guide...
0.240
ST7431.24X060
ST7431.24X060
24
40
48
40
65
60
23
37
with collar Sliding guide...
0.480
ST7431.24X080
ST7431.24X080
24
40
48
40
65
80
23
57
with collar Sliding guide...
0.700
ST7431.25X035
ST7431.25X035
25
40
48
40
65
35
23
12
with collar Sliding guide...
0.230
ST7431.25X060
ST7431.25X060
25
40
48
40
65
60
23
37
with collar Sliding guide...
0.480
ST7431.25X080
ST7431.25X080
25
40
48
40
65
80
23
57
with collar Sliding guide...
0.670
ST7431.30X042
ST7431.30X042
30
48
56
48
73
42
30
12
with collar Sliding guide...
0.390
ST7431.30X075
ST7431.30X075
30
48
56
48
73
75
30
45
with collar Sliding guide...
0.800
ST7431.30X093
ST7431.30X093
30
48
56
48
73
93
30
63
with collar Sliding guide...
1.040
ST7431.32X042
ST7431.32X042
32
48
56
48
73
42
30
12
with collar Sliding guide...
0.340
ST7431.32X075
ST7431.32X075
32
48
56
48
73
75
30
45
with collar Sliding guide...
0.750
ST7431.32X093
ST7431.32X093
32
48
56
48
73
93
30
63
with collar Sliding guide...
0.980
ST7431.38X052
ST7431.38X052
38
58
66
58
83
52
37
15
with collar Sliding guide...
0.630
ST7431.38X082
ST7431.38X082
38
58
66
58
83
82
37
45
with collar Sliding guide...
1.150
ST7431.38X107
ST7431.38X107
38
58
66
58
83
107
37
70
with collar Sliding guide...
1.590
ST7431.40X052
ST7431.40X052
40
58
66
58
83
52
37
15
with collar Sliding guide...
0.580
ST7431.40X082
ST7431.40X082
40
58
66
58
83
82
37
45
with collar Sliding guide...
1.070
ST7431.40X107
ST7431.40X107
40
58
66
58
83
107
37
70
with collar Sliding guide...
1.490
ST7431.48X065
ST7431.48X065
48
70
80
70
97
65
47
18
with collar Sliding guide...
1.040
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성