카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7406 - Guide bushes smooth, ball guide aluminium
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_7406.prj},{NB=ST7406.30X060},{BESTNR=ST7406.30X060},{D1=30},{D2=38},{D3=48},{L1=60},{L2=68},{BM=Führungsbuchse glatt},{WG=0.310},{FUNC=Guiding, Stamping, Blanking, Forming}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7406.10X023
ST7406.10X023
10
14
22
23
Guide bush smooth
0.040
ST7406.10X030
ST7406.10X030
10
14
22
30
Guide bush smooth
0.050
ST7406.10X037
ST7406.10X037
10
14
22
37
Guide bush smooth
0.060
ST7406.12X023
ST7406.12X023
12
16
22
23
Guide bush smooth
0.030
ST7406.12X030
ST7406.12X030
12
16
22
30
Guide bush smooth
0.040
ST7406.12X037
ST7406.12X037
12
16
22
37
Guide bush smooth
0.050
ST7406.15X023
ST7406.15X023
15
21
28
23
Guide bush smooth
0.050
ST7406.15X030
ST7406.15X030
15
21
28
30
Guide bush smooth
0.060
ST7406.15X037
ST7406.15X037
15
21
28
37
Guide bush smooth
0.080
ST7406.15X047
ST7406.15X047
15
21
28
47
Guide bush smooth
0.100
ST7406.15X060
ST7406.15X060
15
21
28
60
Guide bush smooth
0.130
ST7406.16X023
ST7406.16X023
16
22
28
23
Guide bush smooth
0.040
ST7406.16X030
ST7406.16X030
16
22
28
30
Guide bush smooth
0.050
ST7406.16X037
ST7406.16X037
16
22
28
37
Guide bush smooth
0.070
ST7406.16X047
ST7406.16X047
16
22
28
47
Guide bush smooth
0.085
ST7406.16X060
ST7406.16X060
16
22
28
60
Guide bush smooth
0.110
ST7406.16X070
ST7406.16X070
16
22
28
70
Guide bush smooth
0.129
ST7406.19X023
ST7406.19X023
19
25
32
23
Guide bush smooth
0.050
ST7406.19X030
ST7406.19X030
19
25
32
30
Guide bush smooth
0.070
ST7406.19X037
ST7406.19X037
19
25
32
37
Guide bush smooth
0.090
ST7406.19X047
ST7406.19X047
19
25
32
47
Guide bush smooth
0.110
ST7406.19X060
ST7406.19X060
19
25
32
60
Guide bush smooth
0.150
ST7406.20X023
ST7406.20X023
20
26
32
23
Guide bush smooth
0.050
ST7406.20X030
ST7406.20X030
20
26
32
30
Guide bush smooth
0.060
ST7406.20X037
ST7406.20X037
20
26
32
37
Guide bush smooth
0.080
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성