카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7120 - Guide pillars with shoulder
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_7120.prj},{NB=ST7120.32X180X217},{BESTNR=ST7120.32X180X217},{D1=32},{D2=40},{D5=M8},{D8=57},{L=217},{L1=7},{L2=37},{L3=180},{BM=mit Bund, Gewinde einseitig},{DHILF=8},{WG=1.369},{FUNC=Guiding, Stamping, Blanking, Forming}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D5
Thread diameter
[mm]
D8
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7120.15X090X110
ST7120.15X090X110
15
21
M8
38
110
5
20
90
with collar, thread on on...
0.155
ST7120.15X100X120
ST7120.15X100X120
15
21
M8
38
120
5
20
100
with collar, thread on on...
0.170
ST7120.15X112X132
ST7120.15X112X132
15
21
M8
38
132
5
20
112
with collar, thread on on...
0.183
ST7120.15X125X145
ST7120.15X125X145
15
21
M8
38
145
5
20
125
with collar, thread on on...
0.205
ST7120.15X140X160
ST7120.15X140X160
15
21
M8
38
160
5
20
140
with collar, thread on on...
0.225
ST7120.15X160X180
ST7120.15X160X180
15
21
M8
38
180
5
20
160
with collar, thread on on...
0.247
ST7120.15X180X200
ST7120.15X180X200
15
21
M8
38
200
5
20
180
with collar, thread on on...
0.280
ST7120.15X200X220
ST7120.15X200X220
15
21
M8
38
220
5
20
200
with collar, thread on on...
0.305
ST7120.16X090X110
ST7120.16X090X110
16
21
M8
38
110
5
20
90
with collar, thread on on...
0.001
ST7120.16X100X120
ST7120.16X100X120
16
21
M8
38
120
5
20
100
with collar, thread on on...
0.190
ST7120.16X112X132
ST7120.16X112X132
16
21
M8
38
132
5
20
112
with collar, thread on on...
0.210
ST7120.16X125X145
ST7120.16X125X145
16
21
M8
38
145
5
20
125
with collar, thread on on...
0.230
ST7120.16X140X160
ST7120.16X140X160
16
21
M8
38
160
5
20
140
with collar, thread on on...
0.255
ST7120.16X160X180
ST7120.16X160X180
16
21
M8
38
180
5
20
160
with collar, thread on on...
0.278
ST7120.16X180X200
ST7120.16X180X200
16
21
M8
38
200
5
20
180
with collar, thread on on...
0.320
ST7120.16X200X220
ST7120.16X200X220
16
21
M8
38
220
5
20
200
with collar, thread on on...
0.350
ST7120.19X100X123
ST7120.19X100X123
19
25
M8
42
123
5
23
100
with collar, thread on on...
0.274
ST7120.19X112X135
ST7120.19X112X135
19
25
M8
42
135
5
23
112
with collar, thread on on...
1.200
ST7120.19X125X148
ST7120.19X125X148
19
25
M8
42
148
5
23
125
with collar, thread on on...
0.329
ST7120.19X140X163
ST7120.19X140X163
19
25
M8
42
163
5
23
140
with collar, thread on on...
0.362
ST7120.19X160X183
ST7120.19X160X183
19
25
M8
42
183
5
23
160
with collar, thread on on...
0.407
ST7120.19X180X203
ST7120.19X180X203
19
25
M8
42
203
5
23
180
with collar, thread on on...
0.452
ST7120.19X200X223
ST7120.19X200X223
19
25
M8
42
223
5
23
200
with collar, thread on on...
0.496
ST7120.19X224X247
ST7120.19X224X247
19
25
M8
42
247
5
23
224
with collar, thread on on...
0.550
ST7120.19X250X273
ST7120.19X250X273
19
25
M8
42
273
5
23
250
with collar, thread on on...
0.610
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성