카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7111 - Guide pillars with head without oil grooves
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_7111.prj},{NB=ST7111.19X180},{BESTNR=ST7111.19X180},{D1=19},{D2=24},{L=188},{L1=180},{L2=8},{H=8},{BM=mit Kopf, ohne Schmierrillen},{WG=0.420},{FUNC=Guiding, Stamping, Blanking, Forming}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
Height
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7111.10X060
ST7111.10X060
10
14
66
60
5
6
with head, without lubric...
0.040
ST7111.10X080
ST7111.10X080
10
14
86
80
5
6
with head, without lubric...
0.060
ST7111.10X100
ST7111.10X100
10
14
106
100
5
6
with head, without lubric...
0.070
ST7111.10X125
ST7111.10X125
10
14
131
125
5
6
with head, without lubric...
0.080
ST7111.12X060
ST7111.12X060
12
16
66
60
5
6
with head, without lubric...
0.060
ST7111.12X080
ST7111.12X080
12
16
86
80
5
6
with head, without lubric...
0.080
ST7111.12X100
ST7111.12X100
12
16
106
100
5
6
with head, without lubric...
0.100
ST7111.12X125
ST7111.12X125
12
16
131
125
5
6
with head, without lubric...
0.120
ST7111.12X160
ST7111.12X160
12
16
166
160
5
6
with head, without lubric...
0.150
ST7111.15X080
ST7111.15X080
15
20
88
80
7
8
with head, without lubric...
0.130
ST7111.15X100
ST7111.15X100
15
20
108
100
7
8
with head, without lubric...
0.160
ST7111.15X125
ST7111.15X125
15
20
133
125
7
8
with head, without lubric...
0.190
ST7111.15X160
ST7111.15X160
15
20
168
160
7
8
with head, without lubric...
0.240
ST7111.15X200
ST7111.15X200
15
20
208
200
7
8
with head, without lubric...
0.300
ST7111.16X080
ST7111.16X080
16
20
88
80
8
8
with head, without lubric...
0.140
ST7111.16X100
ST7111.16X100
16
20
108
100
8
8
with head, without lubric...
0.180
ST7111.16X125
ST7111.16X125
16
20
133
125
8
8
with head, without lubric...
0.210
ST7111.16X160
ST7111.16X160
16
20
168
160
8
8
with head, without lubric...
0.270
ST7111.16X200
ST7111.16X200
16
20
208
200
8
8
with head, without lubric...
0.330
ST7111.19X080
ST7111.19X080
19
24
88
80
8
8
with head, without lubric...
0.200
ST7111.19X100
ST7111.19X100
19
24
108
100
8
8
with head, without lubric...
0.250
ST7111.19X125
ST7111.19X125
19
24
133
125
8
8
with head, without lubric...
0.300
ST7111.19X160
ST7111.19X160
19
24
168
160
8
8
with head, without lubric...
0.380
ST7111.19X180
ST7111.19X180
19
24
188
180
8
8
with head, without lubric...
0.420
ST7111.19X220
ST7111.19X220
19
24
228
220
8
8
with head, without lubric...
0.510
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ST 7360 - Guide bushes with shoulder
Steinel Normalien
14.05.2024
ST 7366 - Guide bushes with shoulder
Steinel Normalien
14.05.2024
ST 7361 - Guide bushes
Steinel Normalien
14.05.2024
ST 7441 - Guide bushes with flange, sliding guide with solid lubricant
Steinel Normalien
14.05.2024
ST 7416 - Guide bushes with shoulder, ball guide aluminium
Steinel Normalien
14.05.2024
ST 7126 - Guide pillars with shoulder with internal thread, both-sided
Steinel Normalien
14.05.2024
02020 - Locating pins and rest pads DIN 6321
norelem
30.05.2024
ST 7319 - Guide bushes smooth, sliding guide bronze-plated
Steinel Normalien
14.05.2024
ST 7112 - Guide pillars with head with oil grooves
Steinel Normalien
14.05.2024
SZ 8020 - System spring for medium load
Steinel Normalien
14.05.2024
ST 7367 - Holding clamp
Steinel Normalien
14.05.2024
ST 7150 - Ball cage brass
Steinel Normalien
14.05.2024
ST 7100 - Guide pillars smooth, for pouring
Steinel Normalien
14.05.2024
ST 7106 - Guide pillars smooth, for pouring with thread on both sides
Steinel Normalien
14.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성