FA-MGP - Cylinders /Related Accessories - Low Profile Cylinders with Guide Rods - FA-MGP Series
SRD-FA
SRD-FA
t985
Powered by
CAD모델 선택
{srdfaa/fagczih/t985/qg-1966_asmtab.prj},{NB=FA-MGPM32-25-Z73},{GJ=32},{B=59.5},{C=37.5},{DA=16.0},{FA=12.0},{FB=10.0},{G=48.0},{GA=12.5},{GB=9.0},{GC=12.5},{H=112.0},{HAX=6.0},{J=24.0},{JA=0.0},{JB=0.0},{K=24.0},{L=34.0},{MMX=8.0},{ML=20.0},{OA=6.6},{OB=11.0},{OL=7.5},{PX=6.0},{PA=7.0},{PB=15.0},{PW=34.0},{Q=30.0},{R=96.0},{S=44.0},{T=110.0},{U=78.0},{VA=98.0},{VB=63.0},{X=42.0},{XA=4.0},{XB=4.5},{XC=3.0},{XL=6.0},{YYX=8.0},{YL=16.0},{Z=21.0},{CODE=FA-MGP},{SYLT=KONGQI },{DZFS=SHUANGZY},{ZGYL=1},{ZDYL=0.1},{HJWD=-10-60},{HSSD=50~500mm/s},{HC=XIANGJIAO},{XCCD=+1.5/0mm},{GY=BUXUYAO},{HSGBH=±0.06°},{HSGBH1=±0.08°},{JGKJ=1/8},{B12=25,50,75,100,125,150,175,200,250,300,350,400},{HA=M6},{ZC=M},{BZXC=25},{MAGN=Z73},{CXKG=},{THT=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
ⁿ/ₐ
GJ
Bore
ⁿ/ₐ
SYLT
Use fluids
ⁿ/ₐ
DZFS
The way of action
ⁿ/ₐ
ZGYL
Maximum operating pressur
[MPa]
ZDYL
Minimum use pressure
[MPa]
HJWD
Ambient and fluid temperature
ⁿ/ₐ
HSSD
Piston speed
ⁿ/ₐ
HC
cushioning
ⁿ/ₐ
XCCD
Stroke length tolerances
ⁿ/ₐ
GY
Give oil
ⁿ/ₐ
HSGBH
活塞杆不回转精度(滑动轴承)
ⁿ/ₐ
HSGBH1
Piston rod without rotation accuracy (ball bearings)
ⁿ/ₐ
JGKJ
Take over the caliber
ⁿ/ₐ
B
ⁿ/ₐ
C
ⁿ/ₐ
DA
ⁿ/ₐ
FA
ⁿ/ₐ
FB
ⁿ/ₐ
G
ⁿ/ₐ
GA
ⁿ/ₐ
GB
ⁿ/ₐ
GC
ⁿ/ₐ
H
ⁿ/ₐ
HA
ⁿ/ₐ
J
ⁿ/ₐ
JA
ⁿ/ₐ
JB
ⁿ/ₐ
K
ⁿ/ₐ
L
ⁿ/ₐ
MM
ⁿ/ₐ
ML
ⁿ/ₐ
MN
ⁿ/ₐ
OA
ⁿ/ₐ
OB
ⁿ/ₐ
OL
ⁿ/ₐ
P
ⁿ/ₐ
PA
ⁿ/ₐ
PB
ⁿ/ₐ
PW
ⁿ/ₐ
Q
ⁿ/ₐ
R
ⁿ/ₐ
S
ⁿ/ₐ
T
ⁿ/ₐ
U
ⁿ/ₐ
VA
ⁿ/ₐ
VB
ⁿ/ₐ
WA
ⁿ/ₐ
WB
ⁿ/ₐ
X
ⁿ/ₐ
XA
ⁿ/ₐ
XB
ⁿ/ₐ
XC
ⁿ/ₐ
XL
ⁿ/ₐ
YY
ⁿ/ₐ
YL
ⁿ/ₐ
Z
ⁿ/ₐ
A
ⁿ/ₐ
DB
ⁿ/ₐ
E
ⁿ/ₐ
F
Maximum lateral load
[N]
TOR
Maximum torque
[N·m]
FA-MGPM12-10-Z73
FA-MGP
12
Air (no oil)
Double action
1
0.12
-10~60° (but not frozen)
50~500mm/s
Rubber cushioning on both...
+1.5/0mm
No, you don't
±0.08°
±0.10°
M5x0.8
42.0
29.0
6.0
8.0
5.0
26.0
11.0
7.5
0.0
58.0
M4
13.0
0.0
0.0
13.0
18.0
M4x0.7
10.0
M4x0.7
4.3
8.0
4.5
M5x0.8
13.0
8.0
18.0
14.0
48.0
22.0
56.0
41.0
50.0
37.0
20
15.0
23.0
3.0
3.5
3.0
6.0
M5x0.8
10.0
5.0
42.0
8
0.0
24
0.39
FA-MGPM16-10-Z73
FA-MGP
16
Air (no oil)
Double action
1
0.12
-10~60° (but not frozen)
50~500mm/s
Rubber cushioning on both...
+1.5/0mm
No, you don't
±0.08°
±0.10°
M5x0.8
46.0
33.0
8.0
8.0
5.0
30.0
11.0
8.0
0.0
64.0
M4
15.0
0.0
0.0
15.0
22.0
M5x0.8
12.0
M5x0.8
4.3
8.0
4.5
M5x0.8
15.0
10.0
19.0
16.0
54.0
25.0
62.0
46.0
56.0
38.0
24
17.0
24.0
3.0
3.5
3.0
6.0
M5x0.8
10.0
5.0
46.0
10
0.0
38
0.69
FA-MGPM20-20-Z73
FA-MGP
20
Air (no oil)
Double action
1
0.1
-10~60° (but not frozen)
50~500mm/s
Rubber cushioning on both...
+1.5/0mm
No, you don't
±0.07°
±0.09°
1/8
53.0
37.0
10.0
10.0
6.0
36.0
10.5
8.5
0.0
83.0
M5
19.0
0.0
0.0
19.0
24.0
M5x0.8
13.0
M5x0.8
5.6
9.5
5.5
1/8
12.5
10.5
25.0
18.0
70.0
30.0
81.0
54.0
72.0
44.0
24
29.0
28.0
3.0
3.5
3.0
6.0
M5x0.8
12.0
17.0
53.0
12
0.0
49
1.05
FA-MGPM25-20-Z73
FA-MGP
25
Air (no oil)
Double action
1
0.1
-10~60° (but not frozen)
50~500mm/s
Rubber cushioning on both...
+1.5/0mm
No, you don't
±0.07°
±0.09°
1/8
53.5
37.5
12.0
10.0
6.0
40.0
11.5
9.0
0.0
93.0
M5
21.0
0.0
0.0
21.0
30.0
M6x1.0
15.0
M6x1.0
5.6
9.5
5.5
1/8
12.5
13.5
28.5
26.0
78.0
38.0
91.0
64.0
82.0
50.0
24
29.0
34.0
4.0
4.5
3.0
6.0
M6x1.0
12.0
17.0
53.5
16
0.0
69
1.76
FA-MGPM32-25-Z73
FA-MGP
32
Air (no oil)
Double action
1
0.1
-10~60° (but not frozen)
50~500mm/s
Rubber cushioning on both...
+1.5/0mm
No, you don't
±0.06°
±0.08°
1/8
59.5
37.5
16.0
12.0
10.0
48.0
12.5
9.0
12.5
112.0
M6
24.0
0.0
0.0
24.0
34.0
M8x1.25
20.0
M8x1.25
6.6
11.0
7.5
1/8
7.0
15.0
34.0
30.0
96.0
44.0
110.0
78.0
98.0
63.0
24
33.0
42.0
4.0
4.5
3.0
6.0
M8x1.25
16.0
21.0
97.0
20
37.5
203
6.35
FA-MGPM40-25-Z73
FA-MGP
40
Air (no oil)
Double action
1
0.1
-10~60° (but not frozen)
50~500mm/s
Rubber cushioning on both...
+1.5/0mm
No, you don't
±0.06°
±0.08°
1/8
66.0
44.0
16.0
12.0
10.0
54.0
14.0
10.0
14.0
120.0
M6
27.0
0.0
0.0
27.0
40.0
M8x1.25
20.0
M8x1.25
6.6
11.0
7.5
1/8
13.0
18.0
39.0
30.0
104.0
44.0
118.0
86.0
106.0
72.0
24
34.0
50.0
4.0
4.5
3.0
6.0
M8x1.25
16.0
22.0
97.0
20
31.0
203
7.00
FA-MGPM50-25-Z73
FA-MGP
50
Air (no oil)
Double action
1
0.1
-10~60° (but not frozen)
50~500mm/s
Rubber cushioning on both...
+1.5/0mm
No, you don't
±0.05°
±0.06°
1/4
72.0
44.0
20.0
16.0
12.0
64.0
14.0
11.0
12.0
148.0
M8
32.0
0.0
0.0
32.0
46.0
M10x1.5
22.0
M10x1.5
8.6
14.0
9.0
1/4
9.0
21.5
47.0
40.0
130.0
60.0
146.0
110.0
130.0
92.0
24
36.0
66.0
5.0
6.0
4.0
8.0
M10x1.5
20.0
24.0
106.5
25
34.5
296
13.00
FA-MGPM63-25-Z73
FA-MGP
63
Air (no oil)
Double action
1
0.1
-10~60° (but not frozen)
50~500mm/s
Rubber cushioning on both...
+1.5/0mm
No, you don't
±0.05°
±0.06°
1/4
77.0
49.0
20.0
16.0
12.0
78.0
16.5
13.5
16.5
162.0
M10
39.0
0.0
0.0
39.0
58.0
M10x1.5
22.0
M10x1.5
8.6
14.0
9.0
1/4
14.0
28.0
55.0
50.0
130.0
70.0
158.0
124.0
142.0
110.0
28
38.0
80.0
5.0
6.0
4.0
8.0
M10x1.5
20.0
24.0
106.5
25
29.5
296
14.70
FA-MGPM80-25-Z73
FA-MGP
80
Air (no oil)
Double action
1
0.1
-10~60° (but not frozen)
50~400mm/s
Rubber cushioning on both...
+1.5/0mm
No, you don't
±0.04°
±0.05°
3/8
96.5
56.5
25.0
22.0
18.0
91.5
19.0
15.5
14.5
202.0
M12
45.5
38.0
7.5
46.0
54.0
M12x1.75
25.0
M12x1.75
10.6
17.5
8.0
3/8
14.5
25.5
74.0
52.0
174.0
75.0
198.0
156.0
180.0
140.0
28
42.0
100.0
6.0
7.0
5.0
10.0
M12x1.75
24.0
28.0
115.0
30
18.5
352
21.90
FA-MGPM100-25-Z73
FA-MGP
100
Air (no oil)
Double action
1
0.1
-10~60° (but not frozen)
50~400mm/s
Rubber cushioning on both...
+1.5/0mm
No, you don't
±0.04°
±0.05°
3/8
116.0
66.0
30.0
25.0
25.0
111.5
23.0
19.0
18.0
240.0
M14
55.5
45.0
10.5
56.0
62.0
M14x2
31.0
M14x2
12.5
20.0
8.0
3/8
17.5
32.5
89.0
64.0
210.0
90.0
236.0
188.0
210.0
166.0
48
35.0
124.0
6.0
7.0
5.0
10.0
M14x2.0
28.0
11.0
137.0
36
21.0
515
38.80
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성