FBNB,FBNW,FBNS,FBPF,FBFH,FBNG - O-ring P series/Protection washer
SRD-FA
SRD-FA
t94
Powered by
CAD모델 선택
{srdfaa/fagczih/t94/srd-mifengquan1700.prj},{NB=FBNS80},{CODE=FBNS},{MAT=guijiao},{YINDU=70±5},{YANSE=0.502,0,0,0},{KE=-50~200°C},{JIS=4zhoC},{USE=naire},{SPECIALTY=naire naihan},{NO=80},{JIS1=P80},{W=5.7},{WTOL=±0.13},{DO=79.6},{B=±0.69},{SWG=±1.03},{FH=±1.82},{D1=80.0},{DTOL=0/-0.1},{D=90.0},{D1TOL2=+0.1/0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
MAT
mat
ⁿ/ₐ
YINDU
hardness
ⁿ/ₐ
YANSE
colour
ⁿ/ₐ
KE
Usable temperature range
ⁿ/ₐ
JIS
jis
ⁿ/ₐ
USE
use
ⁿ/ₐ
SPECIALTY
Specialty
ⁿ/ₐ
NO
specification
ⁿ/ₐ
JIS1
JIS Nominal Number
ⁿ/ₐ
W
ⁿ/ₐ
WTOL
wtol
ⁿ/ₐ
DO
do inner diameter
ⁿ/ₐ
B
b tol
ⁿ/ₐ
SWG
swg tol
ⁿ/ₐ
FH
fh tol
ⁿ/ₐ
D1
d
ⁿ/ₐ
DTOL
d tol
ⁿ/ₐ
D
ⁿ/ₐ
D1TOL2
D tol
ⁿ/ₐ
FBNB3
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
3
P3
1.9
±0.08
2.8
±0.14
±0.21
±0.16
3.0
0/-0.05
6.0
+0.05/0
FBNB4
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
4
P4
1.9
±0.08
3.8
±0.14
±0.21
±0.16
4.0
0/-0.05
7.0
+0.05/0
FBNB5
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
5
P5
1.9
±0.08
4.8
±0.15
±0.22
±0.18
5.0
0/-0.05
8.0
+0.05/0
FBNB6
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
6
P6
1.9
±0.08
5.8
±0.15
±0.22
±0.18
6.0
0/-0.05
9.0
+0.05/0
FBNB7
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
7
P7
1.9
±0.08
6.8
±0.16
±0.24
±0.19
7.0
0/-0.05
10.0
+0.05/0
FBNB8
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
8
P8
1.9
±0.08
7.8
±0.16
±0.24
±0.19
8.0
0/-0.05
11.0
+0.05/0
FBNB9
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
9
P9
1.9
±0.08
8.8
±0.17
±0.25
±0.20
9.0
0/-0.05
12.0
+0.05/0
FBNB10
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
10
P10
1.9
±0.08
9.8
±0.17
±0.25
±0.20
10.0
0/-0.05
13.0
+0.05/0
FBNB10A
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
10A
P10A
2.4
±0.09
9.8
±0.17
±0.25
±0.20
10.0
0/-0.06
14.0
+0.06/0
FBNB11
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
11
P11
2.4
±0.09
10.8
±0.18
±0.27
±0.21
11.0
0/-0.06
15.0
+0.06/0
FBNB11.2
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
11.2
P11.2
2.4
±0.09
11.0
±0.18
±0.27
±0.21
11.2
0/-0.06
15.2
+0.06/0
FBNB12
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
12
P12
2.4
±0.09
11.8
±0.19
±0.28
±0.22
12.0
0/-0.06
16.0
+0.06/0
FBNB12.5
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
12.5
P12.5
2.4
±0.09
12.3
±0.19
±0.28
±0.22
12.5
0/-0.06
16.5
+0.06/0
FBNB14
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
14
P14
2.4
±0.09
13.8
±0.19
±0.28
±0.22
14.0
0/-0.06
18.0
+0.06/0
FBNB15
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
15
P15
2.4
±0.09
14.8
±0.20
±0.30
±0.24
15.0
0/-0.06
19.0
+0.06/0
FBNB16
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
16
P16
2.4
±0.09
15.8
±0.20
±0.30
±0.24
16.0
0/-0.06
20.0
+0.06/0
FBNB18
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
18
P18
2.4
±0.09
17.8
±0.21
±0.31
±0.25
18.0
0/-0.06
22.0
+0.06/0
FBNB20
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
20
P20
2.4
±0.09
19.8
±0.22
±0.33
±0.26
20.0
0/-0.06
24.0
+0.06/0
FBNB21
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
21
P21
2.4
±0.09
20.8
±0.23
±0.34
±0.27
21.0
0/-0.06
25.0
+0.06/0
FBNB22
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
22
P22
2.4
±0.09
21.8
±0.24
±0.36
±0.28
22.0
0/-0.06
26.0
+0.06/0
FBNB22A
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
22A
P22A
3.5
±0.1
21.7
±0.24
±0.36
±0.28
22.0
0/-0.08
28.0
+0.08/0
FBNB22.4
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
22.4
P22.4
3.5
±0.1
22.1
±0.24
±0.36
±0.28
22.4
0/-0.08
28.4
+0.08/0
FBNB24
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
24
P24
3.5
±0.1
23.7
±0.24
±0.36
±0.28
24.0
0/-0.08
30.0
+0.08/0
FBNB25
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
25
P25
3.5
±0.1
24.7
±0.25
±0.37
±0.30
25.0
0/-0.08
31.0
+0.08/0
FBNB25.5
FBNB
dinjiao
90±5
0.275,0.275,0.275,0
-25~100°C
1种B
For mineral oil resistanc...
naimo
25.5
P25.5
3.5
±0.1
25.2
±0.25
±0.37
±0.30
25.5
0/-0.08
31.5
+0.08/0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성