LAWM - zhongzaihexing-hongse
SRD-FA
SRD-FA
t92
Powered by
CAD모델 선택
{srdfaa/fagczih/t92/jxth_1647_1.prj},{NB=LAWM20-20},{CODE=LAWM},{TYPE=zhongzaihexing},{MAT1=60Si2CrA},{MAT2=SWOSC-V},{MAX=Lx32%},{D=20},{L=20},{LWB=20,25,30,35,40,45,50,55,60,65,70,75,80,90,100,125,150},{DD=10.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
leixing
ⁿ/ₐ
MAT1
guoji
ⁿ/ₐ
MAT2
xiangdang
ⁿ/ₐ
MAX
zuidayasuoliang
ⁿ/ₐ
D
[mm]
TOL
gongcha
ⁿ/ₐ
DD
d
[mm]
S
dingshuN/mm
[mm]
A
a
[mm]
F1
300000ciF=(Lx32%)
[mm]
N1
300000ciF=(Lx32%)
[N]
F2
500000ciF=(Lx28.8%)
[mm]
N2
500000ciF=(Lx28.8%)
[N]
F3
1000000ciF=(Lx25.6%)
[mm]
N3
1000000ciF=(Lx25.6%)
[mm]
LAWM6-15
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
6
±0.5
3.0
20.30
9.90
4.70
99
4.20
89
3.70
80
LAWM8-10
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
8
±0.5
4.0
42.57
6.30
3.20
137
2.90
123
2.60
108
LAWM10-10
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
10
±0.5
5.0
61.20
6.50
3.20
196
2.90
177
2.60
157
LAWM12-15
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
12
±0.5
6.0
59.10
9.70
4.80
284
4.30
255
3.70
226
LAWM14-20
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
14
±0.5
7.0
59.70
13.20
6.30
383
5.80
345
5.10
306
LAWM16-20
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
16
±0.5
8.0
78.20
13.10
6.40
500
5.80
451
5.20
402
LAWM18-20
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
18
±0.5
9.0
99.50
13.20
6.40
637
5.80
569
5.10
510
LAWM20-20
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
20
±0.5
10.0
123.00
13.20
6.40
785
5.70
706
5.20
628
LAWM22-20
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
22
±0.5
11.0
148.60
5.90
6.40
951
5.76
853
5.12
765
LAWM25-20
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
25
±0.5
12.5
197.80
5.80
6.40
1266
5.76
1098
5.12
981
LAWM27-25
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
27
±0.5
13.5
178.47
15.70
8.00
1432
7.20
1285
6.40
1145
LAWM30-25
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
30
±0.5
15.0
219.13
15.70
8.00
1765
7.20
1579
6.40
1412
LAWM35-40
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
35
±0.5
17.5
187.50
25.00
12.80
2400
11.50
2160
10.20
1912
LAWM40-45
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
40
±0.5
20.0
217.59
28.20
14.40
3140
13.00
2820
11.50
2510
LAWM50-50
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
50
±0.5
25.0
306.25
31.30
16.00
4900
14.40
4410
12.80
3920
LAWM60-60
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
60
±1.0%
30.0
367.48
37.60
19.20
7060
17.30
6350
15.40
5640
LAWM70-70
LAWM
zhongzaihexing
60Si2CrA
SWOSC-V
Lx32%
70
±1.0%
38.5
379.46
43.80
22.40
8500
20.20
7650
17.90
6800
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성