HDKSTN,HDMLTN,HDALLN,HDHLLN,HDBRS - zhi zhu gu ding jia di zuo-zhi zhu gu ding jia -yi jing zhi jiao xing
SRD-FA
SRD-FA
t6
Powered by
CAD모델 선택
{srdfaa/fagczih/t6/zzdz1474.prj},{NB=HDALLN12-10},{CODE=HDALLN},{TYPE=yi jing zhi jiao xing},{MAT=lv he jin},{SUR=hei se yang ji yang hua chu li},{AC=nie liu jiao luo shuan},{D=12},{DH7=+0.018/0},{D1=10},{D1H7=+0.015/0},{A=47},{B=16},{C=16},{E=16},{F=16},{G=15},{H=10},{K=9},{S1=0},{S2=0},{M=M5},{MX=5},{DD=5.5},{W=2},{T1=3.0},{NLJ=4.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE
ⁿ/ₐ
MAT
ⁿ/ₐ
SUR
ⁿ/ₐ
AC
ⁿ/ₐ
D
[mm]
DH7
ⁿ/ₐ
D1
[mm]
D1H7
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
K
[mm]
S1
[mm]
S2
[mm]
M
M (coarse thread)
ⁿ/ₐ
DD
d
[mm]
W
[mm]
HDKSTN8-6
HDKSTN
yi jing zhi jiao xing
S45C
fa hei
nie liu jiao luo shuan
8
+0.015/0
6
+0.012/0
37
12
9
13
12
12
8
7
0
0
M4
4.5
2
HDKSTN10-8
HDKSTN
yi jing zhi jiao xing
S45C
fa hei
nie liu jiao luo shuan
10
+0.015/0
8
+0.015/0
43
16
12
15
14
14
9
8
0
0
M5
5.5
2
HDKSTN12-10
HDKSTN
yi jing zhi jiao xing
S45C
fa hei
nie liu jiao luo shuan
12
+0.018/0
10
+0.015/0
47
16
16
16
16
15
10
9
0
0
M5
5.5
2
HDKSTN15-10
HDKSTN
yi jing zhi jiao xing
S45C
fa hei
nie liu jiao luo shuan
15
+0.018/0
10
+0.015/0
51
22
18
18
18
15
12
9
11
9
M5
5.5
2
HDKSTN20-15
HDKSTN
yi jing zhi jiao xing
S45C
fa hei
nie liu jiao luo shuan
20
+0.021/0
15
+0.018/0
65
28
22
22
23
20
15
13
14
11
M6
6.6
2
HDKSTN20-16
HDKSTN
yi jing zhi jiao xing
S45C
fa hei
nie liu jiao luo shuan
20
+0.021/0
16
+0.018/0
65
28
22
22
23
20
15
13
14
11
M6
6.6
2
HDKSTN25-15
HDKSTN
yi jing zhi jiao xing
S45C
fa hei
nie liu jiao luo shuan
25
+0.021/0
15
+0.018/0
73
32
25
25
28
20
18
13
16
14
M6
6.6
2
HDKSTN30-20
HDKSTN
yi jing zhi jiao xing
S45C
fa hei
nie liu jiao luo shuan
30
+0.021/0
20
+0.021/0
85
40
30
29
32
24
21
16
20
15
M8
9.0
2
HDKSTN35-25
HDKSTN
yi jing zhi jiao xing
S45C
fa hei
nie liu jiao luo shuan
35
+0.025/0
25
+0.021/0
98
45
35
32
39
27
24
19
24
20
M8
9.0
2
HDKSTN40-30
HDKSTN
yi jing zhi jiao xing
S45C
fa hei
nie liu jiao luo shuan
40
+0.025/0
30
+0.021/0
106
50
40
34
43
29
26
21
25
20
M8
9.0
3
HDKSTN50-35
HDKSTN
yi jing zhi jiao xing
S45C
fa hei
nie liu jiao luo shuan
50
+0.025/0
35
+0.025/0
130
65
50
43
52
35
33
25
32
28
M10
11.0
3
HDMLTN8-6
HDMLTN
yi jing zhi jiao xing
S45C
wu dian jie du nie
nie liu jiao luo shuan(bu...
8
+0.015/0
6
+0.012/0
37
12
9
13
12
12
8
7
0
0
M4
4.5
2
HDMLTN10-8
HDMLTN
yi jing zhi jiao xing
S45C
wu dian jie du nie
nie liu jiao luo shuan(bu...
10
+0.015/0
8
+0.015/0
43
16
12
15
14
14
9
8
0
0
M5
5.5
2
HDMLTN12-10
HDMLTN
yi jing zhi jiao xing
S45C
wu dian jie du nie
nie liu jiao luo shuan(bu...
12
+0.018/0
10
+0.015/0
47
16
16
16
16
15
10
9
0
0
M5
5.5
2
HDMLTN15-10
HDMLTN
yi jing zhi jiao xing
S45C
wu dian jie du nie
nie liu jiao luo shuan(bu...
15
+0.018/0
10
+0.015/0
51
22
18
18
18
15
12
9
11
9
M5
5.5
2
HDMLTN20-15
HDMLTN
yi jing zhi jiao xing
S45C
wu dian jie du nie
nie liu jiao luo shuan(bu...
20
+0.021/0
15
+0.018/0
65
28
22
22
23
20
15
13
14
11
M6
6.6
2
HDMLTN20-16
HDMLTN
yi jing zhi jiao xing
S45C
wu dian jie du nie
nie liu jiao luo shuan(bu...
20
+0.021/0
16
+0.018/0
65
28
22
22
23
20
15
13
14
11
M6
6.6
2
HDMLTN25-15
HDMLTN
yi jing zhi jiao xing
S45C
wu dian jie du nie
nie liu jiao luo shuan(bu...
25
+0.021/0
15
+0.018/0
73
32
25
25
28
20
18
13
16
14
M6
6.6
2
HDMLTN30-20
HDMLTN
yi jing zhi jiao xing
S45C
wu dian jie du nie
nie liu jiao luo shuan(bu...
30
+0.021/0
20
+0.021/0
85
40
30
29
32
24
21
16
20
15
M8
9.0
2
HDMLTN35-25
HDMLTN
yi jing zhi jiao xing
S45C
wu dian jie du nie
nie liu jiao luo shuan(bu...
35
+0.025/0
25
+0.021/0
98
45
35
32
39
27
24
19
24
20
M8
9.0
2
HDALLN10-8
HDALLN
yi jing zhi jiao xing
lv he jin
hei se yang ji yang hua c...
nie liu jiao luo shuan
10
+0.015/0
8
+0.015/0
43
16
12
15
14
14
9
8
0
0
M5
5.5
2
HDALLN12-10
HDALLN
yi jing zhi jiao xing
lv he jin
hei se yang ji yang hua c...
nie liu jiao luo shuan
12
+0.018/0
10
+0.015/0
47
16
16
16
16
15
10
9
0
0
M5
5.5
2
HDALLN15-10
HDALLN
yi jing zhi jiao xing
lv he jin
hei se yang ji yang hua c...
nie liu jiao luo shuan
15
+0.018/0
10
+0.015/0
51
22
18
18
18
15
12
9
11
9
M5
5.5
2
HDALLN20-15
HDALLN
yi jing zhi jiao xing
lv he jin
hei se yang ji yang hua c...
nie liu jiao luo shuan
20
+0.021/0
15
+0.018/0
65
28
22
22
23
20
15
13
14
11
M6
6.6
2
HDALLN20-16
HDALLN
yi jing zhi jiao xing
lv he jin
hei se yang ji yang hua c...
nie liu jiao luo shuan
20
+0.021/0
16
+0.018/0
65
28
22
22
23
20
15
13
14
11
M6
6.6
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성