CEEL,CEEW - duan jie ju shu song lian tiao
SRD-FA
SRD-FA
s
Powered by
CAD모델 선택
{srdfaa/fagczih/s/lianlunliantiao959_asmtab.prj},{NB=CEEL80C-4},{CODE=CEEL80C},{TYPE=dai fu jian dan ce},{XL=80 xi},{ISO=16A},{P=25.400},{ATTA=mei 4 jie},{MAT=gang},{GG=80},{NOL=4},{LINK=https://www.srdfaa.com/product/1878490841648.html},{PPATH=lianlunliantiao959/lianlunliantiao959_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
XL
xl
ⁿ/ₐ
ISO
iso
ⁿ/ₐ
P
p
ⁿ/ₐ
ATTA
enclosure
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
GG
gg
ⁿ/ₐ
L1
l1
[mm]
L2
l2
[mm]
T
t
[mm]
C
[mm]
X
[mm]
Y
[mm]
N
[mm]
D
d
[mm]
RS
rszdzl
ⁿ/ₐ
CEEL40A-4
CEEL40A
dai fu jian dan ce
40 xi
08A
12.700
quan lian jie
gang
40
8.07
9.48
1.5
7.9
12.70
17.4
9.5
3.6
2.75(280)
CEEL40B-4
CEEL40B
dai fu jian dan ce
40 xi
08A
12.700
mei 2 jie
gang
40
8.07
9.48
1.5
7.9
12.70
17.4
9.5
3.6
2.75(280)
CEEL40C-4
CEEL40C
dai fu jian dan ce
40 xi
08A
12.700
mei 4 jie
gang
40
8.07
9.48
1.5
7.9
12.70
17.4
9.5
3.6
2.75(280)
CEEL50A-4
CEEL50A
dai fu jian dan ce
50 xi
10A
15.875
quan lian jie
gang
50
10.17
11.63
2.0
10.3
15.90
22.3
12.7
5.2
4.41(450)
CEEL50B-4
CEEL50B
dai fu jian dan ce
50 xi
10A
15.875
mei 2 jie
gang
50
10.17
11.63
2.0
10.3
15.90
22.3
12.7
5.2
4.41(450)
CEEL50C-4
CEEL50C
dai fu jian dan ce
50 xi
10A
15.875
mei 4 jie
gang
50
10.17
11.63
2.0
10.3
15.90
22.3
12.7
5.2
4.41(450)
CEEL60A-4
CEEL60A
dai fu jian dan ce
60 xi
12A
19.050
quan lian jie
gang
60
12.70
14.20
2.4
11.9
19.05
27.2
15.9
5.2
6.28(640)
CEEL60B-4
CEEL60B
dai fu jian dan ce
60 xi
12A
19.050
mei 2 jie
gang
60
12.70
14.20
2.4
11.9
19.05
27.2
15.9
5.2
6.28(640)
CEEL60C-4
CEEL60C
dai fu jian dan ce
60 xi
12A
19.050
mei 4 jie
gang
60
12.70
14.20
2.4
11.9
19.05
27.2
15.9
5.2
6.28(640)
CEEL80A-4
CEEL80A
dai fu jian dan ce
80 xi
16A
25.400
quan lian jie
gang
80
16.15
19.25
3.2
15.9
25.40
35.2
19.1
6.8
10.69(1090)
CEEL80B-4
CEEL80B
dai fu jian dan ce
80 xi
16A
25.400
mei 2 jie
gang
80
16.15
19.25
3.2
15.9
25.40
35.2
19.1
6.8
10.69(1090)
CEEL80C-4
CEEL80C
dai fu jian dan ce
80 xi
16A
25.400
mei 4 jie
gang
80
16.15
19.25
3.2
15.9
25.40
35.2
19.1
6.8
10.69(1090)
CEEW40A-4
CEEW40A
dai fu jian shuang ce
40 xi
08A
12.700
quan lian jie
gang
40
8.07
9.48
1.5
7.9
12.70
17.4
9.5
3.6
2.75(280)
CEEW40B-4
CEEW40B
dai fu jian shuang ce
40 xi
08A
12.700
mei 2 jie
gang
40
8.07
9.48
1.5
7.9
12.70
17.4
9.5
3.6
2.75(280)
CEEW40C-4
CEEW40C
dai fu jian shuang ce
40 xi
08A
12.700
mei 4 jie
gang
40
8.07
9.48
1.5
7.9
12.70
17.4
9.5
3.6
2.75(280)
CEEW50A-4
CEEW50A
dai fu jian shuang ce
50 xi
10A
15.875
quan lian jie
gang
50
10.17
11.63
2.0
10.3
15.90
22.3
12.7
5.2
4.41(450)
CEEW50B-4
CEEW50B
dai fu jian shuang ce
50 xi
10A
15.875
mei 2 jie
gang
50
10.17
11.63
2.0
10.3
15.90
22.3
12.7
5.2
4.41(450)
CEEW50C-4
CEEW50C
dai fu jian shuang ce
50 xi
10A
15.875
mei 4 jie
gang
50
10.17
11.63
2.0
10.3
15.90
22.3
12.7
5.2
4.41(450)
CEEW60A-4
CEEW60A
dai fu jian shuang ce
60 xi
12A
19.050
quan lian jie
gang
60
12.70
14.20
2.4
11.9
19.05
27.2
15.9
5.2
6.28(640)
CEEW60B-4
CEEW60B
dai fu jian shuang ce
60 xi
12A
19.050
mei 2 jie
gang
60
12.70
14.20
2.4
11.9
19.05
27.2
15.9
5.2
6.28(640)
CEEW60C-4
CEEW60C
dai fu jian shuang ce
60 xi
12A
19.050
mei 4 jie
gang
60
12.70
14.20
2.4
11.9
19.05
27.2
15.9
5.2
6.28(640)
CEEW80A-4
CEEW80A
dai fu jian shuang ce
80 xi
16A
25.400
quan lian jie
gang
80
16.15
19.25
3.2
15.9
25.40
35.2
19.1
6.8
10.69(1090)
CEEW80B-4
CEEW80B
dai fu jian shuang ce
80 xi
16A
25.400
mei 2 jie
gang
80
16.15
19.25
3.2
15.9
25.40
35.2
19.1
6.8
10.69(1090)
CEEW80C-4
CEEW80C
dai fu jian shuang ce
80 xi
16A
25.400
mei 4 jie
gang
80
16.15
19.25
3.2
15.9
25.40
35.2
19.1
6.8
10.69(1090)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성