CEF,CEFB,CEFC - Sprocket - Double pitch large roller conveyor sprocket
SRD-FA
SRD-FA
s
Powered by
CAD모델 선택
{srdfaa/fagczih/s/cef963-1.prj},{NB=CEFB2052-11-25},{CODE=CEFB},{TYPE=SJJXGZSS},{SER=2052},{MAT=S45C},{HEA=CDGP},{SUR=FH},{NUT=11},{DH7=25},{SXX=[25,30,35,40]},{DO=127},{DP=112.70},{H=73},{L=28},{V=8},{X=8.7},{LINK=https://www.srdfaa.com/product/1864895481312.html}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CODE
ⁿ/ₐ
TYPE
ⁿ/ₐ
SER
series
ⁿ/ₐ
MAT
ⁿ/ₐ
HEA
heat treatment
ⁿ/ₐ
SUR
ⁿ/ₐ
NUT
Number of teeth
ⁿ/ₐ
DO
Outside diameter
[mm]
DP
Indexing circle diameter
[mm]
H
Wheel
[mm]
L
Wheel
[mm]
V
[mm]
X
[mm]
BBXTT1
Keyway
ⁿ/ₐ
M
ⁿ/ₐ
LINK
ⁿ/ₐ
CEF2042-10-25
CEF
Double pitch small roller...
2042
S45C
High frequency at the top...
Blackening
10
93
82.20
63
25
7
7.2
8x3.3
8
https://www.srdfaa.com/pr...
CEF2042-11-25
CEF
Double pitch small roller...
2042
S45C
High frequency at the top...
Blackening
11
102
90.16
63
25
7
7.2
8x3.3
8
https://www.srdfaa.com/pr...
CEF2042-12-25
CEF
Double pitch small roller...
2042
S45C
High frequency at the top...
Blackening
12
108
98.14
63
25
7
7.2
8x3.3
8
https://www.srdfaa.com/pr...
CEF2042-13-25
CEF
Double pitch small roller...
2042
S45C
High frequency at the top...
Blackening
13
118
106.14
63
25
7
7.2
8x3.3
8
https://www.srdfaa.com/pr...
CEF2042-14-25
CEF
Double pitch small roller...
2042
S45C
High frequency at the top...
Blackening
14
127
114.15
63
25
7
7.2
8x3.3
8
https://www.srdfaa.com/pr...
CEFB2052-10-25
CEFB
Double pitch small roller...
2052
S45C
High frequency at the top...
Blackening
10
116
102.75
73
28
8
8.7
8x3.3
8
https://www.srdfaa.com/pr...
CEFB2052-11-25
CEFB
Double pitch small roller...
2052
S45C
High frequency at the top...
Blackening
11
127
112.70
73
28
8
8.7
8x3.3
8
https://www.srdfaa.com/pr...
CEFB2052-12-25
CEFB
Double pitch small roller...
2052
S45C
High frequency at the top...
Blackening
12
138
122.67
73
28
8
8.7
8x3.3
8
https://www.srdfaa.com/pr...
CEFB2052-13-25
CEFB
Double pitch small roller...
2052
S45C
High frequency at the top...
Blackening
13
148
132.67
73
28
8
8.7
8x3.3
8
https://www.srdfaa.com/pr...
CEFB2052-14-25
CEFB
Double pitch small roller...
2052
S45C
High frequency at the top...
Blackening
14
158
142.68
73
28
8
8.7
8x3.3
8
https://www.srdfaa.com/pr...
CEFB2052-15-25
CEFB
Double pitch small roller...
2052
S45C
High frequency at the top...
Blackening
15
168
152.71
73
28
8
8.7
8x3.3
8
https://www.srdfaa.com/pr...
CEFC2062-10-30
CEFC
Double pitch small roller...
2062
S45C
High frequency at the top...
Blackening
10
140
123.29
80
45
12
11.7
8x3.3
8
https://www.srdfaa.com/pr...
CEFC2062-11-30
CEFC
Double pitch small roller...
2062
S45C
High frequency at the top...
Blackening
11
153
135.23
80
45
12
11.7
8x3.3
8
https://www.srdfaa.com/pr...
CEFC2062-12-30
CEFC
Double pitch small roller...
2062
S45C
High frequency at the top...
Blackening
12
165
147.21
80
45
12
11.7
8x3.3
8
https://www.srdfaa.com/pr...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성