CCERUS,CCERUA,CCERGS,CCERGA,CCERHS,CCERHA - Polyurethane lined rollers with bearing type/polyurethane thickness selection type
SRD-FA
SRD-FA
p
Powered by
CAD모델 선택
{srdfaa/fagczih/p/ccerus880-1-1_asmtab.prj},{NB=CCERGS100-30-30-T5},{CODE=CCERGS},{TYPE=zhi zhu },{MAT1=SUS304},{MAT2=polyurethane (natural) },{HRD=xsa70},{BRMAT=steel },{D=100},{DD=30},{L=30},{LX=[30:100/10]},{T=5},{TX=5,10},{D1=55},{DH=48},{B=13},{UB=6006ZZx2},{PPATH=ccerus880-1/ccerus880-1-1_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT1
core material material
ⁿ/ₐ
MAT2
lining material
ⁿ/ₐ
HRD
ⁿ/ₐ
BRMAT
bearing
ⁿ/ₐ
D
[mm]
DD
d
[mm]
D1
[mm]
DH
dh
[mm]
B
[mm]
UB
using the bearing
ⁿ/ₐ
CCERUS40-8-20-T5
CCERUS
zhi zhu
SUS304
polyurethane (natural)
xsa90
steel
40
8
19
15
6
698ZZx2
CCERUS40-10-20-T5
CCERUS
zhi zhu
SUS304
polyurethane (natural)
xsa90
steel
40
10
22
18
6
6900ZZx2
CCERUS50-10-30-T5
CCERUS
zhi zhu
SUS304
polyurethane (natural)
xsa90
steel
50
10
22
18
6
6900ZZx2
CCERUS50-12-30-T5
CCERUS
zhi zhu
SUS304
polyurethane (natural)
xsa90
steel
50
12
28
24
8
6001ZZx2
CCERUS50-15-30-T5
CCERUS
zhi zhu
SUS304
polyurethane (natural)
xsa90
steel
50
15
32
28
9
6002ZZx2
CCERUS60-12-30-T5
CCERUS
zhi zhu
SUS304
polyurethane (natural)
xsa90
steel
60
12
28
24
8
6001ZZx2
CCERUS60-15-30-T5
CCERUS
zhi zhu
SUS304
polyurethane (natural)
xsa90
steel
60
15
32
28
9
6002ZZx2
CCERUS60-20-30-T5
CCERUS
zhi zhu
SUS304
polyurethane (natural)
xsa90
steel
60
20
42
36
12
6004ZZx2
CCERUS80-15-30-T5
CCERUS
zhi zhu
SUS304
polyurethane (natural)
xsa90
steel
80
15
32
28
9
6002ZZx2
CCERUS80-20-30-T5
CCERUS
zhi zhu
SUS304
polyurethane (natural)
xsa90
steel
80
20
42
36
12
6004ZZx2
CCERUS80-25-30-T5
CCERUS
zhi zhu
SUS304
polyurethane (natural)
xsa90
steel
80
25
47
41
12
6005ZZx2
CCERUS100-20-30-T5
CCERUS
zhi zhu
SUS304
polyurethane (natural)
xsa90
steel
100
20
42
36
12
6004ZZx2
CCERUS100-25-30-T5
CCERUS
zhi zhu
SUS304
polyurethane (natural)
xsa90
steel
100
25
47
41
12
6005ZZx2
CCERUS100-30-30-T5
CCERUS
zhi zhu
SUS304
polyurethane (natural)
xsa90
steel
100
30
55
48
13
6006ZZx2
CCERUA40-8-20-T5
CCERUA
zhi zhu
aluminum alloy
polyurethane (natural)
xsa90
steel
40
8
19
15
6
698ZZx2
CCERUA40-10-20-T5
CCERUA
zhi zhu
aluminum alloy
polyurethane (natural)
xsa90
steel
40
10
22
18
6
6900ZZx2
CCERUA50-10-30-T5
CCERUA
zhi zhu
aluminum alloy
polyurethane (natural)
xsa90
steel
50
10
22
18
6
6900ZZx2
CCERUA50-12-30-T5
CCERUA
zhi zhu
aluminum alloy
polyurethane (natural)
xsa90
steel
50
12
28
24
8
6001ZZx2
CCERUA50-15-30-T5
CCERUA
zhi zhu
aluminum alloy
polyurethane (natural)
xsa90
steel
50
15
32
28
9
6002ZZx2
CCERUA60-12-30-T5
CCERUA
zhi zhu
aluminum alloy
polyurethane (natural)
xsa90
steel
60
12
28
24
8
6001ZZx2
CCERUA60-15-30-T5
CCERUA
zhi zhu
aluminum alloy
polyurethane (natural)
xsa90
steel
60
15
32
28
9
6002ZZx2
CCERUA60-20-30-T5
CCERUA
zhi zhu
aluminum alloy
polyurethane (natural)
xsa90
steel
60
20
42
36
12
6004ZZx2
CCERUA80-15-30-T5
CCERUA
zhi zhu
aluminum alloy
polyurethane (natural)
xsa90
steel
80
15
32
28
9
6002ZZx2
CCERUA80-20-30-T5
CCERUA
zhi zhu
aluminum alloy
polyurethane (natural)
xsa90
steel
80
20
42
36
12
6004ZZx2
CCERUA80-25-30-T5
CCERUA
zhi zhu
aluminum alloy
polyurethane (natural)
xsa90
steel
80
25
47
41
12
6005ZZx2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성