HF-P
Spyraflo
Housing Flange
PTFE Bronze
Powered by
CAD모델 선택
{spyraflo/housing_flange/ptfe_bronze/hf_p.prj},{NB=HF5-1000-P},{SHA256=ao5vp95/dVZWxny2PlfGBdC3PLPCkxp0aWPkynfz7RQ=},{INAME=00010__hf52d10002dp},{PN=HF5-1000-P},{DESC=Housing Flange, Self Aligning, PTFE Composite Bronze Bearing},{BT=Plain},{ALIGNMENT=Self-Aligning},{MOUNTING=Aluminum Housing Flange},{NOMID=1 in},{IDMIN=0.9979 in},{IDMAX=0.9991 in},{MAXRL=4000},{MAXS=1500},{WEIGHT=10.0},{AM=Oscillating, Rotating},{ARO=Clear Zinc Plated (CZP)},{SR=Recommended surface finish: 16 RMS (.4 Ra)},{OT=Celcius -40 to 195},{FC=0.03 to 0.25},{STORAGE=Clean, dry storage},{MAINTENANCE=Maintenance free},{WEBPAGE=http://www.spyraflo.com/products/housing-flange-self-aligning-ptfe-composite-bronze-bearing/hf5-1000-p}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
ARO
Available Retainer Options
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
HF2-250-P
HF2-250-P
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.25 in
0.2481 in
0.249 in
750
6100
1.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
HF2-312-P
HF2-312-P
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.313 in
0.3106 in
0.3115 in
938
4800
1.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
HF2-375-P
HF2-375-P
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.375 in
0.3731 in
0.374 in
1500
4000
1.4
Oscillating, Rotating
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
HF3-500-P
HF3-500-P
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.5 in
0.498 in
0.499 in
2000
3000
3.5
Oscillating, Rotating
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
HF3-625-P
HF3-625-P
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.625 in
0.623 in
0.624 in
2500
2400
4.2
Oscillating, Rotating
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
HF3-750-P
HF3-750-P
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
0.75 in
0.7479 in
0.7491 in
3000
2000
3.5
Oscillating, Rotating
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
HF5-1000-P
HF5-1000-P
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
1 in
0.9979 in
0.9991 in
4000
1500
10.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
HF2-6M-P
HF2-6M-P
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
6 mm
5.978 mm
5.99 mm
1986
6400
28.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
HF2-8M-P
HF2-8M-P
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
8 mm
7.972 mm
7.987 mm
3530
4800
28.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
HF2-10M-P
HF2-10M-P
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
10 mm
9.977 mm
9.87 mm
5516
3800
40.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
HF2-12M-P
HF2-12M-P
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
12 mm
11.966 mm
11.984 mm
6619
3200
100.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
HF3-16M-P
HF3-16M-P
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
16 mm
15.966 mm
15.984 mm
8832
2400
120.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
HF3-18M-P
HF3-18M-P
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
18 mm
17.966 mm
17.984 mm
14893
2100
100.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
HF4-20M-P
HF4-20M-P
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
20 mm
19.959 mm
19.98 mm
11040
1900
190.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
HF5-25M-P
HF5-25M-P
Housing Flange, Self Alig...
Plain
Self-Aligning
Aluminum Housing Flange
25 mm
24.959 mm
24.98 mm
20684
1500
284.0
Oscillating, Rotating
Clear Zinc Plated (CZP)
Recommended surface finis...
Celcius -40 to 195
0.03 to 0.25
Clean, dry storage
Maintenance free
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
HF-A
Spyraflo
01.02.2022
HF-N
Spyraflo
01.02.2022
HF-AF
Spyraflo
01.02.2022
NSF-W - ELESA-Flanged nuts
Elesa
26.09.2023
NHF-AF
Spyraflo
01.02.2022
JFRM-TR-P - Two-start drylin® lead screw nuts with flange, made from iglidu...
igus
13.09.2022
3075, 3075-Black-FB - T-Slotted Profile - 15 Series
80/20
09.11.2023
HF-B
Spyraflo
01.02.2022
Rotary knob
igus
19.01.2021
FM
Spyraflo
01.02.2022
NHF-A
Spyraflo
01.02.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성