FSB
Spyraflo
Clinched or Pressed Bearings
Plain Bearings
Bronze
Self Clinch, Self Align
Powered by
CAD모델 선택
{spyraflo/clinched_or_pressed_bearings/plain_bearings/bronze/self_clinch_self_align/fsb.prj},{NB=FSB-1250},{PN=FSB-1250},{MAXRL=2208},{MAXS=3600},{WEIGHT=4.50},{SHA256=ZrRFwXnPyoMjq9iLqEUJDsg647EbCKEaIHaqn3d7VIw=},{INAME=00013__fsb2d1250},{DESC=Self Clinch, Self Align, SAE 840 Bronze},{BT=Plain},{ALIGNMENT=Self-Aligning},{MOUNTING=Self-Clinching},{NOMID=1.25 in},{IDMIN=1.251 in},{IDMAX=1.253 in},{AM=Linear, Oscillating, Rotating},{ARO=Clear Zinc Plated (CZP), Stainless Steel (SS), Yellow Zinc Plated (YZP)},{SRF=Black Oxide},{SR=MIN hardness of 95 Rockwell B, Recommended surface finish: 16 RMS (.4 Ra)},{OT=Celcius -29 to 93},{FC=0.04 to 0.35},{STORAGE=Clean, dry storage in plastic bags or bins to prevent oil loss. Do not place in contact with anything that can wick away oil.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
ARO
Available Retainer Options
ⁿ/ₐ
SRF
Standard Retainer Finish
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
FSB-125
FSB-125
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
0.125 in
0.1255 in
0.126 in
68
36600
0.08
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-187
FSB-187
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
0.188 in
0.1883 in
0.1888 in
141
24400
0.21
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-250
FSB-250
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
0.25 in
0.2508 in
0.2513 in
188
18300
0.18
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-312
FSB-312
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
0.313 in
0.3133 in
0.314 in
266
14600
0.32
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-375
FSB-375
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
0.375 in
0.3758 in
0.3765 in
319
12200
0.28
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-500
FSB-500
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
0.5 in
0.501 in
0.5017 in
600
9100
0.62
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-625
FSB-625
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
0.625 in
0.626 in
0.627 in
890
7300
1.35
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-750
FSB-750
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
0.75 in
0.751 in
0.752 in
1275
6100
2.12
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-1000
FSB-1000
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
1 in
1.001 in
1.003 in
1426
4500
3.30
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-1250
FSB-1250
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
1.25 in
1.251 in
1.253 in
2208
3600
4.50
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-4M
FSB-4M
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
4 mm
4.01 mm
4.03 mm
525
29100
6.23
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-6M
FSB-6M
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
6 mm
6.02 mm
6.04 mm
788
19400
5.38
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-8M
FSB-8M
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
8 mm
8.02 mm
8.04 mm
1191
14500
8.93
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-10M
FSB-10M
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
10 mm
10.02 mm
10.04 mm
1489
11600
7.15
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-12M
FSB-12M
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
12 mm
12.03 mm
12.05 mm
2522
9700
18.69
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-15M
FSB-15M
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
15 mm
15.03 mm
15.05 mm
3741
7700
41.05
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-16M
FSB-16M
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
16 mm
16.03 mm
16.05 mm
3990
7200
41.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-18M
FSB-18M
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
18 mm
18.03 mm
18.05 mm
5359
6400
65.32
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-20M
FSB-20M
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
20 mm
20.03 mm
20.05 mm
5954
5800
65.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-25M
FSB-25M
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
25 mm
25.03 mm
25.07 mm
6235
4600
95.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
FSB-30M
FSB-30M
Self Clinch, Self Align, ...
Plain
Self-Aligning
Self-Clinching
30 mm
30.02 mm
30.07 mm
9278
3800
110.00
Linear, Oscillating, Rota...
Clear Zinc Plated (CZP), ...
Black Oxide
MIN hardness of 95 Rockwe...
Celcius -29 to 93
0.04 to 0.35
Clean, dry storage in pla...
Maintenance free
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성