FUN 902 - Special screws, knobs detection screw (M10) for blind coworkers
Special Screws
Special Screws for Machine Construction
Powered by
CAD모델 선택
{special_screws/sonderschrauben_fur_maschinenbau/fun_902.prj},{NB=Sonderschraube FUN 902 M6x16},{IDNR=},{D=6.000},{D3=4.773},{P=1.000},{L=16.000},{A=3.000},{BX1=18.000},{BX2=0.000},{BX3=0.000},{X=2.500},{S=10.000},{R=0.600},{E=10.890},{K=4.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
X
Length of thread run-out
[mm]
S
Width across flat
[mm]
R
Transition radius under head
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
Special screw FUN 902 M5x...
5.000
4.019
0.800
16.000
13.600
2.000
8.000
0.400
8.630
3.500
Special screw FUN 902 M5x...
5.000
4.019
0.800
20.000
17.600
2.000
8.000
0.400
8.630
3.500
Special screw FUN 902 M5x...
5.000
4.019
0.800
25.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 902 M5x...
5.000
4.019
0.800
30.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 902 M5x...
5.000
4.019
0.800
35.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 902 M5x...
5.000
4.019
0.800
40.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 902 M5x...
5.000
4.019
0.800
45.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 902 M5x...
5.000
4.019
0.800
50.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 902 M6x...
6.000
4.773
1.000
16.000
13.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 902 M6x...
6.000
4.773
1.000
20.000
17.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 902 M6x...
6.000
4.773
1.000
25.000
22.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 902 M6x...
6.000
4.773
1.000
30.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 902 M6x...
6.000
4.773
1.000
35.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 902 M6x...
6.000
4.773
1.000
40.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 902 M6x...
6.000
4.773
1.000
45.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 902 M6x...
6.000
4.773
1.000
50.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 902 M6x...
6.000
4.773
1.000
55.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 902 M6x...
6.000
4.773
1.000
60.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 902 M6x...
6.000
4.773
1.000
65.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 902 M6x...
6.000
4.773
1.000
70.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 902 M6x...
6.000
4.773
1.000
75.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 902 M6x...
6.000
4.773
1.000
80.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 902 M8x...
8.000
6.466
1.250
16.000
12.250
3.200
13.000
0.600
14.200
5.500
Special screw FUN 902 M8x...
8.000
6.466
1.250
20.000
16.250
3.200
13.000
0.600
14.200
5.500
Special screw FUN 902 M8x...
8.000
6.466
1.250
25.000
21.250
3.200
13.000
0.600
14.200
5.500
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Nut - Stainless steel
AIRWORK
27.06.2022
FUN 908 - Special screws, transmission screw only in use with transmission ...
Special Screws
28.04.2010
FUN 905 - Special screws, twin screw
Special Screws
28.04.2010
FUN 900 zwoelf - Special screws, socket-head cap screw
Special Screws
27.04.2010
FUN 906 - Special screws, to the pretense of stable mechanical connections
Special Screws
28.04.2010
FUN 888 - Special screws, for M5-M10, including customs and rare-between
Special Screws
02.08.2018
FUN 911 - Special screws,smooth head screw with hexagon with lack of space ...
Special Screws
28.04.2010
FUN 907 - Special screws, alternate screw
Special Screws
28.04.2010
FUN 903 - Special screws, drilling lowering thread tapping screw
Special Screws
27.04.2010
Bulk Bag Unloader - BBU
Hapman
30.01.2023
FUN 887 - Special screws, special screw for M5-M10
Special Screws
02.08.2018
FUN 897 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
FUN 896 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
FUN 879 - Special screws, for holes on the wrong side were counterbored
Special Screws
02.08.2018
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성