FUN 883 - Special screws, special screw for the decrease of assembling time
Special Screws
Special Screws for Machine Construction
Powered by
CAD모델 선택
{special_screws/sonderschrauben_fur_maschinenbau/fun_883.prj},{NB=Sonderschraube FUN 883 M16x100},{IDNR=},{VERSI=103},{VERSII=0},{D=16.000},{D3=13.546},{P=2.000},{L=100.000},{A=6.000},{BX1=38.000},{BX2=44.000},{BX3=57.000},{X=5.000},{S=24.000},{R=1.000},{E=26.170},{K=10.000},{LX=15.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
X
Length of thread run-out
[mm]
S
Width across flat
[mm]
R
Transition radius under head
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
LX
[mm]
Special screw FUN 883 M5x...
5.000
4.019
0.800
40.000
16.000
2.000
8.000
0.400
8.630
3.500
8.000
Special screw FUN 883 M5x...
5.000
4.019
0.800
45.000
16.000
2.000
8.000
0.400
8.630
3.500
8.000
Special screw FUN 883 M5x...
5.000
4.019
0.800
50.000
16.000
2.000
8.000
0.400
8.630
3.500
8.000
Special screw FUN 883 M6x...
6.000
4.773
1.000
40.000
18.000
2.500
10.000
0.600
10.890
4.000
8.000
Special screw FUN 883 M6x...
6.000
4.773
1.000
45.000
18.000
2.500
10.000
0.600
10.890
4.000
8.000
Special screw FUN 883 M6x...
6.000
4.773
1.000
50.000
18.000
2.500
10.000
0.600
10.890
4.000
8.000
Special screw FUN 883 M6x...
6.000
4.773
1.000
55.000
18.000
2.500
10.000
0.600
10.890
4.000
8.000
Special screw FUN 883 M6x...
6.000
4.773
1.000
60.000
18.000
2.500
10.000
0.600
10.890
4.000
8.000
Special screw FUN 883 M6x...
6.000
4.773
1.000
65.000
18.000
2.500
10.000
0.600
10.890
4.000
8.000
Special screw FUN 883 M6x...
6.000
4.773
1.000
70.000
18.000
2.500
10.000
0.600
10.890
4.000
8.000
Special screw FUN 883 M6x...
6.000
4.773
1.000
75.000
18.000
2.500
10.000
0.600
10.890
4.000
8.000
Special screw FUN 883 M6x...
6.000
4.773
1.000
80.000
18.000
2.500
10.000
0.600
10.890
4.000
8.000
Special screw FUN 883 M8x...
8.000
6.466
1.250
60.000
22.000
3.200
13.000
0.600
14.200
5.500
15.000
Special screw FUN 883 M8x...
8.000
6.466
1.250
65.000
22.000
3.200
13.000
0.600
14.200
5.500
15.000
Special screw FUN 883 M8x...
8.000
6.466
1.250
70.000
22.000
3.200
13.000
0.600
14.200
5.500
15.000
Special screw FUN 883 M8x...
8.000
6.466
1.250
75.000
22.000
3.200
13.000
0.600
14.200
5.500
15.000
Special screw FUN 883 M8x...
8.000
6.466
1.250
80.000
22.000
3.200
13.000
0.600
14.200
5.500
15.000
Special screw FUN 883 M8x...
8.000
6.466
1.250
90.000
22.000
3.200
13.000
0.600
14.200
5.500
15.000
Special screw FUN 883 M8x...
8.000
6.466
1.250
100.000
22.000
3.200
13.000
0.600
14.200
5.500
15.000
Special screw FUN 883 M8x...
8.000
6.466
1.250
130.000
28.000
3.200
13.000
0.600
14.200
5.500
15.000
Special screw FUN 883 M10...
10.000
8.160
1.500
65.000
26.000
3.800
17.000
0.800
18.720
7.000
15.000
Special screw FUN 883 M10...
10.000
8.160
1.500
70.000
26.000
3.800
17.000
0.800
18.720
7.000
15.000
Special screw FUN 883 M10...
10.000
8.160
1.500
75.000
26.000
3.800
17.000
0.800
18.720
7.000
15.000
Special screw FUN 883 M10...
10.000
8.160
1.500
80.000
26.000
3.800
17.000
0.800
18.720
7.000
15.000
Special screw FUN 883 M10...
10.000
8.160
1.500
90.000
26.000
3.800
17.000
0.800
18.720
7.000
15.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FUN 884 - Special screws, Telescopic screw when doubts exist over the lengt...
Special Screws
02.08.2018
FUN 891 - Special screws, magnet screw head for the fast pretense of a scre...
Special Screws
02.08.2018
FUN 896 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
FUN 899 - Special screws, wing cork screw
Special Screws
27.04.2010
FUN 907 - Special screws, alternate screw
Special Screws
28.04.2010
FUN 875 - Special screws, for transferred holes
Special Screws
04.09.2013
FUN 897 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
FUN 888 - Special screws, for M5-M10, including customs and rare-between
Special Screws
02.08.2018
FUN 890 - Special screws, Wing - Hexagon - Slit - Inbus - Torx - Cross slit...
Special Screws
02.08.2018
FUN 886 - Special screws, for wrench width 13.17 and 19
Special Screws
02.08.2018
FUN 887 - Special screws, special screw for M5-M10
Special Screws
02.08.2018
FUN 898 - Special screws, impact screw with drillings without threads
Special Screws
27.04.2010
FUN 902 - Special screws, knobs detection screw (M10) for blind coworkers
Special Screws
27.04.2010
FUN 908 - Special screws, transmission screw only in use with transmission ...
Special Screws
28.04.2010
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성