DNH Rings - Spiral Retaining Rings, DIN
Smalley
SPIRAL RETAINING RINGS
Powered by
CAD모델 선택
{smalley/spiral_rings/sm_dnh.prj},{NB=DNH-80},{PARTID=8907},{PARTNBR=DNH-80},{RINGTYPE=Internal},{DS=2h},{RS=167046},{GY=68231},{NBROFTURNS=2},{AD=80.000},{MAT=},{GD=83.500},{GDT=(+.35/-.00)},{GW=2.650},{GWT=(+.14/-.00)},{RD=84.190},{DT=(+.76/-.00)},{RT=2.410},{TT=(+/-.08)},{RRW=6.050},{RRWT=(+/-.13)},{CRIMP=Yes},{UNITS=metric},{GSO=10},{NE=Spiral Retaining Rings - DIN Series}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNBR
Smalley Part Number
ⁿ/ₐ
RINGTYPE
Type of Ring
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
AD
Application Diameter
[mm]
GD
Groove Diameter
[mm]
GDT
Groove Diameter Tolerance
[mm]
GW
Groove Width Min.
[mm]
GWT
Groove Width Tolerance
[mm]
RD
Ring Diameter
[mm]
DT
Diameter Tolerance
[mm]
RT
Ring Thickness
[mm]
TT
Thickness Tolerance
[mm]
RRW
Ring Radial Wall
[mm]
RRWT
Ring Radial Wall Tolerance
[mm]
DNH-13
DNH-13
Internal
2
13.000
13.600
(+.11/-.00)
1.100
(+.14/-.00)
13.720
(+.33/-.00)
0.990
(+/-.05)
1.400
(+/-.10)
DNH-14
DNH-14
Internal
2
14.000
14.600
(+.11/-.00)
1.100
(+.14/-.00)
14.750
(+.33/-.00)
0.990
(+/-.05)
1.400
(+/-.10)
DNH-15
DNH-15
Internal
2
15.000
15.700
(+.11/-.00)
1.100
(+.14/-.00)
15.850
(+.33/-.00)
0.990
(+/-.05)
1.400
(+/-.10)
DNH-16
DNH-16
Internal
2
16.000
16.800
(+.11/-.00)
1.100
(+.14/-.00)
16.970
(+.33/-.00)
0.990
(+/-.05)
1.650
(+/-.10)
DNH-17
DNH-17
Internal
2
17.000
17.800
(+.11/-.00)
1.100
(+.14/-.00)
17.980
(+.33/-.00)
0.990
(+/-.05)
1.650
(+/-.10)
DNH-18
DNH-18
Internal
2
18.000
19.000
(+.13/-.00)
1.100
(+.14/-.00)
19.180
(+.33/-.00)
0.990
(+/-.05)
1.910
(+/-.10)
DNH-19
DNH-19
Internal
2
19.000
20.000
(+.13/-.00)
1.100
(+.14/-.00)
20.190
(+.33/-.00)
0.990
(+/-.05)
1.910
(+/-.10)
DNH-20
DNH-20
Internal
2
20.000
21.000
(+.13/-.00)
1.100
(+.14/-.00)
21.210
(+.33/-.00)
0.990
(+/-.05)
1.910
(+/-.10)
DNH-21
DNH-21
Internal
2
21.000
22.000
(+.13/-.00)
1.100
(+.14/-.00)
22.230
(+.33/-.00)
0.990
(+/-.05)
1.910
(+/-.10)
DNH-22
DNH-22
Internal
2
22.000
23.000
(+.13/-.00)
1.100
(+.14/-.00)
23.230
(+.33/-.00)
0.990
(+/-.05)
1.910
(+/-.10)
DNH-23
DNH-23
Internal
2
23.000
24.100
(+.21/-.00)
1.300
(+.14/-.00)
24.330
(+.38/-.00)
1.140
(+/-.05)
2.180
(+/-.10)
DNH-24
DNH-24
Internal
2
24.000
25.200
(+.21/-.00)
1.300
(+.14/-.00)
25.450
(+.38/-.00)
1.140
(+/-.05)
2.180
(+/-.10)
DNH-25
DNH-25
Internal
2
25.000
26.200
(+.21/-.00)
1.300
(+.14/-.00)
26.450
(+.38/-.00)
1.140
(+/-.05)
2.180
(+/-.10)
DNH-26
DNH-26
Internal
2
26.000
27.200
(+.21/-.00)
1.300
(+.14/-.00)
27.480
(+.38/-.00)
1.140
(+/-.05)
2.180
(+/-.10)
DNH-27
DNH-27
Internal
2
27.000
28.400
(+.21/-.00)
1.300
(+.14/-.00)
28.680
(+.38/-.00)
1.140
(+/-.05)
2.410
(+/-.10)
DNH-28
DNH-28
Internal
2
28.000
29.400
(+.21/-.00)
1.300
(+.14/-.00)
29.690
(+.38/-.00)
1.140
(+/-.05)
2.410
(+/-.10)
DNH-29
DNH-29
Internal
2
29.000
30.400
(+.25/-.00)
1.300
(+.14/-.00)
30.710
(+.38/-.00)
1.140
(+/-.05)
2.410
(+/-.10)
DNH-30
DNH-30
Internal
2
30.000
31.400
(+.25/-.00)
1.300
(+.14/-.00)
31.710
(+.38/-.00)
1.140
(+/-.05)
2.410
(+/-.10)
DNH-31
DNH-31
Internal
2
31.000
32.700
(+.25/-.00)
1.300
(+.14/-.00)
33.020
(+.38/-.00)
1.140
(+/-.05)
2.410
(+/-.10)
DNH-32
DNH-32
Internal
2
32.000
33.700
(+.25/-.00)
1.300
(+.14/-.00)
34.040
(+.38/-.00)
1.140
(+/-.05)
2.410
(+/-.10)
DNH-33
DNH-33
Internal
2
33.000
34.700
(+.25/-.00)
1.300
(+.14/-.00)
35.050
(+.38/-.00)
1.140
(+/-.05)
2.410
(+/-.10)
DNH-34
DNH-34
Internal
2
34.000
35.700
(+.25/-.00)
1.600
(+.14/-.00)
36.070
(+.38/-.00)
1.440
(+/-.05)
3.250
(+/-.10)
DNH-35
DNH-35
Internal
2
35.000
37.000
(+.25/-.00)
1.600
(+.14/-.00)
37.380
(+.38/-.00)
1.440
(+/-.05)
3.250
(+/-.10)
DNH-36
DNH-36
Internal
2
36.000
38.000
(+.25/-.00)
1.600
(+.14/-.00)
38.390
(+.38/-.00)
1.440
(+/-.05)
3.250
(+/-.10)
DNH-37
DNH-37
Internal
2
37.000
39.000
(+.25/-.00)
1.600
(+.14/-.00)
39.400
(+.38/-.00)
1.440
(+/-.05)
3.250
(+/-.10)
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Multiple rotary joint
Metalwork
21.07.2022
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
DNS Rings - Spiral Retaining Rings, DIN
Smalley
11.03.2024
VSM Rings - Spiral Retaining Rings, Light Duty - Metric
Smalley
11.03.2024
WSSB, WSSM, WSSS,WSSA,WSSAB - Metal Washers - Standard Class - T Dimension ...
Misumi
07.06.2021
C Springs - Crest-to-Crest Springs
Smalley
29.02.2024
CS Springs - Crest-to-Crest Springs with Shims
Smalley
29.02.2024
SSR Springs - Gap Type Springs
Smalley
29.02.2024
WHM Rings - Spiral Retaining Rings, Heavy Duty
Smalley
11.03.2024
SSB Springs - Gap Type Springs - Metric
Smalley
29.02.2024
SSR Springs Overlap - Overlap Type Springs
Smalley
29.02.2024
CMS Springs - Crest-to-Crest Springs with Shims, Metric
Smalley
29.02.2024
WY, WR, WF, WL, WT, WM, WH, WB - Compression Springs
Misumi
30.06.2021
WST Rings - Spiral Retaining Springs, Medium Heavy Duty
Smalley
11.03.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성