카탈로그: Samtec
생성됨: 17.10.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Samtec
DIN7A-BH Series - DIN7A-BH Series- 75 True 75 DIN 1.0/2.3 Jack, Bulkhead Through-hole
Samtec
Connectors
RF Interconnects
75 Ohm
DIN 1.0 / 2.3 75 Ohm RF Connectors and Components
Powered by
CAD모델 선택
{samtec/connectors/rf_interconnects/75_ohms/din_75_ohm/din7a_bh_asmtab.prj},{NB=DIN7A-J-P-GF-RA-BH1},{SERIES=DIN7A-BH},{G=-J: Jack},{TYPE=-P: PCB},{PLOPT=GF},{ORI=-RA: Right Angle},{TERM=-BH1: Bulkhead Through Hole},{PPATH=parts/din7a_bh_asmtpl.prj},{POPT=}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
G
Gender
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ORI
Orientation
ⁿ/ₐ
TERM
Termination
ⁿ/ₐ
DIN7A-J-P-GF-RA-BH1
DIN7A-J-P-GF-RA-BH1
DIN7A-BH
-J: Jack
-P: PCB
-RA: Right Angle
-BH1: Bulkhead Through Ho...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
FTSH Series - .050" Micro Terminal Strip
Samtec
07.04.2022
TFM Series - TFM Series - (1,27mm) .050" SMT & Through-Hole Header
Samtec
07.05.2024
TSM Series - TSM Series - (2,54 mm) .100" Surface Mount Terminal .025" Squa...
Samtec
29.05.2024
SSW Series - SSW Series - (2,54 mm) .100" Surface Mount Terminal & Through-...
Samtec
19.03.2024
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
MTMM Series - 2,00 mm Variable Post Height Terminal Strip
Samtec
07.03.2017
TMM Series - 2,00 mm Low Profile Terminal Strip
Samtec
07.04.2020
MTSW Series - MTSW Series - (2,54 mm) .100" Modified .025" Square Post Head...
Samtec
14.09.2020
TW-TH Series - TW-TH Series - 2,00 mm Flex Stack, Flexible Board Stacker, T...
Samtec
06.06.2023
SFM Series - SFM Series - (1,27 mm) .050" SMT & Through-Hole Tiger Eye™ Soc...
Samtec
21.08.2023
LSHM - LSHM Series - (0,50 mm) .0197" High Speed Hermaphroditic Strip
Samtec
09.03.2023
SEAM Series - SEAM Series - .050'' (1.27 mm) High Speed/High Density Open ...
Samtec
11.03.2022
SEAF Series - SEAF Series - .050'' (1.27 mm) High Speed/High Density Open ...
Samtec
19.08.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성