카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTB9 - Guide bushes with collar
Rigon
Blanking die-sets
Die sets
Die bushes
Powered by
CAD모델 선택
{rigon/93_trancia/a1/a1/rtb9.prj},{NB=RTB9 32X090 L1 26},{IDNR=},{SIG=RTB9},{COD=RTB9 32X090 L1 26},{D1=32},{L=90},{D=45},{D3=50},{D4=53},{L1=26},{MAT=Acciaio 16Cr Ni 4 UNI 7846},{DS=61-63 HRC},{RES=110 - 130},{TR=Cementazione e tempera},{FIN=Rettifica e lappatura},{VERS=Lunga}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
D
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
RES
Core resistance
[kg/mm²]
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RTB9 18X031 L1 18
RTB9
RTB9 18X031 L1 18
18
31
28
29
34
18
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 18X050 L1 18
RTB9
RTB9 18X050 L1 18
18
50
28
31
34
18
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 18X050 L1 37
RTB9
RTB9 18X050 L1 37
18
50
28
29
34
37
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 18X070 L1 18
RTB9
RTB9 18X070 L1 18
18
70
28
31
34
18
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 18X070 L1 27
RTB9
RTB9 18X070 L1 27
18
70
28
31
34
27
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 19X031 L1 18
RTB9
RTB9 19X031 L1 18
19
31
28
29
34
18
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 19X050 L1 18
RTB9
RTB9 19X050 L1 18
19
50
28
31
34
18
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 19X050 L1 37
RTB9
RTB9 19X050 L1 37
19
50
28
29
34
37
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 19X070 L1 18
RTB9
RTB9 19X070 L1 18
19
70
28
31
34
18
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 19X070 L1 27
RTB9
RTB9 19X070 L1 27
19
70
28
31
34
27
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 24X036 L1 23
RTB9
RTB9 24X036 L1 23
24
36
38
39
44
23
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 24X055 L1 23
RTB9
RTB9 24X055 L1 23
24
55
38
41
44
23
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 24X055 L1 42
RTB9
RTB9 24X055 L1 42
24
55
38
39
44
42
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 24X080 L1 23
RTB9
RTB9 24X080 L1 23
24
80
38
41
44
23
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 24X080 L1 32
RTB9
RTB9 24X080 L1 32
24
80
38
41
44
32
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 25X036 L1 23
RTB9
RTB9 25X036 L1 23
25
36
38
39
44
23
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 25X055 L1 23
RTB9
RTB9 25X055 L1 23
25
55
38
41
44
23
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 25X055 L1 42
RTB9
RTB9 25X055 L1 42
25
55
38
39
44
42
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 25X080 L1 23
RTB9
RTB9 25X080 L1 23
25
80
38
41
44
23
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 25X080 L1 32
RTB9
RTB9 25X080 L1 32
25
80
38
41
44
32
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 30X043 L1 30
RTB9
RTB9 30X043 L1 30
30
43
45
48
53
30
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 30X060 L1 26
RTB9
RTB9 30X060 L1 26
30
60
45
50
53
26
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 30X060 L1 47
RTB9
RTB9 30X060 L1 47
30
60
45
48
53
47
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 30X090 L1 26
RTB9
RTB9 30X090 L1 26
30
90
45
50
53
26
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTB9 30X090 L1 37
RTB9
RTB9 30X090 L1 37
30
90
45
50
53
37
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성