카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTB1 - Guide bushes
Rigon
Blanking die-sets
Die sets
Die bushes
Powered by
CAD모델 선택
{rigon/93_trancia/a1/a1/rtb1.prj},{NB=RTB1 24X070},{SIG=RTB1},{COD=RTB1 24X070},{D1=24},{TOLD1=+0.006 +0.010},{D2=36},{L=70},{MAT=Acciaio 16Cr Ni 4 UNI 7846},{DS=61-63 HRC},{RC=110-130},{TR=Cementazione e tempera},{FIN=Rettifica e lappatura}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
TOLD1
Tolerance D1
ⁿ/ₐ
D2
Diameter
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
RC
Core resistance
[kg/mm^2]
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RTB1 15X035
RTB1
RTB1 15X035
15
+0.006 +0.010
26
35
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 15X050
RTB1
RTB1 15X050
15
+0.006 +0.010
26
50
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 16X035
RTB1
RTB1 16X035
16
+0.006 +0.010
26
35
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 16X050
RTB1
RTB1 16X050
16
+0.006 +0.010
26
50
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 17X045
RTB1
RTB1 17X045
17
+0.006 +0.010
28
45
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 17X055
RTB1
RTB1 17X055
17
+0.006 +0.010
28
50
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 18X045
RTB1
RTB1 18X045
18
+0.006 +0.010
28
45
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 18X055
RTB1
RTB1 18X055
18
+0.006 +0.010
28
50
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 19X045
RTB1
RTB1 19X045
19
+0.006 +0.010
30
45
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 19X060
RTB1
RTB1 19X060
19
+0.006 +0.010
30
60
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 20X045
RTB1
RTB1 20X045
20
+0.006 +0.010
30
45
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 20X060
RTB1
RTB1 20X060
20
+0.006 +0.010
30
60
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 24X050
RTB1
RTB1 24X050
24
+0.006 +0.010
36
50
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 24X070
RTB1
RTB1 24X070
24
+0.006 +0.010
36
70
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 25X050
RTB1
RTB1 25X050
25
+0.006 +0.010
36
50
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 25X070
RTB1
RTB1 25X070
25
+0.006 +0.010
36
70
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 30X055
RTB1
RTB1 30X055
30
+0.008 +0.012
45
55
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 30X080
RTB1
RTB1 30X080
30
+0.008 +0.012
45
80
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 31X055
RTB1
RTB1 31X055
31
+0.008 +0.012
45
55
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 31X080
RTB1
RTB1 31X080
31
+0.008 +0.012
45
80
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 40X060
RTB1
RTB1 40X060
40
+0.008 +0.012
55
60
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 40X100
RTB1
RTB1 40X100
40
+0.008 +0.012
55
100
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 41X060
RTB1
RTB1 41X060
41
+0.008 +0.012
55
60
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 41X100
RTB1
RTB1 41X100
41
+0.008 +0.012
55
100
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
RTB1 50X060
RTB1
RTB1 50X060
50
+0.008 +0.012
70
60
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130
Hardening and tempering
Grinding and lapping
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성