카탈로그: Rietschoten
생성됨: 02.03.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rietschoten
Brakes EBS
Rietschoten
Brake EBS
Powered by
CAD모델 선택
{rietschoten/brakes_ebs/ebs_asmtab.prj},{NB=60095-68FL - 800},{FORM=ebs004-104fl.png},{TYP=EBS004FL},{CNSORDERNO=60095-68FL},{FUNCTION=federbetätigt, hydraulisch geöffnet},{B=20},{MS=0},{DMIN=800},{D=800},{DNOTE=Weitere Durchmesser und Scheibenstärken auf Anfrage},{LS=68},{BKV=8.8},{PMIN=105},{PMAX=200},{KG=185.00},{PPATH=assemblies/bremse_ebs_60095_104_fl_asmtpl.prj},{HIDE=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYP
Type
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
FUNCTION
Operating mode
ⁿ/ₐ
B
Brake disc thickness
ⁿ/ₐ
MS
Mounting plate
[mm]
DMIN
Dmin
[mm]
DNOTE
Additional note
ⁿ/ₐ
LS
Breaking force
[kN]
BKV
Loss of braking power per 1 mm
[%]
PMIN
P min.
[bar]
PMAX
P max.
[bar]
KG
Mass
[KG]
Rietschoten EBS001 60099-...
EBS001
60099-30
spring-applied, hydraulic...
20
20
500
other diameter and thickn...
30
7.6
154
200
45.00
Rietschoten EBS001 60099-...
EBS001
60099-22
spring-applied, hydraulic...
20
20
500
other diameter and thickn...
22
7.9
103
200
45.00
Rietschoten EBS001 60099-...
EBS001
60099-15
spring-applied, hydraulic...
20
20
500
other diameter and thickn...
15
8.1
72
200
45.00
Rietschoten EBS001FL 6009...
EBS001FL
60099-30FL
spring-applied, hydraulic...
20
0
500
other diameter and thickn...
30
15.4
154
200
40.00
Rietschoten EBS001FL 6009...
EBS001FL
60099-22FL
spring-applied, hydraulic...
20
0
500
other diameter and thickn...
22
15.8
103
200
40.00
Rietschoten EBS001FL 6009...
EBS001FL
60099-15FL
spring-applied, hydraulic...
20
0
500
other diameter and thickn...
15
16.2
72
200
40.00
Rietschoten EBS002 60096-...
EBS002
60096-50
spring-applied, hydraulic...
20
30
500
other diameter and thickn...
50
6.3
143
200
90.00
Rietschoten EBS002 60096-...
EBS002
60096-47
spring-applied, hydraulic...
20
30
500
other diameter and thickn...
47
6.9
134
200
90.00
Rietschoten EBS002 60096-...
EBS002
60096-43
spring-applied, hydraulic...
20
30
500
other diameter and thickn...
43
7.5
125
200
90.00
Rietschoten EBS002 60096-...
EBS002
60096-40
spring-applied, hydraulic...
20
30
500
other diameter and thickn...
40
8.2
116
200
90.00
Rietschoten EBS002 60096-...
EBS002
60096-38
spring-applied, hydraulic...
20
30
500
other diameter and thickn...
38
5.0
107
200
90.00
Rietschoten EBS002 60096-...
EBS002
60096-36
spring-applied, hydraulic...
20
30
500
other diameter and thickn...
36
5.4
102
200
90.00
Rietschoten EBS002 60096-...
EBS002
60096-34
spring-applied, hydraulic...
20
30
500
other diameter and thickn...
34
6.0
96
200
90.00
Rietschoten EBS002 60096-...
EBS002
60096-31
spring-applied, hydraulic...
20
30
500
other diameter and thickn...
31
6.7
90
200
90.00
Rietschoten EBS002FL 6009...
EBS002FL
60096-47FL
spring-applied, hydraulic...
20
0
500
other diameter and thickn...
47
7.4
143
200
80.00
Rietschoten EBS002FL 6009...
EBS002FL
60096-43FL
spring-applied, hydraulic...
20
0
500
other diameter and thickn...
43
8.0
134
200
80.00
Rietschoten EBS002FL 6009...
EBS002FL
60096-40FL
spring-applied, hydraulic...
20
0
500
other diameter and thickn...
40
9.0
125
200
80.00
Rietschoten EBS002FL 6009...
EBS002FL
60096-36FL
spring-applied, hydraulic...
20
0
500
other diameter and thickn...
36
10.0
109
200
80.00
Rietschoten EBS002FL 6009...
EBS002FL
60096-34FL
spring-applied, hydraulic...
20
0
500
other diameter and thickn...
34
9.5
101
200
80.00
Rietschoten EBS002FL 6009...
EBS002FL
60096-31FL
spring-applied, hydraulic...
20
0
500
other diameter and thickn...
31
11.2
96
200
80.00
Rietschoten EBS002FL 6009...
EBS002FL
60096-29FL
spring-applied, hydraulic...
20
0
500
other diameter and thickn...
29
13.5
91
200
80.00
Rietschoten EBS004 60095-...
EBS004
60095-104
spring-applied, hydraulic...
20
30
800
other diameter and thickn...
104
7.7
150
200
190.00
Rietschoten EBS004 60095-...
EBS004
60095-96
spring-applied, hydraulic...
20
30
800
other diameter and thickn...
96
7.9
138
200
190.00
Rietschoten EBS004 60095-...
EBS004
60095-88
spring-applied, hydraulic...
20
30
800
other diameter and thickn...
88
8.1
131
200
190.00
Rietschoten EBS004 60095-...
EBS004
60095-80
spring-applied, hydraulic...
20
30
800
other diameter and thickn...
80
8.3
121
200
190.00
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성