您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
TSP-10 - 180° Torsion Springs
Reid Supply
Power Transmission
Linear
Springs, Shocks & Dampers
Springs
Torsion Springs
180° Torsion Springs
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d07000000/l3_d07060000/springs/torsion_springs/180_torsion_springs/tsp-10.prj},{NB=TSP-130},{PN=TSP-130},{AMERSID=1108267},{APACID=-},{EMEAID=-},{WIREDIA=0.028},{OUTSIDEDIA=0.249},{DEGREEOFDEFL=180.000},{TORQUEINLBS=0.515},{MANDRELSIZE=0.140},{A=1.000},{MINAXIALSPACE=0.238},{NOOFREVOLUTIONSH=8},{URL=https://www.reidsupply.com/en-us/p/mechanical-springs/tsp-130}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
WIREDIA
Wire Diameter
[인치]
OUTSIDEDIA
Outside Diameter
[인치]
DEGREEOFDEFL
Degree of Deflection
[인치]
TORQUEINLBS
Torque In-Lbs.
ⁿ/ₐ
MANDRELSIZE
Mandrel Size
[인치]
A
A Leg Length
[인치]
MINAXIALSPACE
Minium Axial Space
[인치]
TSP-10
TSP-10
1108279
-
-
0.012
0.109
180.000
0.047
0.067
0.375
0.086
TSP-30
TSP-30
1108269
-
-
0.015
0.130
180.000
0.093
0.078
0.500
0.107
TSP-120
TSP-120
1108276
-
-
0.025
0.224
180.000
0.375
0.140
0.750
0.206
TSP-130
TSP-130
1108267
-
-
0.028
0.249
180.000
0.515
0.140
1.000
0.238
TSP-170
TSP-170
1108265
-
-
0.035
0.450
180.000
1.000
0.281
1.250
0.212
TSP-230
TSP-230
1108280
-
-
0.048
0.404
180.000
2.500
0.250
1.250
0.450
TSP-270
TSP-270
1108270
-
-
0.059
0.526
180.000
4.200
0.328
2.000
0.560
TSP-290
TSP-290
1108272
-
-
0.063
0.767
180.000
5.150
0.500
2.000
0.475
TSP-320
TSP-320
1108268
-
-
0.078
0.803
180.000
9.750
0.500
2.000
0.660
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表