1238717 - SACC-E-M12FS-17CON-M16/0,5 VAX
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector (for field assembly)
Powered by
CAD모델 선택
{phoenix_contact/27/44/01/02/1238717.prj},{NB=1238717},{MANUID=1238717},{BAH005=30},{AAF726=1.500},{AAF040=0.035},{BAA039=85},{AAS476=0},{AAS465=100},{AAS467=17},{AAW084=0},{AAO663=4063151387624},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1238717},{DESCSHORT=Device connector front mounting},{DESCLONG=Device connector front mounting, Universal, 17-position, Socket, straight, M12-Standard, coding: A, on free cable end, Front mounting, Individual wires, cable length: 0.5 m, 0.14 mm², TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=SACC-E-M12FS-17CON-M16/0,5 VAX}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAF040
net weight
[kg]
AAB373
Type of interlock
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAS476
Number of power contacts
ⁿ/ₐ
AAD246
Overvoltage category
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAC103
screen connection present
ⁿ/ₐ
AAS467
Number of control contacts
ⁿ/ₐ
AAW084
Number of data contacts
ⁿ/ₐ
AAW083
Construction form of the plug connector
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
BAD993
screened
ⁿ/ₐ
BAG101
Status display present
ⁿ/ₐ
AAS493
Material used for the thread ring
ⁿ/ₐ
AAB378
Type of plug-in contact, outside
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1238717
1238717
Device connector front mo...
Device connector front mo...
SACC-E-M12FS-17CON-M16/0,...
4063151387624
Phoenix Contact GmbH & Co...
113
30
1.500
IEC 61076-2-101
V0
cULus Recognized, UL Reco...
0.035
Screw locking mechanism
IP65/IP67/IP69K
85
Nickel
3
0
II
No
100
Polyamide (PA)
straight
No
17
0
M12
A-coded
No
No
Stainless steel
Female (socket)
4063151387624
Device connector front mo...
Device connector front mo...
SACC-E-M12FS-17CON-M16/0,...
4063151
1
1
1
1
85444290
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성