카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RC...1 - 2 clamp halves, weld plate, cover plate, hex. head bolt
Parker
ERMETO Tube clamps
Tube clamps series C (Heavy series), DIN 3015-2
Powered by
CAD모델 선택
{parker/s/03/parker_3015_2_1_assmtab.prj},{NB=RCN1-452},{ERMETO=RCN1-452},{BZ1=1-452},{INFO=PDF Link},{WERKSTOFF=Polyamid 6},{SG=4},{DB=13.000},{AD=52.0},{NW=G 1 1/2},{OD=2},{B=115},{C=90},{D=90},{E=45},{F=45},{K2=12.000},{DD1=18.000},{VER=35.000},{PPATH=parker_ser_1_sbl.prj},{WEIGHT=1.31500},{WERKSTOFFVIS=Polyamid 6},{ERMETO2=RCN1-452}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
SG
Clamp size
ⁿ/ₐ
AD
Tube O.D.
[mm]
NW
Tube NB
ⁿ/ₐ
OD
Tube O.D.
[Zoll]
WEIGHT
Weight
[kg]
2 clamp halves, weld plat...
RCA1-106
Aluminium
1
6.0
G 1/8
5/16
9999.99999
2 clamp halves, weld plat...
RCA1-108
Aluminium
1
8.0
G 1/8
5/16
0.35360
2 clamp halves, weld plat...
RCA1-110
Aluminium
1
10.0
G 1/8
5/16
0.34320
2 clamp halves, weld plat...
RCA1-112
Aluminium
1
12.0
G 1/8
5/16
0.35370
2 clamp halves, weld plat...
RCA1-112.7
Aluminium
1
12.7
G 1/8
1/2
0.36840
2 clamp halves, weld plat...
RCA1-113.5
Aluminium
1
13.5
G 1/4
1/2
9999.99999
2 clamp halves, weld plat...
RCA1-114
Aluminium
1
14.0
G 1/4
1/2
0.35200
2 clamp halves, weld plat...
RCA1-115
Aluminium
1
15.0
G 1/4
1/2
0.37500
2 clamp halves, weld plat...
RCA1-116
Aluminium
1
16.0
G 1/4
5/8
0.33720
2 clamp halves, weld plat...
RCA1-117.2
Aluminium
1
17.2
G 3/8
5/8
9999.99999
2 clamp halves, weld plat...
RCA1-118
Aluminium
1
18.0
G 3/8
5/8
0.34000
2 clamp halves, weld plat...
RCA1-219
Aluminium
2
19.0
G 3/8
3/4
9999.99999
2 clamp halves, weld plat...
RCA1-220
Aluminium
2
20.0
G 3/8
3/4
0.47080
2 clamp halves, weld plat...
RCA1-221.3
Aluminium
2
21.3
G 1/2
3/4
0.47280
2 clamp halves, weld plat...
RCA1-222
Aluminium
2
22.0
G 1/2
3/4
0.47200
2 clamp halves, weld plat...
RCA1-223
Aluminium
2
23.0
G 1/2
3/4
9999.99999
2 clamp halves, weld plat...
RCA1-225
Aluminium
2
25.0
G 1/2
1
0.47300
2 clamp halves, weld plat...
RCA1-226.9
Aluminium
2
26.9
G 3/4
1
0.46300
2 clamp halves, weld plat...
RCA1-228
Aluminium
2
28.0
G 3/4
1
0.45360
2 clamp halves, weld plat...
RCA1-230
Aluminium
2
30.0
G 3/4
1
0.45920
2 clamp halves, weld plat...
RCA1-330
Aluminium
3
30.0
G 3/4
1
0.64000
2 clamp halves, weld plat...
RCA1-332
Aluminium
3
32.0
G 3/4
1 1/4
0.59400
2 clamp halves, weld plat...
RCA1-333.7
Aluminium
3
33.7
G 1
1 1/4
0.50400
2 clamp halves, weld plat...
RCA1-335
Aluminium
3
35.0
G 1
1 1/4
9999.99999
2 clamp halves, weld plat...
RCA1-338
Aluminium
3
38.0
G 1
1 1/2
0.57760
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RC...2 - 2 clamp halves, weld plate, cover plate, socket head bolt
Parker
31.05.2022
RC...5 - 2 clamp halves, locking plate, stacking bolts
Parker
31.05.2022
F37 - Flare flange | SAE 3000/ISO 6162-1 footprint
Parker
19.04.2024
RA...3 - Rohrschellen Serie A, 2 Schellenhälften mit Anschweißplatte, kurz,...
Parker
05.09.2022
RC...3 - 2 clamp halves, rail nuts, cover plate, hex. head bolts
Parker
31.05.2022
RA...16 - Rohrschellen Serie A, 2 Schellenhälften mit Deckplate und Sechska...
Parker
05.09.2022
RC... - Components, DIN 3015, part 2, 1 part 2 clamp halves
Parker
19.04.2024
WH-R-KDS EO - High pressure banjo elbow
Parker
05.09.2022
TL/ML 441 - with swivel lever L
Schmersal
29.05.2024
APL C - Components, DIN 3015, part 2, weld/screw plate
Parker
31.05.2022
RB...1 - Complete range, 2 clamp halves, weld plate, cover plate, hex. head...
Parker
31.05.2022
FF33M Adapter - Male nipple
Parker
31.05.2022
RA...2 - Rohrschellen Serie A, 2 Schellenhälften mit Anschweißplatte, kurz,...
Parker
05.09.2022
G EO - Union
Parker
31.05.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성