카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RA...14 - Rohrschellen Serie A, 2 Schellenhälften mit Innensechskantschrauben und U-Scheiben
Parker
ERMETO Tube clamps
Tube clamps series A (Light construction series), DIN 3015-1
Powered by
CAD모델 선택
{parker/s/01/parker_din_3015_14_assmtab.prj},{NB=RAPG14-657 Rohrschellen Serie A},{ERMETO=RAPG14-657},{INFO=PDF Link},{SG=6},{RAD=57.0},{RNW=G 1 1/2},{RADZ=2 1/4},{MTR=Innen glatt},{BZ1=14-657},{B=86},{C=66},{D=66},{E=33.0},{V=42.000},{PPATH=parker_din_3015_14_sch.prj},{WEIGHT=9999.99999},{MTRVIS=Innen glatt},{ERMETO2=RAPG14-657}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
SG
Clamp size
ⁿ/ₐ
RAD
Tube O.D.
[mm]
RNW
Tube NB
ⁿ/ₐ
RADZ
Tube O.D.
[Zoll]
MTR
Material
ⁿ/ₐ
BZ1
Order code 1
[mm]
B
Lenght
[mm]
C
Height
[mm]
D
Lenght
[mm]
E
Height
[mm]
V
[mm]
WEIGHT
Weight
[kg]
RAA14-006 Rohrschellen Se...
RAA14-006
0
6.0
G 1/8
1/4
Aluminium
14-006
28
27
0
13.5
1.000
9999.99999
RAA14-006.4 Rohrschellen ...
RAA14-006.4
0
6.4
G 1/8
1/4
Aluminium
14-006.4
28
27
0
13.5
2.000
9999.99999
RAA14-008 Rohrschellen Se...
RAA14-008
0
8.0
G 1/8
5/16
Aluminium
14-008
28
27
0
13.5
3.000
9999.99999
RAA14-009.5 Rohrschellen ...
RAA14-009.5
0
9.5
G 1/8
3/8
Aluminium
14-009.5
28
27
0
13.5
4.000
9999.99999
RAA14-010 Rohrschellen Se...
RAA14-010
0
10.0
G 1/8
3/8
Aluminium
14-010
28
27
0
13.5
5.000
9999.99999
RAA14-012 Rohrschellen Se...
RAA14-012
0
12.0
G 1/8
3/8
Aluminium
14-012
28
27
0
13.5
6.000
9999.99999
RAA14-106 Rohrschellen Se...
RAA14-106
1
6.0
G 1/8
3/8
Aluminium
14-106
34
27
20
13.5
7.000
9999.99999
RAA14-106.4 Rohrschellen ...
RAA14-106.4
1
6.4
G 1/8
1/4
Aluminium
14-106.4
34
27
20
13.5
8.000
9999.99999
RAA14-108 Rohrschellen Se...
RAA14-108
1
8.0
G 1/8
5/16
Aluminium
14-108
34
27
20
13.5
9.000
0.05000
RAA14-109.5 Rohrschellen ...
RAA14-109.5
1
9.5
G 1/8
3/8
Aluminium
14-109.5
34
27
20
13.5
10.000
9999.99999
RAA14-110 Rohrschellen Se...
RAA14-110
1
10.0
G 1/8
3/8
Aluminium
14-110
34
27
20
13.5
11.000
0.00014
RAA14-112 Rohrschellen Se...
RAA14-112
1
12.0
G 1/8
3/8
Aluminium
14-112
34
27
20
13.5
12.000
0.05200
RAA14-212.7 Rohrschellen ...
RAA14-212.7
2
12.7
G 1/8
1/2
Aluminium
14-212.7
40
33
26
16.5
13.000
9999.99999
RAA14-213.5 Rohrschellen ...
RAA14-213.5
2
13.5
G 1/4
1/2
Aluminium
14-213.5
40
33
26
16.5
14.000
9999.99999
RAA14-214 Rohrschellen Se...
RAA14-214
2
14.0
G 1/4
1/2
Aluminium
14-214
40
33
26
16.5
15.000
9999.99999
RAA14-215 Rohrschellen Se...
RAA14-215
2
15.0
G 1/4
1/2
Aluminium
14-215
40
33
26
16.5
16.000
9999.99999
RAA14-216 Rohrschellen Se...
RAA14-216
2
16.0
G 1/4
5/8
Aluminium
14-216
40
33
26
16.5
17.000
9999.99999
RAA14-217.2 Rohrschellen ...
RAA14-217.2
2
17.2
G 3/8
5/8
Aluminium
14-217.2
40
33
26
16.5
18.000
9999.99999
RAA14-218 Rohrschellen Se...
RAA14-218
2
18.0
G 3/8
5/8
Aluminium
14-218
40
33
26
16.5
19.000
9999.99999
RAA14-319 Rohrschellen Se...
RAA14-319
3
19.0
G 3/8
3/4
Aluminium
14-319
48
35
33
17.5
20.000
9999.99999
RAA14-320 Rohrschellen Se...
RAA14-320
3
20.0
G 3/8
3/4
Aluminium
14-320
48
35
33
17.5
21.000
9999.99999
RAA14-321.3 Rohrschellen ...
RAA14-321.3
3
21.3
G 1/2
3/4
Aluminium
14-321.3
48
35
33
17.5
22.000
9999.99999
RAA14-322 Rohrschellen Se...
RAA14-322
3
22.0
G 1/2
3/4
Aluminium
14-322
48
35
33
17.5
23.000
9999.99999
RAA14-323 Rohrschellen Se...
RAA14-323
3
23.0
G 1/2
3/4
Aluminium
14-323
48
35
33
17.5
24.000
9999.99999
RAA14-325 Rohrschellen Se...
RAA14-325
3
25.0
G 1/2
1
Aluminium
14-325
48
35
33
17.5
25.000
9999.99999
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성