카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
MMS Adapter - Male female thread tee
Parker
PARKER Adapters
NPTF Adapters Male/Female
Powered by
CAD모델 선택
{parker/n_adapter/02n_nptf_aufs_eins/mms.prj},{NB=Adapter T-Stutzen 1MMS-SS},{IDNR=},{ZFACTOR=2.000},{ZOOM=1.400},{ERMETO=1MMS-SS},{BESTNR=1MMS},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{PTM=1-11 1/2},{PTF=1-11 1/2},{D=24.000},{D1=29.000},{N=50.000},{N1=41.000},{XX=36.000},{Y=41.000},{DB=41.000},{L3=24.300},{PTL=0.300},{WEIGHT=9999.99999},{WERKSTOFFVIS=Edelstahl},{ERMETO2=1MMS-SS}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PTM
Thread NPT/NPTF
ⁿ/ₐ
PTF
Thread NPT/NPTF
ⁿ/ₐ
D
Bore
[mm]
D1
Bore 1
[mm]
N
Overall length
[mm]
N1
Overall length 1
[mm]
XX
Distance
[mm]
Y
HEX Body
[mm]
Adapters Male female thre...
1/8MMS-SS
Stainless Steel
1/8-27
1/8-27
5.000
8.000
20.000
17.000
14.000
14.000
Adapters Male female thre...
1/4MMS-SS
Stainless Steel
1/4-18
1/4-18
7.000
11.000
28.000
22.000
19.000
19.000
Adapters Male female thre...
3/8MMS-SS
Stainless Steel
3/8-18
3/8-18
10.000
14.000
31.000
26.000
22.000
22.000
Adapters Male female thre...
1/2MMS-SS
Stainless Steel
1/2-14
1/2-14
14.000
18.000
37.000
31.000
26.000
27.000
Adapters Male female thre...
3/4MMS-SS
Stainless Steel
3/4-14
3/4-14
18.000
23.000
40.000
35.000
28.000
33.000
Adapters Male female thre...
1MMS-SS
Stainless Steel
1-11 1/2
1-11 1/2
24.000
29.000
50.000
41.000
36.000
41.000
Adapters Male female thre...
1/8MMS-S
Steel
1/8-27
1/8-27
5.000
8.000
20.000
17.000
14.000
14.000
Adapters Male female thre...
1/4MMS-S
Steel
1/4-18
1/4-18
7.000
11.000
28.000
22.000
19.000
19.000
Adapters Male female thre...
3/8MMS-S
Steel
3/8-18
3/8-18
10.000
14.000
31.000
26.000
22.000
22.000
Adapters Male female thre...
1/2MMS-S
Steel
1/2-14
1/2-14
14.000
18.000
37.000
31.000
26.000
27.000
Adapters Male female thre...
3/4MMS-S
Steel
3/4-14
3/4-14
18.000
23.000
40.000
35.000
28.000
33.000
Adapters Male female thre...
1MMS-S
Steel
1-11 1/2
1-11 1/2
24.000
29.000
50.000
41.000
36.000
41.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성