카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PBLR EO - SAE 90° L-Reduction block
Parker
ERMETO High Pressure Hydraulic Flanges
SAE Junction blocks
Powered by
CAD모델 선택
{parker/m_flansche/05m_sae_verb_bl/pblr.prj},{NB=EO SAE 90 L-Reduzierblock PBLR406-405SS},{ERMETO=PBLR406-405SS},{BESTNR=PBLR406-405},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BRSAE=2},{ID=56.750},{BRISO=51},{RS=3.530},{D1=50},{D2=38},{L1=135},{L2=116},{L3=116},{L4=44.5},{L5=96.8},{L6=36.7},{L7=79.3},{DB=21.0},{T1=M16},{NDMT1=16.000},{KDMT1=13.835},{WEIGHT=9999.99999},{PNS=420},{PNSS=420},{PSI=6000},{ZOOM=1.5},{ZFACTOR=3.0},{WERKSTOFFVIS=Edelstahl},{ERMETO2=PBLR406-405SS}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BRSAE
Nom. flange size SAE
[Zoll]
BRISO
Nom. flange size ISO (DN)
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Width
[mm]
L2
Width
[mm]
L3
Width
[mm]
L4
Width
[mm]
L5
Width
[mm]
L6
Width
[mm]
L7
Width
[mm]
DB
Diameter
[mm]
T1
Thread
ⁿ/ₐ
WEIGHT
Weight
[kg]
PSI
PSI Series
ⁿ/ₐ
EO SAE 90° L-Reduction bl...
PBLR403-402SS
Stainless Steel
1
25
25
19
80
69
69
27.8
57.2
23.8
50.8
13.0
M10
9999.99999
6000
EO SAE 90° L-Reduction bl...
PBLR404-402SS
Stainless Steel
1 1/4
32
30
19
94
75
75
31.8
66.6
23.8
50.8
15.0
M10
9999.99999
6000
EO SAE 90° L-Reduction bl...
PBLR404-403SS
Stainless Steel
1 1/4
32
30
25
94
75
75
31.8
66.6
27.8
57.2
15.0
M12
9999.99999
6000
EO SAE 90° L-Reduction bl...
PBLR405-404SS
Stainless Steel
1 1/2
38
38
30
106
89
89
36.5
79.3
31.6
66.6
17.0
M14
9999.99999
6000
EO SAE 90° L-Reduction bl...
PBLR406-405SS
Stainless Steel
2
51
50
38
135
116
116
44.5
96.8
36.7
79.3
21.0
M16
9999.99999
6000
EO SAE 90° L-Reduction bl...
PBLR403-402S
Steel, plain oiled
1
25
25
19
80
69
69
27.8
57.2
23.8
50.8
13.0
M10
2.30000
6000
EO SAE 90° L-Reduction bl...
PBLR404-402S
Steel, plain oiled
1 1/4
32
30
19
94
75
75
31.8
66.6
23.8
50.8
15.0
M10
0.00010
6000
EO SAE 90° L-Reduction bl...
PBLR404-403S
Steel, plain oiled
1 1/4
32
30
25
94
75
75
31.8
66.6
27.8
57.2
15.0
M12
3.20000
6000
EO SAE 90° L-Reduction bl...
PBLR405-404S
Steel, plain oiled
1 1/2
38
38
30
106
89
89
36.5
79.3
31.6
66.6
17.0
M14
5.40000
6000
EO SAE 90° L-Reduction bl...
PBLR406-405S
Steel, plain oiled
2
51
50
38
135
116
116
44.5
96.8
36.7
79.3
21.0
M16
10.75000
6000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
PBTC EO - SAE Counter flange T-block
Parker
31.05.2022
BFW3 EO - Gear pump flange 90° elbow 3 holes
Parker
31.05.2022
PBT EO - SAE 90° T-Block
Parker
31.05.2022
PPCF EO - Cetop square flange plug
Parker
31.05.2022
G-1038-E
ABB Installation Products
09.03.2023
PBL EO - SAE 90° L-Block
Parker
31.05.2022
PLCF-B EO - Cetop square flange 90° elbow connection
Parker
31.05.2022
GFS EO - SAE Straight flange adapter
Parker
15.06.2022
BFW-GI EO - Gear pump flange 90° elbow
Parker
31.05.2022
BFW3-G EO - Gear pump flange 90° elbow 3 holes
Parker
31.05.2022
PWDS-G EO - Gear pump flange 90° elbow 4 holes – aluminium
Parker
31.05.2022
PCF-B EO - Cetop square flange (weld connection)
Parker
31.05.2022
AS EO - SAE Straight flange adapter
Parker
27.06.2023
PAFS-90B EO - SAE 90° 4 bolt flange (butt weld)
Parker
31.05.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성