카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PCFF EO - SAE Closed flange
Parker
ERMETO High Pressure Hydraulic Flanges
SAE Flange accessories
Powered by
CAD모델 선택
{parker/m_flansche/04m_sae_fl_zubeh/pcff.prj},{NB=EO SAE Verschlussflansch PCFF612SS},{ERMETO=PCFF612SS},{BESTNR=PCFF612},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BRSAE=3},{ID=85.320},{BRISO=76},{RS=3.530},{D1=81},{L1=55},{LA=178},{LB=208},{LX=71.4},{LY=152.4},{DB=31.0},{DBUNC=MIN},{D4=46.000},{T4=30.000},{SCM=M30x110},{SCU=-},{WEIGHT=12.16000},{PNS=420},{PNSS=420},{PSI=6000},{ZOOM=2.5},{ZFACTOR=3.0},{WERKSTOFFVIS=Edelstahl},{ERMETO2=PCFF612SS}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BRSAE
Nom. flange size SAE
[Zoll]
BRISO
Nom. flange size ISO (DN)
[mm]
D1
Diameter
[mm]
L1
Width
[mm]
LA
Width
[mm]
LB
Width
[mm]
LX
Width
[mm]
LY
Width
[mm]
DB
Diameter
[mm]
DBUNC
Diameter for UNC Screws **, ***
[mm]
SCM
Screws (metr.)
[mm]
SCU
Screws (unc.)
[Zoll]
WEIGHT
Weight
[kg]
PSI
PSI Series
ⁿ/ₐ
WERKSTOFFVIS
Material selection
ⁿ/ₐ
EO SAE Closed flange PCFF...
PCFF32SS
Stainless steel
1/2
13
13
16
47
58
17.5
38.1
8.9
M 8x30
5/16x1 1/4
0.26000
3000
Edelstahl
EO SAE Closed flange PCFF...
PCFF33SS
Stainless steel
3/4
19
16
18
49
66
22.3
47.6
10.6
M10x35
3/8x1 1/2
0.38600
3000
Edelstahl
EO SAE Closed flange PCFF...
PCFF34SS
Stainless steel
1
25
25
19
53
71
26.2
52.4
10.6
M10x35
3/8x1 1/2
0.45450
3000
Edelstahl
EO SAE Closed flange PCFF...
PCFF35SS
Stainless steel
1 1/4
32
25
21
69
80
30.2
58.7
10.6
12.0
M10x40
7/16x1 1/2
0.75401
3000
Edelstahl
EO SAE Closed flange PCFF...
PCFF36SS
Stainless steel
1 1/2
38
34
25
77
95
35.7
69.9
13.3
M12x45
1/2x1 3/4
1.13200
3000
Edelstahl
EO SAE Closed flange PCFF...
PCFF38SS
Stainless steel
2
51
43
25
89
103
42.9
77.8
13.5
M12x45
1/2x1 3/4
1.40690
3000
Edelstahl
EO SAE Closed flange PCFF...
PCFF310SS
Stainless steel
2 1/2
64
61
25
101
116
50.8
88.9
13.5
M12x45
1/2x1 3/4
1.78100
3000
Edelstahl
EO SAE Closed flange PCFF...
PCFF312SS
Stainless steel
3
76
60
27
124
136
61.9
106.4
16.7
M16x55
5/8x2 1/4
2.85980
3000
Edelstahl
EO SAE Closed flange PCFF...
PCFF314SS
Stainless steel
3 1/2
89
73
27
136
152
69.9
120.7
16.7
M16x55
5/8x2 1/4
3.92800
3000
Edelstahl
EO SAE Closed flange PCFF...
PCFF316SS
Stainless steel
4
102
87
27
146
162
77.8
130.2
16.7
M16x55
5/8x2 1/4
4.30000
3000
Edelstahl
EO SAE Closed flange PCFF...
PCFF320SS
Stainless steel
5
127
127
25
180
184
92.1
152.4
16.7
M16x55
5/8x2 1/4
6.46300
3000
Edelstahl
EO SAE Closed flange PCFF...
PCFF62SS
Stainless steel
1/2
13
13
16
47
58
18.2
40.5
8.9
M 8x30
5/16x1 1/4
0.26790
6000
Edelstahl
EO SAE Closed flange PCFF...
PCFF63SS
Stainless steel
3/4
19
20
19
53
71
23.8
50.8
10.6
M10x35
3/8x1 1/2
0.46940
6000
Edelstahl
EO SAE Closed flange PCFF...
PCFF64SS
Stainless steel
1
25
25
24
66
80
27.8
57.2
13.3
12.0
M12x45
7/16x1 1/2
0.84210
6000
Edelstahl
EO SAE Closed flange PCFF...
PCFF65SS
Stainless steel
1 1/4
32
25
27
77
94
31.8
66.6
15.0
13.3
M14x50
1/2x1 3/4
1.17080
6000
Edelstahl
EO SAE Closed flange PCFF...
PCFF65/12SS
Stainless steel
1 1/4
32
25
27
77
94
31.8
66.6
13.3
M12x50
-
9999.99999
6000
Edelstahl
EO SAE Closed flange PCFF...
PCFF66SS
Stainless steel
1 1/2
38
34
30
89
107
36.5
79.3
16.7
M16x55
5/8x2 1/4
1.68500
6000
Edelstahl
EO SAE Closed flange PCFF...
PCFF68SS
Stainless steel
2
51
46
37
116
135
44.5
96.8
20.6
M20x70
3/4x2 3/4
3.45000
6000
Edelstahl
EO SAE Closed flange PCFF...
PCFF610SS
Stainless steel
2 1/2
64
56
45
150
166
58.7
123.8
25.0
M24x90
-
7.12300
6000
Edelstahl
EO SAE Closed flange PCFF...
PCFF612SS
Stainless steel
3
76
81
55
178
208
71.4
152.4
31.0
M30x110
-
12.16000
6000
Edelstahl
EO SAE Closed flange PCFF...
PCFF32S
Steel, plain oiled
1/2
13
13
16
47
58
17.5
38.1
8.9
M 8x30
5/16x1 1/4
0.25260
3000
Stahl, blank geölt
EO SAE Closed flange PCFF...
PCFF33S
Steel, plain oiled
3/4
19
16
18
49
66
22.3
47.6
10.6
M10x35
3/8x1 1/2
0.36000
3000
Stahl, blank geölt
EO SAE Closed flange PCFF...
PCFF34S
Steel, plain oiled
1
25
25
19
53
71
26.2
52.4
10.6
M10x35
3/8x1 1/2
0.43700
3000
Stahl, blank geölt
EO SAE Closed flange PCFF...
PCFF35S
Steel, plain oiled
1 1/4
32
25
21
69
80
30.2
58.7
10.6
12.0
M10x40
7/16x1 1/2
0.71750
3000
Stahl, blank geölt
EO SAE Closed flange PCFF...
PCFF36S
Steel, plain oiled
1 1/2
38
34
25
77
95
35.7
69.9
13.3
M12x45
1/2x1 3/4
1.10720
3000
Stahl, blank geölt
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
PCCFF EO - SAE Verschluss-Gegenflansch
Parker
31.05.2022
RHD EO - Non return valve
Parker
31.05.2022
PFMQ1 EO - SAE Shutter disk
Parker
31.05.2022
PFF-G EO - SAE Straight 4 bolt flange with BSPP thread
Parker
31.05.2022
FHS EO - SAE Split flange halves
Parker
31.05.2022
VKAM EO - Blanking plug with nut for cones
Parker
31.05.2022
PFL EO - Gear pump flange straight
Parker
31.05.2022
PF EO - Gear pump flange straight
Parker
31.05.2022
PAFS-S EO - SAE Straight 4 bolt flange (socket weld)
Parker
31.05.2022
BFG EO - Gear pump flange straight
Parker
31.05.2022
AP EO - SAE Flange locking plate
Parker
31.05.2022
PAFS-B EO - SAE Straight 4 bolt flange (butt weld)
Parker
31.05.2022
JMK4 Adapter - Union tee
Parker
31.05.2022
W EO - Union elbow
Parker
31.05.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성